Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ADAPS M50-G1-1/2-W
         

Icon
Icon
 

General ordering data

Order No. 1262310000
Type ADAPS M50-G1-1/2-W
GTIN (EAN) 4050118093315
Qty. 6 pc(s).
Local product Only available in certain countries

Dimensions and weights

Net weight 294 g

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Certificate numbers cable gland

Identification II 2G 1D, Ex db IIC Gb, Ex eb IIC Gb, Ex ta IIIC Da

General information

AF size 1 60 mm
Cable glands metric
External thread M 50
Halogen halogen-free
Internal thread M 50
Length of thread 16 mm
Material Stainless steel 1.4404
Operating temperature range, max. 120 °C
Operating temperature range, min. -50 °C
Outer cable diameter, max. 41 mm
Outer cable diameter, min. 1 mm
Protection degree IP66

Downloads

Engineering Data
CADENAS eCATALOG CAX data
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000441
ETIM 7.0 EC000441
ETIM 8.0 EC000441
ETIM 9.0 EC000441
ECLASS 9.0 27-14-44-32
ECLASS 9.1 27-14-44-90
ECLASS 10.0 27-14-44-32
ECLASS 11.0 27-14-44-32
ECLASS 12.0 27-14-08-06
ECLASS 13.0 27-14-08-06