Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
CH20M17 B BUS BK/OR 2010
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Modular housing, OMNIMATE Housing - series CH20M black, Base element, Recess in detent foot area for BUS contact, Width: 17.5 mm
Order No. 1254180000
Type CH20M17 B BUS BK/OR 2010
GTIN (EAN) 4050118047042
Qty. 12 pc(s).

Dimensions and weights

Depth 107.4 mm
Depth (inches) 4.228 inch
Height 109.3 mm
Height (inches) 4.303 inch
Width 17.5 mm
Width (inches) 0.689 inch
Net weight 29.858 g

Temperatures

Operating temperature range -40 °C...120 °C
Humidity 5 - 93% rel. humidity, Tu = 40°C, no condensation

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Material data

Comparative Tracking Index (CTI) 600 ≤ CTI
Insulating material PA 66 GF 30
Insulating material group I
UL 94 flammability rating V-0

General data

Colour black
Colour chart (similar) RAL 9011
Encapsulation option No
Protection degree IP20 in installed state
Rail TS 35

Assembly properties

Number of slots for female connectors of the mounted assembly, max.
Number of PCBs, max.
Number of connection levels, max.
Number of poles, max. 18 
Height of components on the PCB, max. 11.1 mm
Type of assembly of the PCB double-sided

Thermal tests

Thermal tests
Test conditions three housings installed in a row - no spacing
Test axles horizontal
Ambient temperature 80 °C
Power dissapation, max. 0.9 W
Ambient temperature 60 °C
Power dissapation, max. 1.7 W
Ambient temperature 40 °C
Power dissapation, max. 2.45 W
Ambient temperature 20 °C
Power dissapation, max. 3.2 W

Component properties

Color of clip-on foot orange
Cut out in clip-on foot area as preperation for BUS-contact, contact not included!
Number of connection levels, max.

Design - IN requirements

PCB thickness 1.6 mm
Tolerance for the PCB shape ±0.1 mm
Tolerance of circuit board thickness ±0.15 mm

Individualization options

Alternitive colours More on request
Customer specific labelling possible Yes
Customer specific order process See guideline under downloads
Processing possibilities Laser processing

Important note

Product information Circuit board contour, restricted zones, and other information for the design in of the circuit board can be found in the category connection technology under the corresponding male headers in the downloads.

Downloads

Classifications

ETIM 8.0 EC001031
ETIM 9.0 EC001031
ECLASS 11.0 27-18-27-92
ECLASS 12.0 27-18-27-92
ECLASS 13.0 27-19-06-01
ECLASS 14.0 27-19-06-01

Approvals

ROHS Conform

Related products

Order No.: 1366280000
Type: CH20M17 B BUS BK/BK 2010
Version:
Modular housing, OMNIMATE Housing - series CH20M black, Base element, Recess in detent foot area for BUS contact, Width: 17.5 mm
 
Order No.: 1378000000
Type: CH20M17 B FE BK/BK 2010
Version:
Modular housing, OMNIMATE Housing - series CH20M black, Base element, Recess in the detent foot area for FE contact, Width: 17.5 mm
 
Order No.: 1254190000
Type: CH20M17 B FE BK/OR 2010
Version:
Modular housing, OMNIMATE Housing - series CH20M black, Base element, Recess in the detent foot area for FE contact, Width: 17.5 mm