Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
CP DC BUFFER 24V 20A
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Buffer module, 30 V, 24 V
Order No. 1251220000
Type CP DC BUFFER 24V 20A
GTIN (EAN) 4050118043174
Qty. 1 pc(s).
Delivery status This article will no longer be available in the future.
Available until 2021-12-31
Alternative product 2786240000

Dimensions and weights

Depth 150 mm
Depth (inches) 5.905 inch
Height 130 mm
Height (inches) 5.118 inch
Width 66 mm
Width (inches) 2.598 inch
Net weight 1,274 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -25 °C...70
Humidity 5...95 %, no condensation

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 30bf869c-8adc-4ed2-ad02-c1fec963e943
RoHS Compliance Status Compliant

Rated data UL

Certificate No. (cURus) E349964

Input

Connection system Screw connection
Input current 0…22 A
Input voltage, max. 30 V
Input voltage, min. 22.5 V
Max. approved input current 22 A
Rated input voltage 24 V DC
Surge protection 31 - 34 V (only at discharge)

Output

Output current 20A
Output current, max. 22 A
Output voltage, note Corresponds to the input voltage
Overload protection ≥ 22 A (only at discharge)
Parallel connection option Yes, without diode module
Surge protection 31 - 34 V (only at discharge)

General data

Buffer times 250 ms at 20 A, 6 s at 1 A
Clip-in foot metal
Degree of efficiency 95 %
Humidity 5...95 %, no condensation
MTBF
According to Standard MLT-HDBK-217F
Operating time (hours), min. 111,900 h
Ambient temperature 25 °C
Input voltage 24 V
Output power 480 W
Duty cycle 100 %
According to Standard MLT-HDBK-217F
Operating time (hours), min. 103,100 h
Ambient temperature 40 °C
Input voltage 24 V
Output power 480 W
Duty cycle 100 %
Max. perm. air humidity (operational) 5 %…95 % RH
Protection degree IP20
Storage medium Internal condenser

EMC / shock / vibration

Interference immunity test acc. to EN 61000-4-2 (ESD), EN 61000-4-3 and EN 61000-4-8 (fields), EN 61000-4-4 (burst)
Noise emission in accordance with EN55032 Class B

Insulation coordination

Insulation voltage, input/output 1 kV

Electrical safety (applied standards)

For use with electronic equipment Acc. to EN50178 / VDE0160

Connection data (input)

Conductor cross-section, AWG/kcmil , max.
Conductor cross-section, AWG/kcmil , min. 26 
Conductor cross-section, flexible , min. 0.5 mm²
Conductor cross-section, rigid , max. 16 mm²
Conductor cross-section, rigid , min. 0.5 mm²
Connection system Screw connection
Tightening torque, max. 1.5 Nm
Tightening torque, min. 1.2 Nm
Wire connection cross section, flexible (input), max. 16 mm²

Connection data (output)

Conductor cross-section, AWG/kcmil , max.
Conductor cross-section, AWG/kcmil , min. 26 
Conductor cross-section, flexible , max. 16 mm²
Conductor cross-section, flexible , min. 0.5 mm²
Conductor cross-section, rigid , max. 16 mm²
Conductor cross-section, rigid , min. 0.6 mm²
Tightening torque, max. 1.5 Nm
Tightening torque, min. 1.2 Nm

Connection data (signal)

Wire connection cross-section, flexible (signal), max. 1.5 mm²
Wire connection cross-section, flexible (signal), min. 0.2 mm²
Wire connection method Screw connection
Wire cross-section, AWG/kcmil , max. 15 
Wire cross-section, AWG/kcmil , min. 30 
Wire cross-section, solid , max. 1.5 mm²
Wire cross-section, solid , min. 0.2 mm²

Signalling

Status indicator Green LED
Status relay (max. load) Input voltage OK (30 V AC/DC 2A), Ready for operation (24 V AC/DC 300 mA)

Approbations

Certificate No. (cURus) E349964
Institute (cURus) CURUS

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002850
ETIM 7.0 EC002850
ETIM 8.0 EC002850
ETIM 9.0 EC002850
ECLASS 9.0 27-04-06-92
ECLASS 9.1 27-04-92-01
ECLASS 10.0 27-04-06-92
ECLASS 11.0 27-04-06-92
ECLASS 12.0 27-04-06-92
ECLASS 13.0 27-04-06-92

Approvals

Approvals CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E349964

Related products

Order No.: 2786240000
Type: PRO DC BUFFER 24V 20A
Version:
Buffer module, 24 V
 
Order No.: 2786250000
Type: PRO DC BUFFER 24V 40A
Version:
Buffer module, 24 V