Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
CP A BATTERY 24V DC3.4AH
         

Icon
Icon
 

General ordering data

Version Battery
Order No. 1251070000
Type CP A BATTERY 24V DC3.4AH
GTIN (EAN) 4050118043105
Qty. 1 pc(s).
Delivery status This article will no longer be available in the future.
Available until 2021-07-31
Alternative product 2789900000

Dimensions and weights

Depth 137 mm
Depth (inches) 5.394 inch
Height 144 mm
Height (inches) 5.669 inch
Width 108 mm
Width (inches) 4.252 inch
Net weight 3,478 g

Temperatures

Storage temperature -15 °C...40 °C
Ambient temperature 0°...+40°C (Charging); -15°…+50°C (Discharging)
Operating temperature 0 °C...40

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 30bf869c-8adc-4ed2-ad02-c1fec963e943
RoHS Compliance Status Compliant

Operating interfaces and control inputs

Temperature probe NTC 100 kΩ

Input

Charging current, max. 0.51 A
Nominal capacity 3.4 Ah
Rated input voltage 24 V DC

Output

Buffer time 10A 11.3 min
Buffer time 20A 5 min
Output current, max. 25 A
Overload and short circuit protection 25 A fuse
Parallel connection option Yes
Protection against inverse voltage Yes
Temperature probe NTC 100 kΩ

General data

Clip-in foot metal
Max. perm. air humidity (operational) 5 %…95 % RH
Protection degree IP20
Shock wall acc. to IEC 68227 30 g
Vibration DIN rail/wall in accordance with IEC 68-2-6 0.7 / 0.7 g

Insulation coordination

Protection class III, with no ground connection, for SELV

Connection data (input)

Conductor cross-section, AWG/kcmil , max. 10 
Conductor cross-section, AWG/kcmil , min. 22 
Conductor cross-section, flexible , min. 0.5 mm²
Conductor cross-section, rigid , max. 6 mm²
Conductor cross-section, rigid , min. 0.2 mm²
Tightening torque, max. 0.6 Nm
Tightening torque, min. 0.5 Nm
Wire connection cross section, flexible (input), max. 6 mm²

Connection data (output)

Conductor cross-section, AWG/kcmil , max. 10 
Conductor cross-section, AWG/kcmil , min. 22 
Conductor cross-section, flexible , max. 6 mm²
Conductor cross-section, flexible , min. 0.5 mm²
Conductor cross-section, rigid , max. 6 mm²
Conductor cross-section, rigid , min. 0.2 mm²
Number of terminals 2 (+ / -)
Tightening torque, max. 0.6 Nm
Tightening torque, min. 0.5 Nm

Connection data (signal)

Number of terminals
Wire connection cross-section, flexible (signal), max. 1.5 mm²
Wire connection cross-section, flexible (signal), min. 0.2 mm²
Wire connection method Pluggable screw connection
Wire cross-section, AWG/kcmil , max. 16 
Wire cross-section, AWG/kcmil , min. 28 
Wire cross-section, solid , max. 1.5 mm²
Wire cross-section, solid , min. 0.2 mm²

Approbations

Certificate no. (cULus) E349959
Institute (cULus) CULUS

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC002850
ETIM 7.0 EC002850
ETIM 8.0 EC002850
ETIM 9.0 EC002850
ECLASS 9.0 27-04-06-92
ECLASS 9.1 27-04-92-01
ECLASS 10.0 27-04-06-92
ECLASS 11.0 27-04-06-92
ECLASS 12.0 27-04-06-92
ECLASS 13.0 27-04-06-92

Approvals

Approvals CULUS DETNORVER
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E349959

Related products

Order No.: 2789890000
Type: DURA ECO LA-BAT 24V 1.2AH
Version:
Battery
 
Order No.: 2789900000
Type: DURA ECO LA-BAT 24V 3.4AH
Version:
Battery
 
Order No.: 2789910000
Type: DURA ECO LA-BAT 24V 7AH
Version:
Battery
 
Order No.: 2789920000
Type: DURA ECO LA-BAT 24V 12AH
Version:
Battery
 
Order No.: 2789930000
Type: DURA ECO LA-BAT 24V 17AH
Version:
Battery