Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-CS-2TX-2RS232/485
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Serial / Ethernet converter, 2x RJ45, 2x DB9 for RS-232/422/485, IP30, 0 °C...60 °C
Order No. 1242090000
Type IE-CS-2TX-2RS232/485
GTIN (EAN) 4050118030495
Qty. 1 pc(s).

Dimensions and weights

Depth 105 mm
Depth (inches) 4.134 inch
Height 140 mm
Height (inches) 5.512 inch
Width 36 mm
Width (inches) 1.417 inch
Net weight 485 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature 0 °C...60 °C
Humidity 5 to 95 % (non-condensing)

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 9229992a-00b9-4096-8962-200a7f33e289

EMC conformity and approvals

EMC standards EN 61000-4-2 (ESD), Stage 3, EN 61000-4-3 (RS), Stage 3, EN 61000-4-5 (surge), EN 61000-4-5 (surge voltage), Stage 3, EN 61000-4-6 (CS), Stage 3, EN 61000-4-8, EN 61000-4-11, EN 55032, EN 55035, FCC Part 15, Section B, Class A
Explosive risk zone UL/cUL, Class I, Division 2, Groups A, B, C and D, ATEX Zone 2 Ex nA nC IIC T3 Gc
Free fall According to IEC 60068-2-32
Safety standard UL508, EN 62368-1
Shock according to IEC 60068-2-27
Vibration according to IEC 60068-2-6

Environmental conditions

Humidity 5 to 95 % (non-condensing)
Operating temperature, max. 60 °C
Operating temperature, min. 0 °C
Storage temperature, max. 85 °C
Storage temperature, min. -40 °C

Guarantee

Time interval 5 years

Interfaces

Ethernet cable protection 1 kV (Level 2) surge protection
Ethernet ports
Interface standards RS-232/422/485
Magnetic isolation protection 1.5 kV built-in
RJ45 ports 10/100BaseT(X), Auto MDI/MDI-X port
RS485 data direction control ADDC® (automatic data direction control)
Serial cable protection 15 kV ESD protection for all signals, 1 kV (Level 2) surge protection
Serial port DB9 for RS-232/422/485
Serial ports

MTBF

MTBF
According to Standard Telcordia (Bellcore), GB
Operating time (hours), min. 262,805 h

Power supply

Connection type 1 removable 8-pole terminal block
Current consumption
Voltage 12 V
Current 0.25 A
Voltage 24 V
Current 0.125 A
Voltage supply 24 V DC, 2 redundant inputs
Voltage supply range
Voltage type DC
Voltage, min. 12 V
Voltage, max. 48 V

Serial communication parameters

Baud rate 50 bit/s to 921.6 kbit/s
Data bits 5, 6, 7, 8
Flow control RTS/CTS and DTR/DSR (RS-232), XON/XOFF
Parity none, straight, odd, Space, Mark
Stop bits 1, 1.5, 2

Technical data

Housing main material metal
Protection degree IP30
Type of mounting Rail

Reliability

Alarm function Built-in buzzer and RTC
Auto restart on failure Built-in Watchdog Timer (WDT)

Software

Configuration options Web console, serial console, Telnet console, Windows utility
Network protocol ICMP, IP, TCP, UDP, DHCP, BOOTP, Telnet, Rtelnet, DNS, SNMP, HTTP, SMTP, SNTP, IGMP
Windows Real COM driver Windows 95/98/ME/NT/2000, Windows XP/2003/Vista/2008/7/8 x86/x64, 2012 x64

Downloads

Classifications

ETIM 6.0 EC000310
ETIM 7.0 EC000310
ETIM 8.0 EC000310
ETIM 9.0 EC000310
ECLASS 11.0 19-17-01-32
ECLASS 12.0 19-17-01-32
ECLASS 13.0 19-17-01-14

Approvals

Approvals CE CULUS CULUSEX DEMKOATEX UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197
Certificate no. (cULusEX) E223527

Related products

Order No.: 1242080000
Type: IE-CS-2TX-1RS232/485
Version:
Serial / Ethernet converter, 2x RJ45, 1x DB9 for RS-232, 1x terminal block for RS-422/485, IP30, 0 °C...60 °C
 
Order No.: 1285830000
Type: IE-CST-2TX-1RS232/485
Version:
Serial / Ethernet converter, 2x RJ45, 1x DB9 for RS-232, 1x terminal block for RS-422/485, IP30, -40 °C...75 °C
 
Order No.: 1285840000
Type: IE-CST-2TX-2RS232/485
Version:
Serial / Ethernet converter, 2x RJ45, 2x DB9 for RS-232/422/485, IP30, -40 °C...75 °C