Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-SW-VL16-14TX-2ST
         

Icon
Icon
Icon
 

General ordering data

Version Network switch, unmanaged, Fast Ethernet, Number of ports: 14x RJ45, 2 * ST Multi-mode, IP30, 0 °C...60
Order No. 1241050000
Type IE-SW-VL16-14TX-2ST
GTIN (EAN) 4050118028942
Qty. 1 pc(s).
Delivery status This article will no longer be available in the future.
Available until 2022-06-01
Alternative product 2682160000

Dimensions and weights

Depth 105 mm
Depth (inches) 4.134 inch
Height 135 mm
Height (inches) 5.315 inch
Width 80.5 mm
Width (inches) 3.169 inch
Net weight 1,140 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature 0 °C...60
Humidity 5 to 95 % (non-condensing)

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 9229992a-00b9-4096-8962-200a7f33e289

EMC conformity and approvals

EMC standards EN 55032, EN 55024, CISPR 32, FCC Part 15 Subpart B Class A, IEC 61000-4-2 ESD: Contact: 6 kV; Air: 8 kV, IEC 61000-4-3 RS: 80 MHz to 1 GHz: 20 V/m, IEC 61000-4-4 EFT: Power: 2 kV; Signal: 1 kV, IEC 61000-4-5 Surge: Power: 2 kV; Signal: 2 kV, IEC 61000-4-6 CS: 10 V, IEC 61000-4-8
Explosive risk zone UL/cUL, Class I, Division 2, Groups A, B, C and D, ATEX Zone 2 Ex nA nC IIC T4 Gc
Free fall According to IEC 60068-2-32
Safety standard UL508, UL 60950-1, EN 60950-1
Ship use DNV
Shock according to IEC 60068-2-27
Vibration according to IEC 60068-2-6

Environmental conditions

Humidity 5 to 95 % (non-condensing)
Operating temperature, max. 60 
Operating temperature, min. 0 °C
Storage temperature, max. 85 °C
Storage temperature, min. -40 °C

Fibre optic transceiver characteristics

Transmission rate 100 Mbps
Transceiver type Multimode
Connector type ST-Duplex
Transmission distance, typ. 5 km
Wavelength
typ. 1,300 nm
Wavelength TX
min. 1,260 nm
max. 1,360 nm
Wavelength RX
min. 1,100 nm
max. 1,600 nm
Receive power
min. -32 dBm
max. -3 dBm
Transmission power
min. -20 dBm
max. -10 dBm
Link-budget 12 dB

Guarantee

Time interval 5 years

Interfaces

Fibre-optic ports 100BaseFX ports (ST connector), Multimode
Function DIP switch Port surveillance, Broadcast storm protection enable/disable
LED indicator PWR1, PWR2, FAULT, 10/100M (TP-Port), 100M (fibre-optic port).
Number of ports 14x RJ45, 2 * ST Multi-mode
RJ45 ports 10/100BaseT(X), auto negotiation, Full-/half-duplex mode, Auto MDI/MDI-X port
Signalling contact 1 relay output with a current capacity of 1 A at 24 V DC

MTBF

MTBF
According to Standard MIL-HDBK-217F, GB 25°C
Operating time (hours), min. 257,000 h

Power supply

Connection type 1 removable 6-pin terminal block
Current consumption 0.44 A at 24 V
Overload current protection 1.6 A
Reverse polarity protection Available
Voltage supply 12/24/48 V DC, 2 redundant inputs
Voltage supply range
Voltage type DC
Voltage, min. 9.6 V
Voltage, max. 60 V

Switch characteristics

Bandwidth backplane 3.2 Gbit/s
MAC table size 4 K
Packet buffer size 1.25 Mbit

Technical data

Housing main material metal
Protection degree IP30
Speed Fast Ethernet
Switch unmanaged
Type of mounting DIN rail, Panel (with optional mounting kit)

Technology

Data switching Store and Forward
Flow control IEEE 802.3x flow control, Back pressure flow control
Standard IEEE 802.3 for 10BaseT, IEEE 802.3u for 100BaseT(X) and 100BaseFX, IEEE 802.3x for flow control

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000734
ETIM 7.0 EC000734
ETIM 8.0 EC000734
ETIM 9.0 EC000734
ECLASS 9.0 19-17-01-06
ECLASS 9.1 19-17-01-06
ECLASS 10.0 19-17-04-02
ECLASS 11.0 19-17-04-02
ECLASS 12.0 19-17-04-02
ECLASS 13.0 19-17-04-02

Approvals

Approvals CE CULUS CULUSEX DEMKOATEX DETNORVER KOREANCERT
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E230683
Certificate no. (cULusEX) E223527

Related products

Order No.: 1241270000
Type: IE-SW-VL08-8GT
Version:
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 8 * RJ45 10/100/1000BaseT(X), IP30, -10 °C...60 °C
 
Order No.: 1286860000
Type: IE-SW-VL08T-8GT
Version:
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 8 * RJ45 10/100/1000BaseT(X), IP30, -40 °C...75 °C
 
Order No.: 1241280000
Type: IE-SW-VL08-6GT-2GS
Version:
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 6 * RJ45 10/100/1000BaseT(X), 2 * combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -10 °C...60 °C
 
Order No.: 1286870000
Type: IE-SW-VL08T-6GT-2GS
Version:
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 6 * RJ45 10/100/1000BaseT(X), 2 * combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -40 °C...75 °C
 
Order No.: 1241000000
Type: IE-SW-VL16-16TX
Version:
Network switch, unmanaged, Fast Ethernet, Number of ports: 16x RJ45, IP30, 0 °C...60 °C
 
Order No.: 1286590000
Type: IE-SW-VL16T-16TX
Version:
Network switch, unmanaged, Fast Ethernet, Number of ports: 16x RJ45, IP30, -40 °C...75 °C