Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Controls
I/O Systems
Industrial Ethernet
Touch Panels
Engineering and Visualisation Tools
Measuring and Monitoring Systems
EcoLine unmanaged switches
EcoLine Series B unmanaged switches
BasicLine unmanaged switches
ValueLine unmanaged switches
IP 67 unmanaged Switch
EcoLine Power-over-Ethernet unmanaged switches/injectors
BasicLine Power-over-Ethernet unmanaged switches
ValueLine managed switches
PremiumLine managed switches
AdvancedLine managed switches
AdvancedLine Power-over-Ethernet managed switches
SubstationLine managed switches and media interface modules
Industrial Security Router
u-link Remote Access Service
ValueLine media converter
Serial/Ethernet converter and Modbus TCP/RTU gateway
Serial/Ethernet Converter
WLAN AP/Bridge/Client
Antennas and antenna accessories (coax cables and mounts)
SFP transceiver (for use with switches of Basic-,Value- and PremiumLine)
SFP transceiver (for use with switches of Eco- Advanced- and SubstationLine)
Configuration backup and restore module (for use with switches of Value- and PremiumLine such as Basic- and ValueLine WLAN devices)
Configuration backup and restore module (for use with switches of Advanced- and SubstationLine)
Mounting kits (19" rack, wall, DIN rail)
Training kit
General ordering data
Version
Network switch, unmanaged, Fast Ethernet, Number of ports: 6x RJ45, 3 * SC Multi-mode, IP30, -40 °C...75
Order No.
1240980000
Type
IE-SW-VL09T-6TX-3SC
GTIN (EAN)
4050118028959
Qty.
1 pc(s).
Delivery status
This article will no longer be available in the future.
Available until
2022-06-01
Alternative product
2682340000
Dimensions and weights
Depth
105 mm
Depth (inches)
4.134 inch
Height
135 mm
Height (inches)
5.315 inch
Width
53.6 mm
Width (inches)
2.11 inch
Net weight
1,019 g
Temperatures
Storage temperature
-40 °C...85 °C
Operating temperature
-40 °C...75
Humidity
5 to 95 % (non-condensing)
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
9229992a-00b9-4096-8962-200a7f33e289
EMC conformity and approvals
EMC standards
EN 55032, EN 55024, CISPR 32, FCC Part 15 Subpart B Class A, IEC 61000-4-2 ESD: Contact: 6 kV; Air: 8 kV, IEC 61000-4-3 RS: 80 MHz to 1 GHz: 20 V/m, IEC 61000-4-4 EFT: Power: 2 kV; Signal: 1 kV, IEC 61000-4-5 Surge: Power: 2 kV; Signal: 2 kV, IEC 61000-4-6 CS: 10 V, IEC 61000-4-8
Explosive risk zone
UL/cUL, Class I, Division 2, Groups A, B, C and D, ATEX Zone 2 Ex nA nC IIC T4 Gc
Free fall
According to IEC 60068-2-32
Safety standard
UL508, EN 60950-1
Ship use
DNV
Shock
according to IEC 60068-2-27
Vibration
according to IEC 60068-2-6
Environmental conditions
Humidity
5 to 95 % (non-condensing)
Operating temperature, max.
75
Operating temperature, min.
-40 °C
Storage temperature, max.
85 °C
Storage temperature, min.
-40 °C
Fibre optic transceiver characteristics
Transmission rate
100 Mbps
Transceiver type
Multimode
Connector type
SC-Duplex
Transmission distance, typ.
5 km
Wavelength
Wavelength
TX
min.
1,260 nm
max.
1,360 nm
Wavelength
RX
min.
1,100 nm
max.
1,600 nm
Transmission power
min.
-20 dBm
max.
-10 dBm
Link-budget
12 dB
Guarantee
Time interval
5 years
Interfaces
Fibre-optic ports
100BaseFX ports (SC connector), Multimode
Function DIP switch
Port surveillance, Broadcast storm protection enable/disable
LED indicator
PWR1, PWR2, FAULT, 10/100M (TP-Port), 100M (fibre-optic port).
Number of ports
6x RJ45, 3 * SC Multi-mode
RJ45 ports
10/100BaseT(X), auto negotiation, Full-/half-duplex mode, Auto MDI/MDI-X port
Signalling contact
1 relay output with a current capacity of 1 A at 24 V DC
MTBF
MTBF
According to Standard
MIL-HDBK-217F, GB 25°C
Operating time (hours), min.
396,000 h
Power supply
Connection type
1 removable 6-pin terminal block
Current consumption
0.31 A at 24 V
Overload current protection
1.6 A
Reverse polarity protection
Available
Voltage supply
24 V DC, 2 redundant inputs
Voltage supply range
Voltage type
DC
Voltage, min.
12 V
Voltage, max.
45 V
Switch characteristics
Bandwidth backplane
1.8 Gbit/s
MAC table size
1 K
Packet buffer size
512 kBit
Technical data
Housing main material
metal
Protection degree
IP30
Speed
Fast Ethernet
Switch
unmanaged
Type of mounting
DIN rail, Panel (with optional mounting kit)
Technology
Data switching
Store and Forward
Flow control
IEEE 802.3x flow control, Back pressure flow control
Standard
IEEE 802.3 for 10BaseT, IEEE 802.3u for 100BaseT(X) and 100BaseFX, IEEE 802.3x for flow control
Classifications
ETIM 6.0
EC000734
ETIM 7.0
EC000734
ETIM 8.0
EC000734
ETIM 9.0
EC000734
ECLASS 9.0
19-17-01-06
ECLASS 9.1
19-17-01-06
ECLASS 10.0
19-17-04-02
ECLASS 11.0
19-17-04-02
ECLASS 12.0
19-17-04-02
ECLASS 13.0
19-17-04-02
Order No.:
1241270000
Type:
IE-SW-VL08-8GT
Version:
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 8 * RJ45 10/100/1000BaseT(X), IP30, -10 °C...60 °C
Order No.:
1286860000
Type:
IE-SW-VL08T-8GT
Version:
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 8 * RJ45 10/100/1000BaseT(X), IP30, -40 °C...75 °C
Order No.:
1241280000
Type:
IE-SW-VL08-6GT-2GS
Version:
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 6 * RJ45 10/100/1000BaseT(X), 2 * combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -10 °C...60 °C
Order No.:
1286870000
Type:
IE-SW-VL08T-6GT-2GS
Version:
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 6 * RJ45 10/100/1000BaseT(X), 2 * combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -40 °C...75 °C
Order No.:
1241000000
Type:
IE-SW-VL16-16TX
Version:
Network switch, unmanaged, Fast Ethernet, Number of ports: 16x RJ45, IP30, 0 °C...60 °C
Order No.:
1286590000
Type:
IE-SW-VL16T-16TX
Version:
Network switch, unmanaged, Fast Ethernet, Number of ports: 16x RJ45, IP30, -40 °C...75 °C
Version
Network switch, unmanaged, Fast Ethernet, Number of ports: 6x RJ45, 3 * SC Multi-mode, IP30, -40 °C...75
Order No.
1240980000
Type
IE-SW-VL09T-6TX-3SC
GTIN (EAN)
4050118028959
Qty.
1 pc(s).
Delivery status
This article will no longer be available in the future.
Available until
2022-06-01
Alternative product
2682340000
Depth
105 mm
Depth (inches)
4.134 inch
Height
135 mm
Height (inches)
5.315 inch
Width
53.6 mm
Width (inches)
2.11 inch
Net weight
1,019 g
Storage temperature
-40 °C...85 °C
Operating temperature
-40 °C...75
Humidity
5 to 95 % (non-condensing)
REACH SVHC
Lead 7439-92-1
SCIP
9229992a-00b9-4096-8962-200a7f33e289
EMC standards
EN 55032, EN 55024, CISPR 32, FCC Part 15 Subpart B Class A, IEC 61000-4-2 ESD: Contact: 6 kV; Air: 8 kV, IEC 61000-4-3 RS: 80 MHz to 1 GHz: 20 V/m, IEC 61000-4-4 EFT: Power: 2 kV; Signal: 1 kV, IEC 61000-4-5 Surge: Power: 2 kV; Signal: 2 kV, IEC 61000-4-6 CS: 10 V, IEC 61000-4-8
Explosive risk zone
UL/cUL, Class I, Division 2, Groups A, B, C and D, ATEX Zone 2 Ex nA nC IIC T4 Gc
Free fall
According to IEC 60068-2-32
Safety standard
UL508, EN 60950-1
Ship use
DNV
Shock
according to IEC 60068-2-27
Vibration
according to IEC 60068-2-6
Humidity
5 to 95 % (non-condensing)
Operating temperature, max.
75
Operating temperature, min.
-40 °C
Storage temperature, max.
85 °C
Storage temperature, min.
-40 °C
Transmission rate
100 Mbps
Transceiver type
Multimode
Connector type
SC-Duplex
Transmission distance, typ.
5 km
Wavelength
Wavelength
TX
min.
1,260 nm
max.
1,360 nm
Wavelength
RX
min.
1,100 nm
max.
1,600 nm
Transmission power
min.
-20 dBm
max.
-10 dBm
Link-budget
12 dB
Fibre-optic ports
100BaseFX ports (SC connector), Multimode
Function DIP switch
Port surveillance, Broadcast storm protection enable/disable
LED indicator
PWR1, PWR2, FAULT, 10/100M (TP-Port), 100M (fibre-optic port).
Number of ports
6x RJ45, 3 * SC Multi-mode
RJ45 ports
10/100BaseT(X), auto negotiation, Full-/half-duplex mode, Auto MDI/MDI-X port
Signalling contact
1 relay output with a current capacity of 1 A at 24 V DC
MTBF
According to Standard
MIL-HDBK-217F, GB 25°C
Operating time (hours), min.
396,000 h
Connection type
1 removable 6-pin terminal block
Current consumption
0.31 A at 24 V
Overload current protection
1.6 A
Reverse polarity protection
Available
Voltage supply
24 V DC, 2 redundant inputs
Voltage supply range
Voltage type
DC
Voltage, min.
12 V
Voltage, max.
45 V
Bandwidth backplane
1.8 Gbit/s
MAC table size
1 K
Packet buffer size
512 kBit
Housing main material
metal
Protection degree
IP30
Speed
Fast Ethernet
Switch
unmanaged
Type of mounting
DIN rail, Panel (with optional mounting kit)
Data switching
Store and Forward
Flow control
IEEE 802.3x flow control, Back pressure flow control
Standard
IEEE 802.3 for 10BaseT, IEEE 802.3u for 100BaseT(X) and 100BaseFX, IEEE 802.3x for flow control
ETIM 6.0
EC000734
ETIM 7.0
EC000734
ETIM 8.0
EC000734
ETIM 9.0
EC000734
ECLASS 9.0
19-17-01-06
ECLASS 9.1
19-17-01-06
ECLASS 10.0
19-17-04-02
ECLASS 11.0
19-17-04-02
ECLASS 12.0
19-17-04-02
ECLASS 13.0
19-17-04-02
Approvals
ROHS
Conform
UL File Number Search
UL Website
Certificate no. (cULus)
E141197
Certificate no. (cULusEX)
E223527
Order No.:
1241270000
Type:
IE-SW-VL08-8GT
Version:
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 8 * RJ45 10/100/1000BaseT(X), IP30, -10 °C...60 °C
Order No.:
1286860000
Type:
IE-SW-VL08T-8GT
Version:
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 8 * RJ45 10/100/1000BaseT(X), IP30, -40 °C...75 °C
Order No.:
1241280000
Type:
IE-SW-VL08-6GT-2GS
Version:
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 6 * RJ45 10/100/1000BaseT(X), 2 * combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -10 °C...60 °C
Order No.:
1286870000
Type:
IE-SW-VL08T-6GT-2GS
Version:
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 6 * RJ45 10/100/1000BaseT(X), 2 * combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -40 °C...75 °C
Order No.:
1241000000
Type:
IE-SW-VL16-16TX
Version:
Network switch, unmanaged, Fast Ethernet, Number of ports: 16x RJ45, IP30, 0 °C...60 °C
Order No.:
1286590000
Type:
IE-SW-VL16T-16TX
Version:
Network switch, unmanaged, Fast Ethernet, Number of ports: 16x RJ45, IP30, -40 °C...75 °C
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.