Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
CH20M67 B BK/BK 2010
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Modular housing, OMNIMATE Housing - series CH20M black, Base element, Width: 67.5 mm
Order No. 1235270000
Type CH20M67 B BK/BK 2010
GTIN (EAN) 4050118020014
Qty. 4 pc(s).

Dimensions and weights

Depth 107.4 mm
Depth (inches) 4.228 inch
Height 109.3 mm
Height (inches) 4.303 inch
Width 67.5 mm
Width (inches) 2.657 inch
Net weight 43.25 g

Temperatures

Operating temperature range -40 °C...120 °C
Humidity 5 - 93% rel. humidity, Tu = 40°C, no condensation

Environmental Product Compliance

REACH SVHC /

Material data

Comparative Tracking Index (CTI) 600 ≤ CTI
Insulating material PA 66 GF 30
Insulating material group I
UL 94 flammability rating V-0

General data

Colour black
Colour chart (similar) RAL 9011
Encapsulation option No
Protection degree IP20 in installed state
Rail TS 35

Assembly properties

Number of slots for female connectors of the mounted assembly, max. 18 
Number of PCBs, max.
Number of connection levels, max.
Number of poles, max. 72 
Height of components on the PCB (usage of 1 PCB), max. 61.1 mm
Height of components on the PCB (usage of 2 PCB), max. 57.2 mm
Height of components on the PCB (usage of 3 PCB), max. 34.7 mm
Type of assembly of the PCB double-sided

Mechanical tests

According to Standard DIN EN 61373:1999 (shock and vibration)
Test conditions three housings installed in a row, 200g additional weight per PCB, three PCB mounted
Proved axles X, Y, Z
Shock test
General test advices All mechanical tests were tested on examplary setup, or in view of depending regulation. The specified results do not replace approval relevant tests. They are just orientation values.
Test category 1
Number of shocks per axle 3 in positive and negative direction
Shock duration 30 ms
Acceleration horizontal 30 m/s²
Acceleration vertical 30 m/s²
Acceleration longitudinal 50 m/s²
Vibration test
Test category 1B
Effective acceleration 7.9 m/s²
Test duration 5 hours per axle

Thermal tests

Thermal tests
General test advices All thermal tests were tested on examplary setup, or in view of depending regulation. The specified results do not replace approval relevant tests. They are just orientation values.
Test conditions seven housings installed in a row - no spacing
Test axles horizontal
Ambient temperature 80 °C
Power dissapation, max. 5.7 W
Ambient temperature 60 °C
Power dissapation, max. 8.1 W
Ambient temperature 40 °C
Power dissapation, max. 10.8 W
Ambient temperature 20 °C
Power dissapation, max. 13.6 W

Component properties

Color of clip-on foot black
Number of connection levels, max.

Design - IN requirements

PCB thickness 1.6 mm
Tolerance for the PCB shape ±0.1 mm
Tolerance of circuit board thickness ±0.15 mm

Individualization options

Alternitive colours More on request
Customer specific labelling possible Yes
Customer specific order process See guideline under downloads
Processing possibilities Laser processing

Important note

Product information Circuit board contour, restricted zones, and other information for the design in of the circuit board can be found in the category connection technology under the corresponding male headers in the downloads.

Downloads

Classifications

ETIM 8.0 EC001031
ETIM 9.0 EC001031
ECLASS 11.0 27-18-27-92
ECLASS 12.0 27-18-27-92
ECLASS 13.0 27-19-06-01

Approvals

ROHS Conform

Related products

Order No.: 1235250000
Type: CH20M67 B BK/OR 2010
Version:
Modular housing, OMNIMATE Housing - series CH20M black, Base element, Width: 67.5 mm
 
Order No.: 2653360000
Type: CH20M67 B TYL/BK 2083
Version:
Mounting rail housing, OMNIMATE Housing - series CH20M Traffic yellow, Base element, Width: 67.5 mm