Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAIH-PB-PA-2X1.0-PVC-BL
         

Icon
 

General ordering data

Version Bus line, Number of poles: 2, 100 m, Shielded: Yes, LED: No, Sheath material: PVC, Halogen: Yes
Order No. 1232630000
Type SAIH-PB-PA-2X1.0-PVC-BL
GTIN (EAN) 4050118016505
Qty. 100 m

Dimensions and weights

Net weight 68.702 g

Environmental Product Compliance

RoHS Compliance Status Compliant
REACH SVHC No SVHC above 0.1 wt%

Technical specifications for cable

Bending radius, min., moving 8 x cable diameter
Bending radius, min., stationary 8 x cable diameter
Cable length 100 m
Colour coding red, green
Configurable cable length No
Core cross-section 1 mm²
Halogen Yes
Hybrid cable No
Insulation PE
Irradiation crosslinked No
Number of poles 2
Number of wires
Outside diameter 8 mm ± 0.4 mm
Resistant to welding beads No
Sheath material PVC
Sheathing colour blue (RAL 5015)
Shielded Yes
Suitable for cable carriers No
Temperature range, moving -5...60 °C
Temperature range, stationary -30...80 °C
Welding spark resistance No

Cable structure

Colour coding red, green
Insulation PE
Material sheath PVC
Number of wires
Sheathing colour blue (RAL 5015)

Electrical properties of cable

Category Miscellaneous
Insulation strength 108 Ω

Mechanical and material properties of cable

Halogen Yes

Downloads

Classifications

ETIM 6.0 EC000830
ETIM 7.0 EC003249
ETIM 8.0 EC003249
ETIM 9.0 EC003249
ETIM 10.0 EC003249
ECLASS 9.0 27-06-18-05
ECLASS 9.1 27-06-90-90
ECLASS 10.0 27-06-18-01
ECLASS 11.0 27-06-18-01
ECLASS 12.0 27-06-18-01
ECLASS 13.0 27-06-18-01
ECLASS 14.0 27-06-18-01
ECLASS 15.0 27-06-18-01

Approvals

ROHS Conform

Related products

Order No.: 1232640000
Type: SAIH-PB-PA-2X1.0(PVC)
Version:
Bus line, Number of poles: 2, 100 m, Shielded: Yes, LED: No, Sheath material: PVC, Halogen: Yes