Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
CP M DM20
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Diode module
Order No. 1222210000
Type CP M DM20
GTIN (EAN) 4050118005608
Qty. 1 pc(s).
Delivery status This article will no longer be available in the future.
Available until 2022-10-31
Alternative product 2486090000

Dimensions and weights

Depth 150 mm
Depth (inches) 5.905 inch
Height 130 mm
Height (inches) 5.118 inch
Width 34 mm
Width (inches) 1.339 inch
Net weight 584 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -25 °C...70
Humidity 5...95 %, no condensation

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP c9dca554-f123-4c2f-a680-5a7631aa9527

Input

DC input voltage range 18…30 V DC
Input current 2 x 10 A or 1 x 20 A
Rated input voltage 24 V DC
Wire connection method Screw connection

Output

Continous output current @ UNominal 24 A @ 45 °C, 22.5 A @ 55 °C, 15 A @ 70 °C
Nominal output current for Unom 20 A @ 60 °C
Output current, max. 24 A
Output voltage, note Voltage input - 0.7 V
Rated output voltage 24 V DC ± 1 %
Switching thresholds 21.6 V DC, relay is on for Power Good, 20.4 V DC, relay is off for Power Fail
Voltage monitoring Yes, In both inputs
Wire connection method Screw connection

General data

Degree of efficiency > 97% @ 24 V Input voltage
Humidity 5...95 %, no condensation
Mounting position, installation notice Horizontal on TS35 mounting rail. 50 mm of clearance at top & bottom for air circ. Can mount side by side with no space in between.
Protection degree IP20

EMC / shock / vibration

Interference immunity test acc. to EN 61000-4-2 (ESD)|EN 61000-4-3 and EN 61000-4-8 (fields)|EN 61000-4-4 (burst)|EN 61000-4-5 (surge)|EN 61000-4-6 (conducted)
Noise emission in accordance with EN55032 Class B
Shock resistance IEC 60068-2-27 15 g In all directions
Vibration resistance IEC 60068-2-6 1 g according to EN 50178

Insulation coordination

Insulation voltage 0.5 kV Input / output - Box
Pollution severity 2
Protection class III, with no ground connection, for SELV

Electrical safety (applied standards)

Electrical machine equipment Acc. to EN60204
For use with electronic equipment Acc. to EN50178 / VDE0160

Connection data (input)

Conductor cross-section, AWG/kcmil , max. 12 
Conductor cross-section, AWG/kcmil , min. 26 
Conductor cross-section, flexible , min. 0.5 mm²
Conductor cross-section, rigid , max. 6 mm²
Conductor cross-section, rigid , min. 0.5 mm²
Number of terminals 4 (1+, 2+, 1-, 2-)
Wire connection cross section, flexible (input), max. 2.5 mm²

Connection data (output)

Conductor cross-section, AWG/kcmil , max. 12 
Conductor cross-section, AWG/kcmil , min. 26 
Conductor cross-section, flexible , max. 2.5 mm²
Conductor cross-section, flexible , min. 0.5 mm²
Conductor cross-section, rigid , max. 6 mm²
Conductor cross-section, rigid , min. 0.5 mm²
Number of terminals 4 (3 +, 4 +, 3 -, 4 -)

Signalling

Floating contact Yes

Approbations

Certificate no. (cULus) E258476
Institute (cULus) CULUS

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002540
ETIM 7.0 EC002540
ETIM 8.0 EC002540
ETIM 9.0 EC002540
ECLASS 9.0 27-04-07-01
ECLASS 9.1 27-04-07-01
ECLASS 10.0 27-04-07-01
ECLASS 11.0 27-04-07-90
ECLASS 12.0 27-04-07-90
ECLASS 13.0 27-04-07-90

Approvals

Approvals CCSAUS CE CULUS DETNORVER TUEV UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E258476

Related products

Order No.: 2486070000
Type: PRO DM 10
Version:
Diode module, 24 V DC
 
Order No.: 2486080000
Type: PRO DM 20
Version:
Diode module, 24 V DC