Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
HDC HP 550 F 25
         

Icon
Icon
Icon
Icon
 

General ordering data

Version HDC insert, Female, Crimp connection, Size: 550
Order No. 1220570000
Type HDC HP 550 F 25
GTIN (EAN) 4050118003840
Qty. 1 pc(s).

Dimensions and weights

Length 98.3 mm
Length (inches) 3.87 inch
Diameter 43 mm
Net weight 125 g

Temperatures

Limit temperature -50 °C ... 120 °C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c
REACH SVHC Lead 7439-92-1
SCIP 6eabd5ae-2d6b-409e-8bdf-87c27ee10e40

General data

BG 550
Colour black
Conductor cross-section 25 mm²
Free from halogens false
Insulating material Polyamide with fibre optic
Insulation strength 1010 Ω
Material Copper alloy
Operating voltage, max. (total temperature=60°C) 3,000 V
Plugging cycles ≥ 500
Pollution severity PD 2 (PD 3)
Rated current acc. to DIN EN 61984 (ambient temperature=20°C) 140 A
Rated impulse voltage (DIN EN 61984) 15 kV
Series HighPower
Size 550
Surface finish Silver passivated
Type Female
Type of connection Crimp connection
UL 94 flammability rating V-0
Volume resistance ≤0.1 mΩ

Power contact

Rated impulse voltage (DIN EN 61984), power contact 15 kV
Stripping length, performance contact 30 mm
Type of connection, power contact Crimp connection

Version

BG 550
Conductor cross-section, max. 25 mm²
Conductor cross-section, min. 25 mm²
Material Copper alloy
Size 550
Stripping length, rated connection 30 mm
Surface finish Silver passivated
Type of connection Crimp connection
Volume resistance ≤0.1 mΩ

Important note

Product information Depending on the intended operation, internally generated voltages can superimpose the working voltage and contain corresponding peaks. It is imperative to ensure that these peak voltages do not exceed the rated voltage. For applications outside of this specification, please contact us.

Downloads

Classifications

ETIM 6.0 EC000796
ETIM 7.0 EC000796
ETIM 8.0 EC000796
ETIM 9.0 EC000796
ETIM 10.0 EC000796
ECLASS 9.0 27-44-02-04
ECLASS 9.1 27-44-02-04
ECLASS 10.0 27-44-02-04
ECLASS 11.0 27-44-02-04
ECLASS 12.0 27-44-02-04
ECLASS 13.0 27-44-02-04
ECLASS 14.0 27-44-02-04
ECLASS 15.0 27-44-02-04

Approvals

ROHS Conform

Related products

Order No.: 1079820000
Type: HDC HP 550 F 120
Version:
HDC insert, Female, Crimp connection, Size: 550
 
Order No.: 1079830000
Type: HDC HP 550 F 150
Version:
HDC insert, Female, Crimp connection, Size: 550
 
Order No.: 1079840000
Type: HDC HP 550 F 185
Version:
HDC insert, Female, Crimp connection, Size: 550
 
Order No.: 1120600000
Type: HDC HP 550 F 240
Version:
HDC insert, Female, Crimp connection, Size: 550
 
Order No.: 1177100000
Type: HDC HP 550 F 50
Version:
HDC insert, Female, Crimp connection, Size: 550
 
Order No.: 1268820000
Type: HDC HP 550 F 70
Version:
HDC insert, Female, Crimp connection, Size: 550
 
Order No.: 1079810000
Type: HDC HP 550 F 95
Version:
HDC insert, Female, Crimp connection, Size: 550
 
Order No.: 1079780000
Type: HDC HP 550 M 120
Version:
HDC insert, Pin, Crimp connection, Size: 550
 
Order No.: 1119110000
Type: HDC HP 550 M 150
Version:
HDC insert, Pin, Crimp connection, Size: 550
 
Order No.: 1172600000
Type: HDC HP 550 M 16
Version:
HDC insert, Pin, Crimp connection, Size: 550
 
Order No.: 1120580000
Type: HDC HP 550 M 185
Version:
HDC insert, Pin, Crimp connection, Size: 550
 
Order No.: 1120590000
Type: HDC HP 550 M 240
Version:
HDC insert, Pin, Crimp connection, Size: 550
 
Order No.: 1220580000
Type: HDC HP 550 M 25
Version:
HDC insert, Pin, Crimp connection, Size: 550
 
Order No.: 1157800000
Type: HDC HP 550 M 50
Version:
HDC insert, Pin, Crimp connection, Size: 550
 
Order No.: 1268810000
Type: HDC HP 550 M 70
Version:
HDC insert, Pin, Crimp connection, Size: 550
 
Order No.: 1079790000
Type: HDC HP 550 M 95
Version:
HDC insert, Pin, Crimp connection, Size: 550