A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 3/4" NPT, 13.9 mm, OD min. 8 - OD max. 11.7 mm, Brass, nickel-plated
Order No.
1206670000
Type
A2LC/20S/NPT3/4-NPT1/2F
GTIN (EAN)
4050118078473
Qty.
24 pc(s).
Dimensions and weights
Height
52.8 mm
Height (inches)
2.079 inch
Width
28.5 mm
Width (inches)
1.122 inch
Length
68.8 mm
Length (inches)
2.709 inch
Net weight
140 g
Temperatures
Operating temperature
-50 °C...120 °C
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
9706e29a-947e-49f2-a4db-8015ded62160
Certificate numbers cable gland
Certificate No. (IECEX)
IECEXTPS16.0004X
Certificate no. cable gland (ATEX)
TÜV IT 16ATEX 059X
Certificate no. cable gland (CCC)
2020322313000069
Certificate no. cable gland (IECEx)
IECEx TPS 16.0004X
Identification
II 2G 1D, Ex db IIC Gb, Ex eb IIC Gb, Ex ta IIIC Da
General information
AF size 1
26 mm
AF size 2
26 mm
Cable glands
NPT 3/4"
Conduit thread size (Inch)
NPT 1/2"
Explosion protection type
Ex d - flameproof, Ex e - increased safety
External thread
3/4" NPT
Halogen
No
Installation guidelines
See assembly instructions
Length of thread
13.9 mm
Material
Brass, nickel-plated
O-Ring
Silicone
Operating temperature range, max.
120 °C
Operating temperature range, min.
-50 °C
Outer cable diameter, max.
11.7 mm
Outer cable diameter, min.
8 mm
Pitch of thread
1.81 mm
Protection degree
IP66, IP68
Seal insert
Silicone
Sealing
Silicone
Silicone
Yes
Standards
EN 60079-0, EN 60079-1, EN 60079-31, EN 60079-7, GB 12476.1, GB 12476.5, GB 3836.1, GB 3836.2, GB 3836.3, IEC 60079-0, IEC 60079-1, IEC 60079-31, IEC 60079-7
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 1/2" NPT, 13.6 mm, OD min. 4.5 - OD max. 8.7 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 1/2" NPT, 13.6 mm, OD min. 4.5 - OD max. 8.7 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 3/4" NPT, 13.9 mm, OD min. 4.5 - OD max. 8.7 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 3/4" NPT, 13.9 mm, OD min. 4.5 - OD max. 8.7 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 1/2" NPT, 13.6 mm, OD min. 10 - OD max. 14 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 1/2" NPT, 13.6 mm, OD min. 10 - OD max. 14 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 3/4" NPT, 13.9 mm, OD min. 10 - OD max. 14 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 3/4" NPT, 13.9 mm, OD min. 10 - OD max. 14 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 1/2" NPT, 13.6 mm, OD min. 8 - OD max. 11.7 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 1/2" NPT, 13.6 mm, OD min. 8 - OD max. 11.7 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 3/4" NPT, 13.9 mm, OD min. 8 - OD max. 11.7 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 1" NPT, 17.3 mm, OD min. 13.5 - OD max. 20 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 1" NPT, 17.3 mm, OD min. 13.5 - OD max. 20 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 3/4" NPT, 13.9 mm, OD min. 13.5 - OD max. 20 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 3/4" NPT, 13.9 mm, OD min. 13.5 - OD max. 20 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 1 1/4" NPT, 18 mm, OD min. 19.5 - OD max. 26.3 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 1 1/4" NPT, 18 mm, OD min. 19.5 - OD max. 26.3 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 1" NPT, 17.3 mm, OD min. 19.5 - OD max. 26.3 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 1" NPT, 17.3 mm, OD min. 19.5 - OD max. 26.3 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 1 1/2" NPT, 18.4 mm, OD min. 25.5 - OD max. 32.2 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 1 1/2" NPT, 18.4 mm, OD min. 25.5 - OD max. 32.2 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 1 1/4" NPT, 18 mm, OD min. 25.5 - OD max. 32.2 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 1 1/4" NPT, 18 mm, OD min. 25.5 - OD max. 32.2 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 2" NPT, 19.2 mm, OD min. 37.5 - OD max. 44.1 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 1 1/2" NPT, 18.4 mm, OD min. 31.5 - OD max. 38.2 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 1 1/2" NPT, 18.4 mm, OD min. 31.5 - OD max. 38.2 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 2" NPT, 19.2 mm, OD min. 31.5 - OD max. 38.2 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 2" NPT, 19.2 mm, OD min. 31.5 - OD max. 38.2 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 2 1/2" NPT, 28.9 mm, OD min. 49.5 - OD max. 56 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 2 1/2" NPT, 19.2 mm, OD min. 43.5 - OD max. 50.1 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 2 1/2" NPT, 19.2 mm, OD min. 43.5 - OD max. 50.1 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 2" NPT, 19.2 mm, OD min. 43.5 - OD max. 50.1 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 2" NPT, 19.2 mm, OD min. 43.5 - OD max. 50.1 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 3/4" NPT, 13.9 mm, OD min. 8 - OD max. 11.7 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 1/2" NPT, 13.6 mm, OD min. 4.5 - OD max. 8.7 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 1/2" NPT, 13.6 mm, OD min. 4.5 - OD max. 8.7 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 3/4" NPT, 13.9 mm, OD min. 4.5 - OD max. 8.7 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 3/4" NPT, 13.9 mm, OD min. 4.5 - OD max. 8.7 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 1/2" NPT, 13.6 mm, OD min. 10 - OD max. 14 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 1/2" NPT, 13.6 mm, OD min. 10 - OD max. 14 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 3/4" NPT, 13.9 mm, OD min. 10 - OD max. 14 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 3/4" NPT, 13.9 mm, OD min. 10 - OD max. 14 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 1/2" NPT, 13.6 mm, OD min. 8 - OD max. 11.7 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 1/2" NPT, 13.6 mm, OD min. 8 - OD max. 11.7 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 3/4" NPT, 13.9 mm, OD min. 8 - OD max. 11.7 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 1" NPT, 17.3 mm, OD min. 13.5 - OD max. 20 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 1" NPT, 17.3 mm, OD min. 13.5 - OD max. 20 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 3/4" NPT, 13.9 mm, OD min. 13.5 - OD max. 20 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 3/4" NPT, 13.9 mm, OD min. 13.5 - OD max. 20 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 1 1/4" NPT, 18 mm, OD min. 19.5 - OD max. 26.3 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 1 1/4" NPT, 18 mm, OD min. 19.5 - OD max. 26.3 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 1" NPT, 17.3 mm, OD min. 19.5 - OD max. 26.3 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 1" NPT, 17.3 mm, OD min. 19.5 - OD max. 26.3 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 1 1/2" NPT, 18.4 mm, OD min. 25.5 - OD max. 32.2 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 1 1/2" NPT, 18.4 mm, OD min. 25.5 - OD max. 32.2 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 1 1/4" NPT, 18 mm, OD min. 25.5 - OD max. 32.2 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 1 1/4" NPT, 18 mm, OD min. 25.5 - OD max. 32.2 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 2" NPT, 19.2 mm, OD min. 37.5 - OD max. 44.1 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 1 1/2" NPT, 18.4 mm, OD min. 31.5 - OD max. 38.2 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 1 1/2" NPT, 18.4 mm, OD min. 31.5 - OD max. 38.2 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 2" NPT, 19.2 mm, OD min. 31.5 - OD max. 38.2 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 2" NPT, 19.2 mm, OD min. 31.5 - OD max. 38.2 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 2 1/2" NPT, 28.9 mm, OD min. 49.5 - OD max. 56 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 2 1/2" NPT, 19.2 mm, OD min. 43.5 - OD max. 50.1 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 2 1/2" NPT, 19.2 mm, OD min. 43.5 - OD max. 50.1 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 2" NPT, 19.2 mm, OD min. 43.5 - OD max. 50.1 mm, Brass, nickel-plated
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, 2" NPT, 19.2 mm, OD min. 43.5 - OD max. 50.1 mm, Brass, nickel-plated
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.