Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAIL-M8GRJ45-4S40UIE
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Bus line, Number of poles: 4, 40 m, pin, straight, RJ45, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
Order No. 1201214000
Type SAIL-M8GRJ45-4S40UIE
GTIN (EAN) 4050118692761
Qty. 1 pc(s).

Dimensions and weights

Net weight 1,101 g

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP e8d8af70-4c85-4483-bc8c-9bc5b598e2a9

Technical specifications for cable

Acceleration 5 m/s²
Bending cycles 5 Mio
Bending radius, min., moving 7.5 x cable diameter
Bending radius, min., stationary 4 x cable diameter
Cable length 40 m
Colour coding blue, orange, white / blue, white / orange
Core cross-section 0.15 mm²
Halogen No
Hybrid cable No
Insulation PP
Number of poles 4
Outer cladding in accordance with UL AWM style 20963 (80 °C / 30 V)
Outside diameter 4.8 mm ± 0.3 mm
Sheath material PUR
Sheathing colour green
Shielded Yes
Speed 180 m/s
Suitable for cable carriers Yes
Temperature range, stationary -40...80 °C

General technical data

Coding none
Contact surface Gold-plated
Housing main material PUR
LED No
Pollution severity 3
Protection degree IP67
Rated current 4 A
Rated voltage 30 V
Temperature range of housing -25…+80 °C
Threaded ring material Brass, nickel-plated
Tightening torque M8: 0.5 - 0.6 Nm
Version pin, straight, RJ45
jumpered No

Electrical properties

Rated voltage 30 V

Plug, left

Plug left M8, IP67, male contact, straight, Plastic, shielded

Plug, right

Plug right RJ45, IP20, male contact, straight, Plastic, shielded

Downloads

Engineering Data
CADENAS eCATALOG CAX data
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC002599
ETIM 7.0 EC002599
ETIM 8.0 EC002599
ETIM 9.0 EC002599
ECLASS 9.0 27-06-03-08
ECLASS 9.1 27-06-03-08
ECLASS 10.0 27-06-03-08
ECLASS 11.0 27-06-03-08
ECLASS 12.0 27-06-03-08
ECLASS 13.0 27-06-03-08

Approvals

Approvals CE UKCA
ROHS Conform

Related products

Order No.: 1201210025
Type: SAIL-M8GRJ45-4S0.25UIE
Version:
Bus line, Connecting line, M8, Number of poles: 4, 0.25 m, pin, straight, RJ45, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1201210050
Type: SAIL-M8GRJ45-4S0.5UIE
Version:
Bus line, Number of poles: 4, 0.5 m, pin, straight, RJ45, Shielded: Yes, Sheath material: PUR, Halogen: No
 
Order No.: 1201211000
Type: SAIL-M8GRJ45-4S10UIE
Version:
Bus line, Connecting line, M8, Number of poles: 4, 10 m, pin, straight, RJ45, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1201211500
Type: SAIL-M8GRJ45-4S15UIE
Version:
Bus line, Connecting line, M8, Number of poles: 4, 15 m, pin, straight, RJ45, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1201210200
Type: SAIL-M8GRJ45-4S2.0UIE
Version:
Bus line, Connecting line, M8, Number of poles: 4, 2 m, pin, straight, RJ45, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1201212000
Type: SAIL-M8GRJ45-4S20UIE
Version:
Bus line, Number of poles: 4, 20 m, pin, straight, RJ45, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1201212500
Type: SAIL-M8GRJ45-4S25UIE
Version:
Bus line, Number of poles: 4, 25 m, pin, straight, RJ45, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1201210300
Type: SAIL-M8GRJ45-4S3.0UIE
Version:
Bus line, Number of poles: 4, 3 m, pin, straight, RJ45, Shielded: Yes, Sheath material: PUR, Halogen: No
 
Order No.: 1201213500
Type: SAIL-M8GRJ45-4S35UIE
Version:
Bus line, Number of poles: 4, 30 m, pin, straight, RJ45, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1201210500
Type: SAIL-M8GRJ45-4S5.0UIE
Version:
Bus line, Connecting line, M8, Number of poles: 4, 5 m, pin, straight, RJ45, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1201210600
Type: SAIL-M8GRJ45-4S6.0UIE
Version:
Bus line, Number of poles: 4, 6 m, pin, straight, RJ45, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1201210750
Type: SAIL-M8GRJ45-4S7.5UIE
Version:
Bus line, Connecting line, M8, Number of poles: 4, 7.5 m, pin, straight, RJ45, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No