Klippon TB QL (Terminal Box - Quarter Lock), Empty enclosure, stainless steel enclosure, Height: 400 mm, Width: 300 mm, Depth: 200 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
Order No.
1200270000
Type
KTB QL 403020 S4E0
GTIN (EAN)
4032248983131
Qty.
1 pc(s).
Dimensions and weights
Depth
200 mm
Depth (inches)
7.874 inch
Height
400 mm
Height (inches)
15.748 inch
Width
300 mm
Width (inches)
11.811 inch
Mounting dimension - height
247 mm
Mounting dimension - width
326 mm
Net weight
8,940 g
Temperatures
Operating temperature
-60 °C...135 °C
Note: room temperature (service)
Limited to IP66 protection when used in temperatures greater than 105 °C.
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
8d5fcdfe-c58e-44e1-a6b4-74d2bbccc9dd
Cable glands, left
M12
48
M16
32
M20
20
M25
17
M32
9
M40
7
M50
3
M63
3
M75
2
Cable glands, right
M12
48
M16
32
M20
20
M25
17
M32
9
M40
7
M50
3
M63
3
M75
2
Cable glands, top/bottom
M12
38
M16
26
M20
17
M25
14
M32
7
M40
6
M50
3
M63
2
M75
2
Certificate numbers enclosure
Approval conditions
ATEX, CCoE, DNV, IECEX, INMETRO, KC, NEPSI, CCC, UL AEx Class Div., UL AEx Class Zone, cULus
Attestation of Conformatiy No. (AoC)
DE PS261X 160309 001ISS03
Certificate No. (ATEX)
KEMA10ATEX0046U
Certificate No. (CCOE)
P461058_1
Certificate No. (DNV)
TAE000013S
Certificate No. (IECEX)
IECEXKEM10.0015U
Certificate No. Electronic Box (NEPSI)
2020322303003289
Certificate No. UL 508A
E223801
Certificate No. UL Haz.Loc.
E223792
Certificate No. UL Ord.Loc.
E243298
Certificate No. UL Terminal Box
E223792
Certificate no. (INMETRO)
IEX13.0006U
Certificate no. (cULus)
E243298
Certificate no. Terminal Box (AEx)
E223792
Certificate no. Terminal Box (ATEX)
IBExU14ATEX1050
Certificate no. Terminal Box (IECEx)
IECEXIBE14.0013
Certificate no. Terminal Box (INMETRO)
LMP 21.0017
Certificate no. Terminal Box (KOSHA)
16-AV4BO-0245X
Certificate no. empty enclosure (ATEX)
IBExU14ATEX1028 U
Certificate no. empty enclosure (ECAS)
21-09-25241/E21-09-053807
Certificate no. empty enclosure (IECEx)
IECEx IBE 14.0004U
Certificate no. empty enclosure (INMETRO)
LMP 21.0016U
Declaration of Conformatiy No. (DoC LVD)
DE PS261X 160412 001ISS02
General information
Access opening: height
347 mm
Access opening: width
241 mm
Areas of use
Explosive risk zone, Process industry, Oil and gas industry, Chemical industry, Offshore, Onshore
Dimension of box
490x550x290
Enclosure attachment
4 welded-on mounting feet with 11 mm holes (2 slotted feet and 2 cross-shaped feet)
Flange plate
No
Impact resistance
7 J ATEX version, 10 J version standard
Integral fixing
4, 6 or 9 stud bolts M6 inner (female) thread
Lid attachment
Quarter-turn fastener with slotted insert
Material
Stainless steel 1.4404 (316L)
Material thickness of cover
1.5 mm
Material thickness of enclosure
1.5 mm
Max. payload
48 kg
Note: protection class
If used in temperature ranges above 105 °C, IP protection is limited to IP 66.
Opening angle lid
130 °
Operating temperature, max.
135 °C
Operating temperature, min.
-60 °C
Overall dimensions
400 x 351 x 210
Position PE bolts
Enclosure side C
Protection class (UL)
Type 3, Type 4X, Type 12
Protection degree
IP66
Seal material
Silicone
Standards
DIN EN 62208 - Empty enclosure standard, DIN EN 61373 Class 1B**, DIN EN 15085-2, EN 60079-0, EN 60079-7, EN 60079-31, IEC 60079-0, IEC 60079-7, IEC 60079-31
Surface finish
electropolished
Housing earth
Earth, enclosure, internal
Welded-on M6 stainless-steel earth stud in enclosure body and lid.
Explosive risk zone, Process industry, Oil and gas industry, Chemical industry, Offshore, Onshore
Dimension of box
490x550x290
Enclosure attachment
4 welded-on mounting feet with 11 mm holes (2 slotted feet and 2 cross-shaped feet)
Flange plate
No
Impact resistance
7 J ATEX version, 10 J version standard
Integral fixing
4, 6 or 9 stud bolts M6 inner (female) thread
Lid attachment
Quarter-turn fastener with slotted insert
Material
Stainless steel 1.4404 (316L)
Material thickness of cover
1.5 mm
Material thickness of enclosure
1.5 mm
Max. payload
48 kg
Note: protection class
If used in temperature ranges above 105 °C, IP protection is limited to IP 66.
Opening angle lid
130 °
Operating temperature, max.
135 °C
Operating temperature, min.
-60 °C
Overall dimensions
400 x 351 x 210
Position PE bolts
Enclosure side C
Protection class (UL)
Type 3, Type 4X, Type 12
Protection degree
IP66
Seal material
Silicone
Standards
DIN EN 62208 - Empty enclosure standard, DIN EN 61373 Class 1B**, DIN EN 15085-2, EN 60079-0, EN 60079-7, EN 60079-31, IEC 60079-0, IEC 60079-7, IEC 60079-31
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.