Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
KTB QL 352620 S4E2
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Klippon TB QL (Terminal Box - Quarter Lock), Empty enclosure, stainless steel enclosure, Height: 350 mm, Width: 260 mm, Depth: 200 mm, Gland plates: Bottom, top, Material: Stainless steel 1.4404 (316L), electropolished, silver
Order No. 1200180000
Type KTB QL 352620 S4E2
GTIN (EAN) 4032248982936
Qty. 1 pc(s).

Dimensions and weights

Depth 200 mm
Depth (inches) 7.874 inch
Height 350 mm
Height (inches) 13.78 inch
Width 260 mm
Width (inches) 10.236 inch
Mounting dimension - height 250 mm
Mounting dimension - width 286 mm
Net weight 8,950 g

Temperatures

Operating temperature -60 °C...135 °C
Note: room temperature (service) Limited to IP66 protection when used in temperatures greater than 105 °C.

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 8d5fcdfe-c58e-44e1-a6b4-74d2bbccc9dd
RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c

Cable glands, left

M12 38 
M16 26 
M20 17 
M25 14 
M32
M40
M50
M63
M75

Cable glands, right

M12 38 
M16 26 
M20 17 
M25 14 
M32
M40
M50
M63
M75

Cable glands, top/bottom

M12 33 
M16 22 
M20 14 
M25 12 
M32
M40
M50
M63
M75

Certificate numbers enclosure

Approval conditions ATEX, CCoE, DNV, IECEX, INMETRO, KC, NEPSI, CCC, UL AEx Class Div., UL AEx Class Zone, cULus
Attestation of Conformatiy No. (AoC) DE PS261X 160309 001ISS06
Certificate No. (ATEX) KEMA10ATEX0046U
Certificate No. (CCOE) P461058_1
Certificate No. (DNV) TAE000013S
Certificate No. (IECEX) IECEXKEM10.0015U
Certificate No. Electronic Box (NEPSI) 2020322303003289
Certificate No. UL 508A E223801
Certificate No. UL Haz.Loc. E223792
Certificate No. UL Ord.Loc. E243298
Certificate No. UL Terminal Box E223792
Certificate no. (INMETRO) IEX13.0006U
Certificate no. (cULus) E243298
Certificate no. Terminal Box (AEx) E223792
Certificate no. Terminal Box (ATEX) IBExU14ATEX1050
Certificate no. Terminal Box (IECEx) IECEXIBE14.0013
Certificate no. Terminal Box (INMETRO) LMP 21.0017
Certificate no. Terminal Box (KOSHA) 16-AV4BO-0245X
Certificate no. empty enclosure (ATEX) IBExU14ATEX1028 U
Certificate no. empty enclosure (ECAS) 21-09-25241/E21-09-053807
Certificate no. empty enclosure (IECEx) IECEx IBE 14.0004U
Certificate no. empty enclosure (INMETRO) LMP 21.0016U
Declaration of Conformatiy No. (DoC LVD) DE PS261X 160412 001ISS03

General information

AF size 10 mm
Access opening: height 297 mm
Access opening: width 201 mm
Areas of use Explosive risk zone, Process industry, Oil and gas industry, Chemical industry, Offshore, Onshore
Dimension of box 450x510x290
Enclosure attachment 4 welded-on mounting feet with 11 mm holes (2 slotted feet and 2 cross-shaped feet)
Flange plate Yes
Flange plate mounting M6 hexagonal head screws 10 SW
Gland plates Bottom, top
Impact resistance 7 J ATEX version, 10 J version standard
Integral fixing 4, 6 or 9 stud bolts M6 inner (female) thread
Lid attachment Quarter-turn fastener with slotted insert
Material Stainless steel 1.4404 (316L)
Material thickness of cover 1.5 mm
Material thickness of enclosure 1.5 mm
Material thickness of flange 3 mm
Max. payload 36 kg
Note: protection class If used in temperature ranges above 105 °C, IP protection is limited to IP 66.
Opening angle lid 130 °
Operating temperature, max. 135 °C
Operating temperature, min. -60 °C
Overall dimensions 372 x 311 x 210
Position PE bolts Enclosure side C
Protection class (UL) Type 3, Type 4X, Type 12
Protection degree IP66
Seal material Silicone
Standards DIN EN 62208 - Empty enclosure standard, DIN EN 61373 Class 1B**, DIN EN 15085-2, EN 60079-0, EN 60079-7, EN 60079-31, IEC 60079-0, IEC 60079-7, IEC 60079-31
Surface finish electropolished

Housing earth

Earth, enclosure, internal Welded-on M6 stainless-steel earth stud in enclosure body and lid.

horizontal assembly

WDU 10 / ZDU 10 2x17
WDU 16 / ZDU 16 1x14
WDU 2,5 / ZDU 2,5 / IDU 2,5 2x34
WDU 35 / ZDU 35 1x11
WDU 4 / ZDU 4 2x29
WDU 6 / ZDU 6 2x22

vertical assembly

WDU 10 / ZDU 10 1x27
WDU 16 / ZDU 16 1x22
WDU 2,5 / ZDU 2,5 / IDU 2,5 2x53
WDU 4 / ZDU 4 1x44
WDU 6 / ZDU 6 1x33

Downloads

Classifications

ETIM 6.0 EC002503
ETIM 7.0 EC002503
ETIM 8.0 EC002503
ETIM 9.0 EC002503
ECLASS 9.0 27-18-05-02
ECLASS 9.1 27-18-05-02
ECLASS 10.0 27-18-05-02
ECLASS 11.0 27-18-05-02
ECLASS 12.0 27-18-05-02
ECLASS 13.0 27-18-05-02
ECLASS 14.0 27-18-05-02

Approvals

Approvals CCCEX CCOE CE CULUS DETNORVER IBEXUATEX IECEXIBE IECEXKEM INMETRO KEMAATEX KOREANCERT NEPSI UKEX UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E243298

Related products

Order No.: 1200160000
Type: KTB QL 352620 S4E0
Version:
Klippon TB QL (Terminal Box - Quarter Lock), Empty enclosure, stainless steel enclosure, Height: 350 mm, Width: 260 mm, Depth: 200 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
 
Order No.: 1200170000
Type: KTB QL 352620 S4E1
Version:
Klippon TB QL (Terminal Box - Quarter Lock), Empty enclosure, stainless steel enclosure, Height: 350 mm, Width: 260 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), electropolished, silver
 
Order No.: 1200190000
Type: KTB QL 352620 S4E3
Version:
Klippon TB QL (Terminal Box - Quarter Lock), Empty enclosure, stainless steel enclosure, Height: 350 mm, Width: 260 mm, Depth: 200 mm, Gland plates: Bottom, left, right, Material: Stainless steel 1.4404 (316L), electropolished, silver
 
Order No.: 1200210000
Type: KTB QL 352620 S4E4
Version:
Klippon TB QL (Terminal Box - Quarter Lock), Empty enclosure, stainless steel enclosure, Height: 350 mm, Width: 260 mm, Depth: 200 mm, Gland plates: Bottom, top, left, right, Material: Stainless steel 1.4404 (316L), electropolished, silver