Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
KTB FS 262620 S4E0
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Klippon TB FS (Terminal Box - Fixing Screw), Empty enclosure, stainless steel enclosure, Height: 260 mm, Width: 260 mm, Depth: 200 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
Order No. 1195750000
Type KTB FS 262620 S4E0
GTIN (EAN) 4032248978304
Qty. 1 pc(s).

Dimensions and weights

Depth 200 mm
Depth (inches) 7.874 inch
Height 260 mm
Height (inches) 10.236 inch
Width 260 mm
Width (inches) 10.236 inch
Mounting dimension - height 170 mm
Mounting dimension - width 286 mm
Net weight 5.93 g

Temperatures

Operating temperature -60 °C...135 °C
Note: room temperature (service) Limited to IP66 protection when used in temperatures greater than 105 °C.

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c
REACH SVHC Lead 7439-92-1
SCIP 8d5fcdfe-c58e-44e1-a6b4-74d2bbccc9dd

Cable glands, left

M12 25 
M16 16 
M20 11 
M25
M32
M40
M50
M63
M75

Cable glands, right

M12 25 
M16 16 
M20 11 
M25
M32
M40
M50
M63
M75

Cable glands, top/bottom

M12 33 
M16 22 
M20 14 
M25 12 
M32
M40
M50
M63
M75

Certificate numbers enclosure

Approval conditions ATEX, CCoE, DNV, IECEX, INMETRO, KC, NEPSI, CCC, UL AEx Class Div., UL AEx Class Zone, cULus
Attestation of Conformatiy No. (AoC) DE PS261X 160309 001ISS06
Certificate No. (ATEX) KEMA10ATEX0046U
Certificate No. (DNV) TAE000013S
Certificate No. (IECEX) IECEXKEM10.0015U
Certificate No. Electronic Box (NEPSI) 2020322303003289
Certificate No. UL 508A E223801
Certificate No. UL Haz.Loc. E223792
Certificate No. UL Ord.Loc. E243298
Certificate No. UL Terminal Box E223792
Certificate no. (INMETRO) IEX13.0006U
Certificate no. (cULus) E256877
Certificate no. Terminal Box (AEx) E223792
Certificate no. Terminal Box (ATEX) IBExU14ATEX1050
Certificate no. Terminal Box (IECEx) IECEXIBE14.0013
Certificate no. Terminal Box (INMETRO) LMP 21.0017
Certificate no. Terminal Box (KOSHA) 16-AV4BO-0245X
Certificate no. empty enclosure (ATEX) IBExU14ATEX1028 U
Certificate no. empty enclosure (ECAS) 21-09-25241/E21-09-053807
Certificate no. empty enclosure (IECEx) IECEx IBE 14.0004U
Certificate no. empty enclosure (INMETRO) LMP 21.0016U
Declaration of Conformatiy No. (DoC LVD) DE PS261X 160412 001ISS03

General information

AF size 10 mm
Access opening: height 230 mm
Access opening: width 230 mm
Areas of use Explosive risk zone, Process industry, Oil and gas industry, Chemical industry, Offshore, Onshore
Dimension of box 320x455x290
Enclosure attachment 4 welded-on mounting feet with 11 mm holes (2 slotted feet and 2 cross-shaped feet)
Flange plate No
Impact resistance 7 J ATEX version, 10 J version standard
Integral fixing 4, 6 or 9 stud bolts M6 inner (female) thread
Lid attachment M6 hex-head slotted screws SW10
Material Stainless steel 1.4404 (316L)
Material thickness of cover 1.5 mm
Material thickness of enclosure 1.5 mm
Max. payload 27 kg
Note: protection class If used in temperature ranges above 105 °C, IP protection is limited to IP 66.
Number of lid screws
Operating temperature, max. 135 °C
Operating temperature, min. -60 °C
Overall dimensions 260 x 311 x 208.5
Position PE bolts Enclosure side C
Protection class (UL) Type 3, Type 4X, Type 12
Protection degree IP66, IP67
Seal material Silicone
Standards DIN EN 62208 - Empty enclosure standard, DIN EN 15085-2, EN 60079-0, EN 60079-7, EN 60079-31, IEC 60079-0, IEC 60079-7, IEC 60079-31
Surface finish electropolished
Torque for lid screws 2.5 Nm

Housing earth

Earth, enclosure, internal Welded-on M6 stainless-steel earth stud in enclosure body and lid., Continuous M10 earth stud in body enclosure

horizontal assembly

WDU 10 / ZDU 10 1x17
WDU 16 / ZDU 16 1x14
WDU 2,5 / ZDU 2,5 / IDU 2,5 2x34
WDU 35 / ZDU 35 1x10
WDU 4 / ZDU 4 1x29
WDU 6 / ZDU 6 1x22

vertical assembly

WDU 10 / ZDU 10 1x18
WDU 16 / ZDU 16 1x15
WDU 2,5 / ZDU 2,5 / IDU 2,5 2x35
WDU 35 / ZDU 35 1x10
WDU 4 / ZDU 4 1x30
WDU 6 / ZDU 6 1x22

Downloads

Classifications

ETIM 6.0 EC002503
ETIM 7.0 EC002503
ETIM 8.0 EC002503
ETIM 9.0 EC002503
ETIM 10.0 EC002503
ECLASS 9.0 27-18-05-02
ECLASS 9.1 27-18-05-02
ECLASS 10.0 27-18-05-02
ECLASS 11.0 27-18-05-02
ECLASS 12.0 27-18-05-02
ECLASS 13.0 27-18-05-02
ECLASS 14.0 27-18-05-02
ECLASS 15.0 27-18-05-02

Approvals

Approvals CCCEX CE CULUS DETNORVER IBEXUATEX IECEXIBE IECEXKEM INMETRO KEMAATEX KOREANCERT NEPSI UKEX UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E256877

Related products

Order No.: 1195760000
Type: KTB FS 262620 S4E1
Version:
Klippon TB FS (Terminal Box - Fixing Screw), Empty enclosure, stainless steel enclosure, Height: 260 mm, Width: 260 mm, Depth: 200 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), electropolished, silver
 
Order No.: 1195770000
Type: KTB FS 262620 S4E2
Version:
Klippon TB FS (Terminal Box - Fixing Screw), Empty enclosure, stainless steel enclosure, Height: 260 mm, Width: 260 mm, Depth: 200 mm, Gland plates: Bottom, top, Material: Stainless steel 1.4404 (316L), electropolished, silver
 
Order No.: 1195780000
Type: KTB FS 262620 S4E3
Version:
Klippon TB FS (Terminal Box - Fixing Screw), Empty enclosure, stainless steel enclosure, Height: 260 mm, Width: 260 mm, Depth: 200 mm, Gland plates: Bottom, left, right, Material: Stainless steel 1.4404 (316L), electropolished, silver
 
Order No.: 1195790000
Type: KTB FS 262620 S4E4
Version:
Klippon TB FS (Terminal Box - Fixing Screw), Empty enclosure, stainless steel enclosure, Height: 260 mm, Width: 260 mm, Depth: 200 mm, Gland plates: Bottom, top, left, right, Material: Stainless steel 1.4404 (316L), electropolished, silver