Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 400 mm, Width: 300 mm, Depth: 150 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
Order No.
1194900000
Type
KTB MH 403015 S4E0
GTIN (EAN)
4032248977598
Qty.
1 pc(s).
Dimensions and weights
Depth
150 mm
Depth (inches)
5.905 inch
Height
400 mm
Height (inches)
15.748 inch
Width
300 mm
Width (inches)
11.811 inch
Mounting dimension - height
247 mm
Mounting dimension - width
326 mm
Net weight
7,916 g
Temperatures
Operating temperature
-60 °C...135 °C
Note: room temperature (service)
Limited to IP66 protection when used in temperatures greater than 105 °C.
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
8d5fcdfe-c58e-44e1-a6b4-74d2bbccc9dd
Cable glands, left
M12
29
M16
16
M20
13
M25
6
M32
5
M40
4
M50
3
M63
0
M75
0
Cable glands, right
M12
29
M16
16
M20
13
M25
6
M32
5
M40
4
M50
3
M63
0
M75
0
Cable glands, top/bottom
M12
23
M16
13
M20
11
M25
5
M32
4
M40
3
M50
3
M63
0
M75
0
Certificate numbers enclosure
Approval conditions
ATEX, CCoE, DNV, IECEX, INMETRO, KC, NEPSI, CCC, UL AEx Class Div., UL AEx Class Zone, cULus
Attestation of Conformatiy No. (AoC)
DE PS261X 160309 001ISS03
Certificate No. (ATEX)
PTB11ATEX2019
Certificate No. (CCOE)
P461058_1
Certificate No. (DNV)
TAE000013S
Certificate No. (IECEX)
IECEXPTB11.0071
Certificate No. Electronic Box (NEPSI)
2020322303003289
Certificate No. UL 508A
E223801
Certificate No. UL Haz.Loc.
E223792
Certificate No. UL Ord.Loc.
E243298
Certificate No. UL Terminal Box
E223792
Certificate no. (INMETRO)
IEX13.0006U
Certificate no. (cULus)
E243298
Certificate no. Terminal Box (AEx)
E223792
Certificate no. Terminal Box (ATEX)
IBExU14ATEX1050
Certificate no. Terminal Box (IECEx)
IECEXIBE14.0013
Certificate no. Terminal Box (INMETRO)
LMP 21.0017
Certificate no. Terminal Box (KOSHA)
16-AV4BO-0245X
Certificate no. empty enclosure (ATEX)
IBExU14ATEX1028 U
Certificate no. empty enclosure (ECAS)
21-09-25241/E21-09-053807
Certificate no. empty enclosure (IECEx)
IECEx IBE 14.0004U
Certificate no. empty enclosure (INMETRO)
LMP 21.0016U
Declaration of Conformatiy No. (DoC LVD)
DE PS261X 160412 001ISS02
General information
AF size
10 mm
Access opening: height
347 mm
Access opening: width
241 mm
Areas of use
Explosive risk zone, Process industry, Oil and gas industry, Chemical industry, Offshore, Onshore
Dimension of box
490x550x240
Enclosure attachment
4 welded-on mounting feet with 11 mm holes (2 slotted feet and 2 cross-shaped feet)
Flange plate
No
Impact resistance
7 J ATEX version, 10 J version standard
Integral fixing
4, 6 or 9 stud bolts M6 inner (female) thread
Lid
Yes
Lid attachment
4 hinges and M6 hex-head slotted screws SW10
Material
Stainless steel 1.4404 (316L)
Material thickness of cover
1.5 mm
Material thickness of enclosure
1.5 mm
Max. payload
48 kg
Note: protection class
If used in temperature ranges above 105 °C, IP protection is limited to IP 66.
Number of lid screws
4
Opening angle lid
130 °
Operating temperature, max.
135 °C
Operating temperature, min.
-60 °C
Overall dimensions
400 x 351 x 165
Position PE bolts
Enclosure side C
Protection class (UL)
Type 3, Type 4X, Type 12
Protection degree
IP66, IP67
Seal material
Silicone
Seal material of flange plate
Silicone
Standards
DIN EN 62208 - Empty enclosure standard, DIN EN 61373 Class 1B**, DIN EN 15085-2, EN 60079-0, EN 60079-7, EN 60079-31, IEC 60079-0, IEC 60079-7, IEC 60079-31
Surface finish
electropolished
Torque for lid screws
2.5 Nm
Housing earth
Earth, enclosure, cover
Welded-on M6 stainless-steel earth stud in enclosure body and lid.
Earth, enclosure, external
Continuous M10 earth stud in body enclosure
Earth, enclosure, internal
Welded-on M6 stainless-steel earth stud in enclosure body and lid.
Explosive risk zone, Process industry, Oil and gas industry, Chemical industry, Offshore, Onshore
Dimension of box
490x550x240
Enclosure attachment
4 welded-on mounting feet with 11 mm holes (2 slotted feet and 2 cross-shaped feet)
Flange plate
No
Impact resistance
7 J ATEX version, 10 J version standard
Integral fixing
4, 6 or 9 stud bolts M6 inner (female) thread
Lid
Yes
Lid attachment
4 hinges and M6 hex-head slotted screws SW10
Material
Stainless steel 1.4404 (316L)
Material thickness of cover
1.5 mm
Material thickness of enclosure
1.5 mm
Max. payload
48 kg
Note: protection class
If used in temperature ranges above 105 °C, IP protection is limited to IP 66.
Number of lid screws
4
Opening angle lid
130 °
Operating temperature, max.
135 °C
Operating temperature, min.
-60 °C
Overall dimensions
400 x 351 x 165
Position PE bolts
Enclosure side C
Protection class (UL)
Type 3, Type 4X, Type 12
Protection degree
IP66, IP67
Seal material
Silicone
Seal material of flange plate
Silicone
Standards
DIN EN 62208 - Empty enclosure standard, DIN EN 61373 Class 1B**, DIN EN 15085-2, EN 60079-0, EN 60079-7, EN 60079-31, IEC 60079-0, IEC 60079-7, IEC 60079-31
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.