Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
E1WS/40/M40-WM
         

Icon
Icon
 

General ordering data

Version E1W (Klippon double seal SWA armored Ex e/d cable gland), Cable glands, straight, M 40 x 1.5, 16 mm, Single-wire armouring, 1.6 - 2 mm, OD min. 30.5 - OD max. 40.5 mm, ID min. 25.50 - ID max. 32.20 mm, Stainless steel 1.4404
Order No. 1188890000
Type E1WS/40/M40-WM
GTIN (EAN) 4050118085549
Qty. 4 pc(s).

Dimensions and weights

Height 77.5 mm
Height (inches) 3.051 inch
Width 60.5 mm
Width (inches) 2.382 inch
Length 93.5 mm
Length (inches) 3.681 inch
Net weight 630 g

Temperatures

Operating temperature -50 °C...120 °C

Environmental Product Compliance

REACH SVHC /

Certificate numbers cable gland

Certificate No. (IECEX) IECEXTPS16.0004X
Certificate no. cable gland (ATEX) TÜV IT 16ATEX 059X
Certificate no. cable gland (CCC) 2020322313000069
Certificate no. cable gland (IECEx) IECEx TPS 16.0004X
Identification II 2G 1D, Ex db IIC Gb, Ex eb IIC Gb, Ex ta IIIC Da

General information

AF size 1 55 mm
AF size 2 55 mm
Armour, max. 2 mm
Armour, min. 1.6 mm
Cable glands M 40
Explosion protection type Ex d - flameproof, Ex e - increased safety
External thread M 40 x 1.5
Halogen No
Inner cable diameter, max. 32.2 mm
Inner cable diameter, min. 25.5 mm
Installation guidelines See assembly instructions
Length of thread 16 mm
Material Stainless steel 1.4404
Number of wires
O-Ring Silicone
Operating temperature range, max. 120 °C
Operating temperature range, min. -50 °C
Outer cable diameter, max. 40.5 mm
Outer cable diameter, min. 30.5 mm
Pitch of thread 1.5 mm
Protection degree IP66, IP68
Seal insert Silicone
Sealing Silicone
Silicone Yes
Standards EN 60079-0, EN 60079-1, EN 60079-31, EN 60079-7, IEC 60079-0, IEC 60079-1, IEC 60079-31, IEC 60079-7, GB 12476.1, GB 12476.5, GB 3836.1, GB 3836.2, GB 3836.3
Tightening torque 80 Nm
Type of armouring Single-wire armouring
Type of armouring, short term SWA

Downloads

Classifications

ETIM 6.0 EC000441
ETIM 7.0 EC000441
ETIM 8.0 EC000441
ETIM 9.0 EC000441
ECLASS 9.0 27-14-44-32
ECLASS 9.1 27-14-44-34
ECLASS 10.0 27-14-44-32
ECLASS 11.0 27-14-44-32
ECLASS 12.0 27-14-08-04
ECLASS 13.0 27-14-08-04

Approvals

Approvals CCCEX CE IECEXTUR TUEVSATEX
ROHS Conform

Related products

Order No.: 1188840000
Type: E1WS/16/M16-WM
Version:
E1W (Klippon double seal SWA armored Ex e/d cable gland), Cable glands, straight, M 16 x 1.5, 16 mm, Single-wire armouring, 0.9 - 0.9 mm, OD min. 8 - OD max. 13.5 mm, ID min. 4.50 - ID max. 8.70 mm, Stainless steel 1.4404
 
Order No.: 1188860000
Type: E1WS/20/M20-WM
Version:
E1W (Klippon double seal SWA armored Ex e/d cable gland), Cable glands, straight, M 20 x 1.5, 16 mm, Single-wire armouring, 0.9 - 1.25 mm, OD min. 15 - OD max. 21 mm, ID min. 10.00 - ID max. 14.00 mm, Stainless steel 1.4404
 
Order No.: 1188850000
Type: E1WS/20S/M20-WM
Version:
E1W (Klippon double seal SWA armored Ex e/d cable gland), Cable glands, straight, M 20 x 1.5, 16 mm, Single-wire armouring, 0.9 - 1.25 mm, OD min. 12.5 - OD max. 16 mm, ID min. 8.00 - ID max. 11.70 mm, Stainless steel 1.4404
 
Order No.: 1188870000
Type: E1WS/25/M25-WM
Version:
E1W (Klippon double seal SWA armored Ex e/d cable gland), Cable glands, straight, M 25 x 1.5, 16 mm, Single-wire armouring, 1.25 - 1.6 mm, OD min. 20 - OD max. 27.5 mm, ID min. 13.50 - ID max. 20.00 mm, Stainless steel 1.4404
 
Order No.: 1188880000
Type: E1WS/32/M32-WM
Version:
E1W (Klippon double seal SWA armored Ex e/d cable gland), Cable glands, straight, M 32 x 1.5, 16 mm, Single-wire armouring, 1.6 - 2 mm, OD min. 26 - OD max. 34 mm, ID min. 19.50 - ID max. 26.30 mm, Stainless steel 1.4404
 
Order No.: 1188910000
Type: E1WS/50/M50-WM
Version:
E1W (Klippon double seal SWA armored Ex e/d cable gland), Cable glands, straight, M 50 x 1.5, 16 mm, Single-wire armouring, 2 - 2.5 mm, OD min. 45.55 - OD max. 53 mm, ID min. 37.50 - ID max. 44.10 mm, Stainless steel 1.4404
 
Order No.: 1188900000
Type: E1WS/50S/M50-WM
Version:
E1W (Klippon double seal SWA armored Ex e/d cable gland), Cable glands, straight, M 50 x 1.5, 16 mm, Single-wire armouring, 2 - 2.5 mm, OD min. 38.5 - OD max. 46.5 mm, ID min. 31.50 - ID max. 38.20 mm, Stainless steel 1.4404
 
Order No.: 1188930000
Type: E1WS/63/M63-WM
Version:
E1W (Klippon double seal SWA armored Ex e/d cable gland), Cable glands, straight, M 63 x 1.5, 19 mm, Single-wire armouring, 2.5 - 2.5 mm, OD min. 58 - OD max. 66 mm, ID min. 49.50 - ID max. 56.00 mm, Stainless steel 1.4404
 
Order No.: 1188920000
Type: E1WS/63S/M63-WM
Version:
E1W (Klippon double seal SWA armored Ex e/d cable gland), Cable glands, straight, M 63 x 1.5, 19 mm, Single-wire armouring, 2.5 - 2.5 mm, OD min. 51.5 - OD max. 59.5 mm, ID min. 43.50 - ID max. 50.10 mm, Stainless steel 1.4404