Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VPS NPT1-1/2-EX W
         

Icon
 

General ordering data

Version VP (Klippon Ex blanking plug with mushroom head), Blanking plug, straight, 1 1/2" NPT, 20.5 mm, Stainless steel 1.4404
Order No. 1188800000
Type VPS NPT1-1/2-EX W
GTIN (EAN) 4050118237108
Qty. 12 pc(s).

Dimensions and weights

Height 20.5 mm
Height (inches) 0.807 inch
Width 47.8 mm
Width (inches) 1.882 inch
Length 20.5 mm
Length (inches) 0.807 inch
Diameter 1.5 mm
Wall thickness, min. 0.5 mm
Wall thickness, max. 19.5 mm
Net weight 269.167 g

Temperatures

Operating temperature -50 °C...120 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Certificate numbers cable gland

Certificate No. (IECEX) IECEXTPS16.0004X
Certificate no. cable gland (ATEX) TÜV IT 16ATEX 059X
Certificate no. cable gland (CCC) 2020322313000069
Certificate no. cable gland (IECEx) IECEx TPS 16.0004X
Identification II 2G 1D, Ex db IIC Gb, Ex eb IIC Gb, Ex ta IIIC Da

General information

Cable glands NPT 1-1/2"
Diameter of sealing ring 1.5 mm
Explosion protection type Ex d - flameproof, Ex e - increased safety
External thread 1 1/2" NPT
Halogen halogen-free
Hexagon socket 10 mm
Impact resistance 7.00 J
Installation guidelines See assembly instructions
Length of thread 20.5 mm
Material Stainless steel 1.4404
O-Ring Silicone
Protection degree IP66, IP68
Silicone Yes
Standards EN 60079-0, EN 60079-1, EN 60079-31, EN 60079-7, GB 12476.1, GB 12476.5, GB 3836.1, GB 3836.2, GB 3836.3, IEC 60079-0, IEC 60079-1, IEC 60079-31, IEC 60079-7
Tightening torque 113 Nm

Downloads

Classifications

ETIM 6.0 EC000451
ETIM 7.0 EC000451
ETIM 8.0 EC000451
ETIM 9.0 EC000451
ECLASS 9.0 27-14-44-25
ECLASS 9.1 27-14-44-35
ECLASS 10.0 27-14-44-25
ECLASS 11.0 27-14-44-25
ECLASS 12.0 27-14-08-05
ECLASS 13.0 27-14-08-05
ECLASS 14.0 27-14-08-05

Approvals

Approvals CCCEX CE IECEXTUR TUEVSATEX
ROHS Conform

Related products

Order No.: 1188690000
Type: VPS M16-EX W
Version:
VP (Klippon Ex blanking plug with mushroom head), Blanking plug, straight, M 16 x 1.5, 16 mm, Stainless steel 1.4404
 
Order No.: 1188700000
Type: VPS M20-EX W
Version:
VP (Klippon Ex blanking plug with mushroom head), Blanking plug, straight, M 20 x 1.5, 16 mm, Stainless steel 1.4404
 
Order No.: 1188710000
Type: VPS M25-EX W
Version:
VP (Klippon Ex blanking plug with mushroom head), Blanking plug, straight, M 25 x 1.5, 16 mm, Stainless steel 1.4404
 
Order No.: 1188720000
Type: VPS M32-EX W
Version:
VP (Klippon Ex blanking plug with mushroom head), Blanking plug, straight, M 32 x 1.5, 16 mm, Stainless steel 1.4404
 
Order No.: 1188730000
Type: VPS M40-EX W
Version:
VP (Klippon Ex blanking plug with mushroom head), Blanking plug, straight, M 40 x 1.5, 16 mm, Stainless steel 1.4404
 
Order No.: 1188740000
Type: VPS M50-EX W
Version:
VP (Klippon Ex blanking plug with mushroom head), Blanking plug, straight, M 50 x 1.5, 16 mm, Stainless steel 1.4404
 
Order No.: 1188750000
Type: VPS M63-EX W
Version:
VP (Klippon Ex blanking plug with mushroom head), Blanking plug, straight, M 63 x 1.5, 16 mm, Stainless steel 1.4404
 
Order No.: 1188790000
Type: VPS NPT1-1/4-EX W
Version:
VP (Klippon Ex blanking plug with mushroom head), Blanking plug, straight, 1 1/4" NPT, 20 mm, Stainless steel 1.4404
 
Order No.: 1188780000
Type: VPS NPT1-EX W
Version:
VP (Klippon Ex blanking plug with mushroom head), Blanking plug, straight, 1" NPT, 19.5 mm, Stainless steel 1.4404
 
Order No.: 1188760000
Type: VPS NPT1/2-EX W
Version:
VP (Klippon Ex blanking plug with mushroom head), Blanking plug, straight, 1/2" NPT, 15.5 mm, Stainless steel 1.4404
 
Order No.: 1188820000
Type: VPS NPT2-1/2-EX W
Version:
VP (Klippon Ex blanking plug with mushroom head), Blanking plug, straight, 2 1/2" NPT, 31.5 mm, Stainless steel 1.4404
 
Order No.: 1188810000
Type: VPS NPT2-EX W
Version:
VP (Klippon Ex blanking plug with mushroom head), Blanking plug, straight, 2" NPT, 21.5 mm, Stainless steel 1.4404
 
Order No.: 1188770000
Type: VPS NPT3/4-EX W
Version:
VP (Klippon Ex blanking plug with mushroom head), Blanking plug, straight, 3/4" NPT, 16 mm, Stainless steel 1.4404