Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VP M25-EX W
         

Icon
 

General ordering data

Version VP (Klippon Ex blanking plug with mushroom head), Blanking plug, straight, M 25 x 1.5, 16 mm, Brass, nickel-plated
Order No. 1188490000
Type VP M25-EX W
GTIN (EAN) 4050118075366
Qty. 16 pc(s).

Dimensions and weights

Height 21.5 mm
Height (inches) 0.846 inch
Width 33 mm
Width (inches) 1.299 inch
Length 21.5 mm
Length (inches) 0.846 inch
Diameter 25 mm
Wall thickness, min. 0.5 mm
Wall thickness, max. 15 mm
Net weight 90 g

Temperatures

Operating temperature -50 °C...120 °C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c
REACH SVHC Lead 7439-92-1
SCIP 0c0edf9f-b35a-4d1f-b8f0-99d4b22ac203

Certificate numbers cable gland

Certificate No. (IECEX) IECEXTPS16.0004X
Certificate no. cable gland (ATEX) TÜV IT 16ATEX 059X
Certificate no. cable gland (CCC) 2020322313000069
Certificate no. cable gland (IECEx) IECEx TPS 16.0004X
Identification II 2G 1D, Ex db IIC Gb, Ex eb IIC Gb, Ex ta IIIC Da

General information

Cable glands M 25
Diameter of sealing ring 25 mm
Explosion protection type Ex d - flameproof, Ex e - increased safety
External thread M 25 x 1.5
Halogen halogen-free
Impact resistance 7.00 J
Installation guidelines See assembly instructions
Length of thread 16 mm
Material Brass, nickel-plated
O-Ring Silicone
Pitch of thread 1.5 mm
Protection degree IP66, IP68
Silicone Yes
Standards EN 60079-0, EN 60079-1, EN 60079-31, EN 60079-7, GB 12476.1, GB 12476.5, GB 3836.1, GB 3836.2, GB 3836.3, IEC 60079-0, IEC 60079-1, IEC 60079-31, IEC 60079-7
Tightening torque 55 Nm

Downloads

Classifications

ETIM 6.0 EC000451
ETIM 7.0 EC000451
ETIM 8.0 EC000451
ETIM 9.0 EC000451
ETIM 10.0 EC000451
ECLASS 9.0 27-14-44-25
ECLASS 9.1 27-14-44-35
ECLASS 10.0 27-14-44-25
ECLASS 11.0 27-14-44-25
ECLASS 12.0 27-14-08-05
ECLASS 13.0 27-14-08-05
ECLASS 14.0 27-14-08-05
ECLASS 15.0 27-14-08-05

Approvals

Approvals CCCEX CE IECEXTUR TUEVSATEX
ROHS Conform

Related products

Order No.: 1188470000
Type: VP M16-EX W
Version:
VP (Klippon Ex blanking plug with mushroom head), Blanking plug, straight, M 16 x 1.5, 16 mm, Brass, nickel-plated
 
Order No.: 1188480000
Type: VP M20-EX W
Version:
VP (Klippon Ex blanking plug with mushroom head), Blanking plug, straight, M 20 x 1.5, 16 mm, Brass, nickel-plated
 
Order No.: 1188500000
Type: VP M32-EX W
Version:
VP (Klippon Ex blanking plug with mushroom head), Blanking plug, straight, M 32 x 1.5, 16 mm, Brass, nickel-plated
 
Order No.: 1188510000
Type: VP M40-EX W
Version:
VP (Klippon Ex blanking plug with mushroom head), Blanking plug, straight, M 40 x 1.5, 16 mm, Brass, nickel-plated
 
Order No.: 1188520000
Type: VP M50-EX W
Version:
VP (Klippon Ex blanking plug with mushroom head), Blanking plug, straight, M 50 x 1.5, 16 mm, Brass, nickel-plated
 
Order No.: 1188530000
Type: VP M63-EX W
Version:
VP (Klippon Ex blanking plug with mushroom head), Blanking plug, M 63 x 1.5, 16 mm, Brass, nickel-plated
 
Order No.: 1188580000
Type: VP NPT1-1/2-EX W
Version:
VP (Klippon Ex blanking plug with mushroom head), Blanking plug, straight, 1 1/2" NPT, 20.5 mm, Brass, nickel-plated
 
Order No.: 1188570000
Type: VP NPT1-1/4-EX W
Version:
VP (Klippon Ex blanking plug with mushroom head), Blanking plug, straight, 1 1/4" NPT, 20 mm, Brass, nickel-plated
 
Order No.: 1188560000
Type: VP NPT1-EX W
Version:
VP (Klippon Ex blanking plug with mushroom head), Blanking plug, straight, 1" NPT, 19.5 mm, Brass, nickel-plated
 
Order No.: 1188540000
Type: VP NPT1/2-EX W
Version:
VP (Klippon Ex blanking plug with mushroom head), Blanking plug, straight, 1/2" NPT, 15.5 mm, Brass, nickel-plated
 
Order No.: 1188600000
Type: VP NPT2-1/2-EX W
Version:
VP (Klippon Ex blanking plug with mushroom head), Blanking plug, 2 1/2" NPT, 31.5 mm, Brass, nickel-plated
 
Order No.: 1188590000
Type: VP NPT2-EX W
Version:
VP (Klippon Ex blanking plug with mushroom head), Blanking plug, straight, 2" NPT, 21.5 mm, Brass, nickel-plated
 
Order No.: 1188550000
Type: VP NPT3/4-EX W
Version:
VP (Klippon Ex blanking plug with mushroom head), Blanking plug, straight, 3/4" NPT, 16 mm, Brass, nickel-plated