Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
A2LCS/32/M32-NPT1F-WM
         

Icon
Icon
 

General ordering data

Version A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, M 32 x 1.5, 16 mm, OD min. 19.5 - OD max. 26.3 mm, Stainless steel 1.4404
Order No. 1187320000
Type A2LCS/32/M32-NPT1F-WM
GTIN (EAN) 4050118078114
Qty. 12 pc(s).

Dimensions and weights

Height 53.8 mm
Height (inches) 2.118 inch
Width 46 mm
Width (inches) 1.811 inch
Length 69.8 mm
Length (inches) 2.748 inch
Net weight 294 g

Temperatures

Operating temperature -50 °C...120 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Certificate numbers cable gland

Certificate No. (IECEX) IECEXTPS16.0004X
Certificate no. cable gland (ATEX) TÜV IT 16ATEX 059X
Certificate no. cable gland (CCC) 2020322313000069
Certificate no. cable gland (IECEx) IECEx TPS 16.0004X
Identification II 2G 1D, Ex db IIC Gb, Ex eb IIC Gb, Ex ta IIIC Da

General information

AF size 1 42 mm
AF size 2 42 mm
Cable glands M 32
Conduit thread size (Inch) NPT 1"
Explosion protection type Ex d - flameproof, Ex e - increased safety
External thread M 32 x 1.5
Halogen No
Installation guidelines See assembly instructions
Length of thread 16 mm
Material Stainless steel 1.4404
O-Ring Silicone
Operating temperature range, max. 120 °C
Operating temperature range, min. -50 °C
Outer cable diameter, max. 26.3 mm
Outer cable diameter, min. 19.5 mm
Pitch of thread 1.5 mm
Protection degree IP66, IP68
Seal insert Silicone
Sealing Silicone
Silicone Yes
Standards EN 60079-0, EN 60079-1, EN 60079-31, EN 60079-7, GB 12476.1, GB 12476.5, GB 3836.1, GB 3836.2, GB 3836.3, IEC 60079-0, IEC 60079-1, IEC 60079-31, IEC 60079-7
Tightening torque 65 Nm

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000441
ETIM 7.0 EC000441
ETIM 8.0 EC000441
ETIM 9.0 EC000441
ECLASS 9.0 27-14-44-32
ECLASS 9.1 27-14-44-34
ECLASS 10.0 27-14-44-32
ECLASS 11.0 27-14-44-32
ECLASS 12.0 27-14-08-04
ECLASS 13.0 27-14-08-04
ECLASS 14.0 27-14-08-04

Approvals

Approvals CCCEX CE IECEXTUR TUEVSATEX
ROHS Conform

Related products

Order No.: 1187280000
Type: A2LCS/16/M16-NPT1/2F-WM
Version:
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, M 16 x 1.5, 16 mm, OD min. 4.5 - OD max. 8.7 mm, Stainless steel 1.4404
 
Order No.: 1187380000
Type: A2LCS/16/M16-NPT3/4F-WM
Version:
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, M 16 x 1.5, 16 mm, OD min. 4.5 - OD max. 8.7 mm, Stainless steel 1.4404
Delivery status:
This article will no longer be available in the future.
 
Order No.: 1187300000
Type: A2LCS/20/M20-NPT1/2F-WM
Version:
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, M 20 x 1.5, 16 mm, OD min. 10 - OD max. 14 mm, Stainless steel 1.4404
 
Order No.: 1187400000
Type: A2LCS/20/M20-NPT3/4F-WM
Version:
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, M 20 x 1.5, 16 mm, OD min. 10 - OD max. 14 mm, Stainless steel 1.4404
Delivery status:
This article will no longer be available in the future.
 
Order No.: 1187290000
Type: A2LCS/20S/M20-NPT1/2F
Version:
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, M 20 x 1.5, 16 mm, OD min. 8 - OD max. 11.7 mm, Stainless steel 1.4404
 
Order No.: 1187390000
Type: A2LCS/20S/M20-NPT3/4F
Version:
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, M 20 x 1.5, 16 mm, OD min. 8 - OD max. 11.7 mm, Stainless steel 1.4404
Delivery status:
This article will no longer be available in the future.
 
Order No.: 1187410000
Type: A2LCS/25/M25-NPT1F-WM
Version:
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, M 25 x 1.5, 16 mm, OD min. 13.5 - OD max. 20 mm, Stainless steel 1.4404
Delivery status:
This article will no longer be available in the future.
 
Order No.: 1187310000
Type: A2LCS/25/M25-NPT3/4F-WM
Version:
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, M 25 x 1.5, 16 mm, OD min. 13.5 - OD max. 20 mm, Stainless steel 1.4404
 
Order No.: 1187420000
Type: A2LCS/32/M32-NPT1-1/4F
Version:
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, M 32 x 1.5, 16 mm, OD min. 19.5 - OD max. 26.3 mm, Stainless steel 1.4404
Delivery status:
This article will no longer be available in the future.
 
Order No.: 1187430000
Type: A2LCS/40/M40-NPT1-1/2F
Version:
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, M 40 x 1.5, 16 mm, OD min. 25.5 - OD max. 32.2 mm, Stainless steel 1.4404
Delivery status:
This article will no longer be available in the future.
 
Order No.: 1187330000
Type: A2LCS/40/M40-NPT1-1/4F
Version:
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, M 40 x 1.5, 16 mm, OD min. 25.5 - OD max. 32.2 mm, Stainless steel 1.4404
 
Order No.: 1187350000
Type: A2LCS/50/M50-NPT2F-WM
Version:
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, M 50 x 1.5, 16 mm, OD min. 37.5 - OD max. 44.1 mm, Stainless steel 1.4404
Delivery status:
This article will no longer be available in the future.
 
Order No.: 1187340000
Type: A2LCS/50S/M50-NPT1-1/2F
Version:
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, M 50 x 1.5, 16 mm, OD min. 31.5 - OD max. 38.2 mm, Stainless steel 1.4404
Delivery status:
This article will no longer be available in the future.
 
Order No.: 1187440000
Type: A2LCS/50S/M50-NPT2F-WM
Version:
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, M 50 x 1.5, 16 mm, OD min. 31.5 - OD max. 38.2 mm, Stainless steel 1.4404
Delivery status:
This article will no longer be available in the future.
 
Order No.: 1187370000
Type: A2LCS/63/M63-NPT2-1/2F
Version:
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, M 63 x 1.5, 19 mm, OD min. 49.5 - OD max. 56 mm, Stainless steel 1.4404
Delivery status:
This article will no longer be available in the future.
 
Order No.: 1187450000
Type: A2LCS/63S/M63-NPT2-1/2F
Version:
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, M 63 x 1.5, 19 mm, OD min. 43.5 - OD max. 50.1 mm, Stainless steel 1.4404
Delivery status:
This article will no longer be available in the future.
 
Order No.: 1187360000
Type: A2LCS/63S/M63-NPT2F-WM
Version:
A2LC (Klippon unarmored with conduit connection thread, Ex e/d cable gland), Cable glands, straight, M 63 x 1.5, 19 mm, OD min. 43.5 - OD max. 50.1 mm, Stainless steel 1.4404
Delivery status:
This article will no longer be available in the future.