Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Terminal Blocks
Connectors
PCB Terminals and Connectors
Enclosure Systems and Components
Contactless Connectivity
Cable Entry Systems and Components
Cord sets, Patchcords and Cables
PLC Interfaces and Migration Solutions
Service Interfaces
Distribution Boxes
Cable Glands
Cable entry system - Cabtite
Cable glands for standard industrial use - IND
Cable glands for electromagnetic compatibility - EMC
Cable glands for hazardous areas - Ex
Supplemental accessories
Brass cable glands Ex e
Brass cable glands Ex e/d - A2L
Brass cable glands Ex e/d - A2LC
Brass cable glands Ex e/d - E1W
Brass cable glands Ex e/d - E1XZ
Plastic cable glands - Ex e with 7 Joule
Plastic cable glands - Ex e with 4 Joule
Plastic cable glands - Ex i with 7 Joule
Plastic cable glands - Ex i with 4 Joule
Stainless Steel cable glands Ex e/d - A2LS
Stainless steel cable glands Ex e/d - A2LCS
Stainless steel cable glands Ex e/d - E1WS
Stainless steel cable glands Ex e/d - E1XZS
Metric
NPT"
General ordering data
Version
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, M 16 x 1.5, 16 mm, OD min. 4.5 - OD max. 8.7 mm, Brass, nickel-plated
Order No.
1186880000
Type
A2L/16/M16-WM
GTIN (EAN)
4050118074345
Qty.
24 pc(s).
Dimensions and weights
Height
35.8 mm
Height (inches)
1.409 inch
Width
26 mm
Width (inches)
1.024 inch
Length
51.8 mm
Length (inches)
2.039 inch
Net weight
90 g
Temperatures
Operating temperature
-50 °C...120 °C
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
e4498649-8486-4798-8f6d-6c476fe5cc3d
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
6c
Certificate numbers cable gland
Certificate No. (IECEX)
IECEXTPS16.0004X
Certificate no. cable gland (ATEX)
TÜV IT 16ATEX 059X
Certificate no. cable gland (CCC)
2020322313000069
Certificate no. cable gland (IECEx)
IECEx TPS 16.0004X
Identification
II 2G 1D, Ex db IIC Gb, Ex eb IIC Gb, Ex ta IIIC Da
General information
AF size 1
24 mm
AF size 2
24 mm
Cable glands
M 16
Explosion protection type
Ex d - flameproof, Ex e - increased safety
External thread
M 16 x 1.5
Halogen
No
Installation guidelines
See assembly instructions
Length of thread
16 mm
Material
Brass, nickel-plated
O-Ring
Silicone
Operating temperature range, max.
120 °C
Operating temperature range, min.
-50 °C
Outer cable diameter, max.
8.7 mm
Outer cable diameter, min.
4.5 mm
Pitch of thread
1.5 mm
Protection degree
IP66, IP68
Seal insert
Silicone
Sealing
Silicone
Standards
EN 60079-0, EN 60079-1, EN 60079-31, EN 60079-7, GB 12476.1, GB 12476.5, GB 3836.1, GB 3836.2, GB 3836.3, IEC 60079-0, IEC 60079-1, IEC 60079-31, IEC 60079-7
Tightening torque
18 Nm
Classifications
ETIM 6.0
EC000441
ETIM 7.0
EC000441
ETIM 8.0
EC000441
ETIM 9.0
EC000441
ECLASS 9.0
27-14-44-32
ECLASS 9.1
27-14-44-34
ECLASS 10.0
27-14-44-32
ECLASS 11.0
27-14-44-32
ECLASS 12.0
27-14-08-04
ECLASS 13.0
27-14-08-04
Order No.:
1186900000
Type:
A2L/20/M20-WM
Version:
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, M 20 x 1.5, 16 mm, OD min. 10 - OD max. 14 mm, Brass, nickel-plated
Order No.:
1186890000
Type:
A2L/20S/M20-WM
Version:
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, M 20 x 1.5, 16 mm, OD min. 8 - OD max. 11.7 mm, Brass, nickel-plated
Order No.:
1186910000
Type:
A2L/25/M25-WM
Version:
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, M 25 x 1.5, 16 mm, OD min. 13.5 - OD max. 20 mm, Brass, nickel-plated
Order No.:
1186920000
Type:
A2L/32/M32-WM
Version:
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, M 32 x 1.5, 16 mm, OD min. 19.5 - OD max. 26.3 mm, Brass, nickel-plated
Order No.:
1186930000
Type:
A2L/40/M40-WM
Version:
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, M 40 x 1.5, 16 mm, OD min. 25.5 - OD max. 32.2 mm, Brass, nickel-plated
Order No.:
1186950000
Type:
A2L/50/M50-WM
Version:
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, M 50 x 1.5, 16 mm, OD min. 37.5 - OD max. 44.1 mm, Brass, nickel-plated
Order No.:
1186940000
Type:
A2L/50S/M50-WM
Version:
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, M 50 x 1.5, 16 mm, OD min. 31.5 - OD max. 38.2 mm, Brass, nickel-plated
Order No.:
1186980000
Type:
A2L/63/M63-WM
Version:
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, M 63 x 1.5, 19 mm, OD min. 49.5 - OD max. 56 mm, Brass, nickel-plated
Order No.:
1186970000
Type:
A2L/63S/M63-WM
Version:
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, M 63 x 1.5, 19 mm, OD min. 43.5 - OD max. 50.1 mm, Brass, nickel-plated
Version
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, M 16 x 1.5, 16 mm, OD min. 4.5 - OD max. 8.7 mm, Brass, nickel-plated
Order No.
1186880000
Type
A2L/16/M16-WM
GTIN (EAN)
4050118074345
Qty.
24 pc(s).
Height
35.8 mm
Height (inches)
1.409 inch
Width
26 mm
Width (inches)
1.024 inch
Length
51.8 mm
Length (inches)
2.039 inch
Net weight
90 g
Operating temperature
-50 °C...120 °C
REACH SVHC
Lead 7439-92-1
SCIP
e4498649-8486-4798-8f6d-6c476fe5cc3d
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
6c
Certificate No. (IECEX)
IECEXTPS16.0004X
Certificate no. cable gland (ATEX)
TÜV IT 16ATEX 059X
Certificate no. cable gland (CCC)
2020322313000069
Certificate no. cable gland (IECEx)
IECEx TPS 16.0004X
Identification
II 2G 1D, Ex db IIC Gb, Ex eb IIC Gb, Ex ta IIIC Da
AF size 1
24 mm
AF size 2
24 mm
Cable glands
M 16
Explosion protection type
Ex d - flameproof, Ex e - increased safety
External thread
M 16 x 1.5
Halogen
No
Installation guidelines
See assembly instructions
Length of thread
16 mm
Material
Brass, nickel-plated
O-Ring
Silicone
Operating temperature range, max.
120 °C
Operating temperature range, min.
-50 °C
Outer cable diameter, max.
8.7 mm
Outer cable diameter, min.
4.5 mm
Pitch of thread
1.5 mm
Protection degree
IP66, IP68
Seal insert
Silicone
Sealing
Silicone
Standards
EN 60079-0, EN 60079-1, EN 60079-31, EN 60079-7, GB 12476.1, GB 12476.5, GB 3836.1, GB 3836.2, GB 3836.3, IEC 60079-0, IEC 60079-1, IEC 60079-31, IEC 60079-7
Tightening torque
18 Nm
ETIM 6.0
EC000441
ETIM 7.0
EC000441
ETIM 8.0
EC000441
ETIM 9.0
EC000441
ECLASS 9.0
27-14-44-32
ECLASS 9.1
27-14-44-34
ECLASS 10.0
27-14-44-32
ECLASS 11.0
27-14-44-32
ECLASS 12.0
27-14-08-04
ECLASS 13.0
27-14-08-04
Order No.:
1186900000
Type:
A2L/20/M20-WM
Version:
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, M 20 x 1.5, 16 mm, OD min. 10 - OD max. 14 mm, Brass, nickel-plated
Order No.:
1186890000
Type:
A2L/20S/M20-WM
Version:
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, M 20 x 1.5, 16 mm, OD min. 8 - OD max. 11.7 mm, Brass, nickel-plated
Order No.:
1186910000
Type:
A2L/25/M25-WM
Version:
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, M 25 x 1.5, 16 mm, OD min. 13.5 - OD max. 20 mm, Brass, nickel-plated
Order No.:
1186920000
Type:
A2L/32/M32-WM
Version:
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, M 32 x 1.5, 16 mm, OD min. 19.5 - OD max. 26.3 mm, Brass, nickel-plated
Order No.:
1186930000
Type:
A2L/40/M40-WM
Version:
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, M 40 x 1.5, 16 mm, OD min. 25.5 - OD max. 32.2 mm, Brass, nickel-plated
Order No.:
1186950000
Type:
A2L/50/M50-WM
Version:
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, M 50 x 1.5, 16 mm, OD min. 37.5 - OD max. 44.1 mm, Brass, nickel-plated
Order No.:
1186940000
Type:
A2L/50S/M50-WM
Version:
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, M 50 x 1.5, 16 mm, OD min. 31.5 - OD max. 38.2 mm, Brass, nickel-plated
Order No.:
1186980000
Type:
A2L/63/M63-WM
Version:
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, M 63 x 1.5, 19 mm, OD min. 49.5 - OD max. 56 mm, Brass, nickel-plated
Order No.:
1186970000
Type:
A2L/63S/M63-WM
Version:
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, M 63 x 1.5, 19 mm, OD min. 43.5 - OD max. 50.1 mm, Brass, nickel-plated
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.