Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WDK 10 V BL
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Multi-tier modular terminal, Screw connection, 10 mm², 800 V, 57 A, Number of levels: 2, blue
Order No. 1186780000
Type WDK 10 V BL
GTIN (EAN) 4050118024654
Qty. 50 pc(s).

Dimensions and weights

Depth 69 mm
Depth (inches) 2.717 inch
Depth including DIN rail 69.5 mm
Height 85 mm
Height (inches) 3.346 inch
Width 9.9 mm
Width (inches) 0.39 inch
Net weight 43 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 120 °C

Material data

Material Wemid
Colour blue
UL 94 flammability rating V-0

System specifications

Version Screw connection, Double terminal, Vertically cross-connected, for screwable cross-connection, One end without connector
End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally Yes
PE connection No
Rail TS 35
N-function Yes
PE function No
PEN function No

Additional technical data

Explosion-tested version No
Open sides right
Type of mounting Snap-on

CSA rating data

Certificate No. (CSA) 200039-1057876
Current size B (CSA) 49 A
Current size C (CSA) 49 A
Current size D (CSA) 5 A
Voltage size B (CSA) 600 V
Voltage size C (CSA) 600 V
Voltage size D (CSA) 600 V
Wire cross section max. (CSA) 6 AWG
Wire cross section min. (CSA) 18 AWG

Conductors for clamping (additional connection)

Connection type, additional connection Screw connection

Conductors for clamping (rated connection)

Blade size 1.0 x 5.5 mm
Clamping range, max. 16 mm²
Clamping range, min. 1.5 mm²
Clamping screw M 4
Connection cross-section, stranded, max. 16 mm²
Connection cross-section, stranded, min. 1.5 mm²
Connection direction on side
Gauge to IEC 60947-1 B6
Number of connections
Stripping length 12 mm
Tightening torque, max. 1.9 Nm
Tightening torque, min. 1.2 Nm
Twin wire-end ferrules, max. 6 mm²
Twin wire-end ferrules, min. 1.5 mm²
Type of connection Screw connection
Type of connection 2 Screw connection
Wire connection cross section AWG, max. AWG 6
Wire connection cross section AWG, min. AWG 16
Wire connection cross section, finely stranded, max. 16 mm²
Wire connection cross section, finely stranded, min. 1.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 16 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 1.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 16 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 1.5 mm²
Wire connection cross-section, solid core, max. 16 mm²
Wire connection cross-section, solid core, min. 1.5 mm²

General

Rail TS 35
Standards IEC 60947-7-1
Wire connection cross section AWG, max. AWG 6
Wire connection cross section AWG, min. AWG 16

Rating data

Rated cross-section 10 mm²
Rated voltage 800 V
Rated DC voltage 800 V
Rated current 57 A
Current at maximum wires 73 A
Standards IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 0.56 mΩ
Rated impulse withstand voltage 8 kV
Power loss in accordance with IEC 60947-7-x 1.82 W
Pollution severity 3
Surge voltage category III

UL rating data

Certificate No. (UR) E60693
Conductor size Factory wiring max. (UR) 6 AWG
Conductor size Factory wiring min. (UR) 18 AWG
Conductor size Field wiring max. (UR) 6 AWG
Conductor size Field wiring min. (UR) 18 AWG
Current size B (UR) 49 A
Current size C (UR) 49 A
Current size D (UR) 5 A
Voltage size B (UR) 600 V
Voltage size C (UR) 600 V
Voltage size D (UR) 600 V
Wire cross section max. (UR) 6 AWG
Wire cross section min. (UR) 18 AWG

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Engineering Data Zuken E3.S
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-02

Approvals

Approvals CE CSA UR
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693

Related products

Order No.: 1186740000
Type: WDK 10
Version:
Multi-tier modular terminal, Screw connection, 10 mm², 800 V, 57 A, Number of levels: 2, dark beige
 
Order No.: 1186750000
Type: WDK 10 BL
Version:
Multi-tier modular terminal, Screw connection, 10 mm², 800 V, 57 A, Number of levels: 2, blue
 
Order No.: 1415520000
Type: WDK 10 DU-N
Version:
Multi-tier modular terminal, Screw connection, 10 mm², 800 V, 57 A, Number of levels: 2, dark beige, blue
 
Order No.: 1415480000
Type: WDK 10 DU-PE
Version:
Multi-tier modular terminal, Screw connection, 10 mm², 800 V, 57 A, Number of levels: 2, dark beige
 
Order No.: 1415510000
Type: WDK 10 L
Version:
Multi-tier modular terminal, Screw connection, 10 mm², 800 V, 57 A, Number of levels: 1, dark beige
 
Order No.: 1186770000
Type: WDK 10 V
Version:
Multi-tier modular terminal, Screw connection, 10 mm², 800 V, 57 A, Number of levels: 2, dark beige