Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
E1XZ/40/M40-WM
         

Icon
 

General ordering data

Version E1XZ (Klippon double seal SWB/STA armored Ex e/d cable gland), Cable glands, straight, M 40 x 1.5, 16 mm, Braided armouring, Metal foil armouring, 1.6 - 2 mm, OD min. 30.5 - OD max. 40.5 mm, ID min. 25.50 - ID max. 32.20 mm, Brass, nickel-plated
Order No. 1185020000
Type E1XZ/40/M40-WM
GTIN (EAN) 4050118075038
Qty. 4 pc(s).

Dimensions and weights

Height 77.5 mm
Height (inches) 3.051 inch
Width 60.5 mm
Width (inches) 2.382 inch
Length 93.5 mm
Length (inches) 3.681 inch
Net weight 685 g

Temperatures

Operating temperature -50 °C...120 °C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c
REACH SVHC Lead 7439-92-1
SCIP 0d756fc1-6076-45f4-ae6d-db4288d0aefd

Certificate numbers cable gland

Certificate No. (IECEX) IECEXTPS16.0004X
Certificate no. cable gland (ATEX) TÜV IT 16ATEX 059X
Certificate no. cable gland (CCC) 2020322313000069
Certificate no. cable gland (IECEx) IECEx TPS 16.0004X
Identification II 2G 1D, Ex db IIC Gb, Ex eb IIC Gb, Ex ta IIIC Da

General information

AF size 1 55 mm
AF size 2 55 mm
Armour, max. 2 mm
Armour, min. 1.6 mm
Cable glands M 40
Explosion protection type Ex d - flameproof, Ex e - increased safety
External thread M 40 x 1.5
Halogen No
Inner cable diameter, max. 32.2 mm
Inner cable diameter, min. 25.5 mm
Installation guidelines See assembly instructions
Length of thread 16 mm
Material Brass, nickel-plated
Number of wires
O-Ring Silicone
Operating temperature range, max. 120 °C
Operating temperature range, min. -50 °C
Outer cable diameter, max. 40.5 mm
Outer cable diameter, min. 30.5 mm
Pitch of thread 1.5 mm
Protection degree IP66, IP68
Seal insert Silicone
Sealing Silicone
Silicone Yes
Standards EN 60079-0, EN 60079-1, EN 60079-31, EN 60079-7, GB 12476.1, GB 12476.5, GB 3836.1, GB 3836.2, GB 3836.3, IEC 60079-0, IEC 60079-1, IEC 60079-31, IEC 60079-7
Tightening torque 80 Nm
Type of armouring Braided armouring, Metal foil armouring
Type of armouring, short term SWB, STA

Downloads

Classifications

ETIM 6.0 EC000441
ETIM 7.0 EC000441
ETIM 8.0 EC000441
ETIM 9.0 EC000441
ECLASS 9.0 27-14-44-32
ECLASS 9.1 27-14-44-34
ECLASS 10.0 27-14-44-32
ECLASS 11.0 27-14-44-32
ECLASS 12.0 27-14-08-04
ECLASS 13.0 27-14-08-04
ECLASS 14.0 27-14-08-04

Approvals

Approvals CCCEX CE IECEXTUR TUEVSATEX
ROHS Conform

Related products

Order No.: 1184970000
Type: E1XZ/16/M16-WM
Version:
E1XZ (Klippon double seal SWB/STA armored Ex e/d cable gland), Cable glands, straight, M 16 x 1.5, 16 mm, Braided armouring, Metal foil armouring, 0.9 - 0.9 mm, OD min. 8 - OD max. 13.5 mm, ID min. 4.50 - ID max. 8.70 mm, Brass, nickel-plated
 
Order No.: 1184990000
Type: E1XZ/20/M20-WM
Version:
E1XZ (Klippon double seal SWB/STA armored Ex e/d cable gland), Cable glands, straight, M 20 x 1.5, 16 mm, Braided armouring, Metal foil armouring, 0.9 - 1.25 mm, OD min. 15 - OD max. 21 mm, ID min. 10.00 - ID max. 14.00 mm, Brass, nickel-plated
 
Order No.: 1184980000
Type: E1XZ/20S/M20-WM
Version:
E1XZ (Klippon double seal SWB/STA armored Ex e/d cable gland), Cable glands, straight, M 20 x 1.5, 16 mm, Braided armouring, Metal foil armouring, 0.9 - 1.25 mm, OD min. 12.5 - OD max. 16 mm, ID min. 8.00 - ID max. 11.70 mm, Brass, nickel-plated
 
Order No.: 1185000000
Type: E1XZ/25/M25-WM
Version:
E1XZ (Klippon double seal SWB/STA armored Ex e/d cable gland), Cable glands, straight, M 25 x 1.5, 16 mm, Braided armouring, Metal foil armouring, 1.25 - 1.6 mm, OD min. 20 - OD max. 27.5 mm, ID min. 13.50 - ID max. 20.00 mm, Brass, nickel-plated
 
Order No.: 1185010000
Type: E1XZ/32/M32-WM
Version:
E1XZ (Klippon double seal SWB/STA armored Ex e/d cable gland), Cable glands, straight, M 32 x 1.5, 16 mm, Braided armouring, Metal foil armouring, 1.6 - 2 mm, OD min. 26 - OD max. 34 mm, ID min. 19.50 - ID max. 26.30 mm, Brass, nickel-plated
 
Order No.: 1185040000
Type: E1XZ/50/M50-WM
Version:
E1XZ (Klippon double seal SWB/STA armored Ex e/d cable gland), Cable glands, straight, M 50 x 1.5, 16 mm, Braided armouring, Metal foil armouring, 2 - 2.5 mm, OD min. 45.5 - OD max. 53 mm, ID min. 37.50 - ID max. 44.10 mm, Brass, nickel-plated
 
Order No.: 1185030000
Type: E1XZ/50S/M50-WM
Version:
E1XZ (Klippon double seal SWB/STA armored Ex e/d cable gland), Cable glands, straight, M 50 x 1.5, 16 mm, Braided armouring, Metal foil armouring, 2 - 2.5 mm, OD min. 38.5 - OD max. 46.5 mm, ID min. 31.50 - ID max. 38.20 mm, Brass, nickel-plated
 
Order No.: 1185070000
Type: E1XZ/63/M63-WM
Version:
E1XZ (Klippon double seal SWB/STA armored Ex e/d cable gland), Cable glands, straight, M 63 x 1.5, 19 mm, Braided armouring, Metal foil armouring, 2.5 - 2.5 mm, OD min. 58 - OD max. 66 mm, ID min. 49.50 - ID max. 56.00 mm, Brass, nickel-plated
Delivery status:
This article will no longer be available in the future.
 
Order No.: 1185050000
Type: E1XZ/63S/M63-WM
Version:
E1XZ (Klippon double seal SWB/STA armored Ex e/d cable gland), Cable glands, straight, M 63 x 1.5, 19 mm, Braided armouring, Metal foil armouring, 2.5 - 2.5 mm, OD min. 51.5 - OD max. 59.5 mm, ID min. 43.50 - ID max. 50.10 mm, Brass, nickel-plated
Delivery status:
This article will no longer be available in the future.