E1XZ (Klippon double seal SWB/STA armored Ex e/d cable gland), Cable glands, straight, M 20 x 1.5, 16 mm, Braided armouring, Metal foil armouring, 0.9 - 1.25 mm, OD min. 12.5 - OD max. 16 mm, ID min. 8.00 - ID max. 11.70 mm, Brass, nickel-plated
Order No.
1184980000
Type
E1XZ/20S/M20-WM
GTIN (EAN)
4050118074994
Qty.
24 pc(s).
Dimensions and weights
Height
62.5 mm
Height (inches)
2.461 inch
Width
28.5 mm
Width (inches)
1.122 inch
Length
78.5 mm
Length (inches)
3.091 inch
Net weight
150 g
Temperatures
Operating temperature
-50 °C...120 °C
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
0d756fc1-6076-45f4-ae6d-db4288d0aefd
Certificate numbers cable gland
Certificate No. (IECEX)
IECEXTPS16.0004X
Certificate no. cable gland (ATEX)
TÜV IT 16ATEX 059X
Certificate no. cable gland (CCC)
2020322313000069
Certificate no. cable gland (IECEx)
IECEx TPS 16.0004X
Identification
II 2G 1D, Ex db IIC Gb, Ex eb IIC Gb, Ex ta IIIC Da
General information
AF size 1
26 mm
AF size 2
26 mm
Armour, max.
1.25 mm
Armour, min.
0.9 mm
Cable glands
M 20
Explosion protection type
Ex d - flameproof, Ex e - increased safety
External thread
M 20 x 1.5
Halogen
No
Inner cable diameter, max.
11.7 mm
Inner cable diameter, min.
8 mm
Installation guidelines
See assembly instructions
Length of thread
16 mm
Material
Brass, nickel-plated
Number of wires
1
O-Ring
Silicone
Operating temperature range, max.
120 °C
Operating temperature range, min.
-50 °C
Outer cable diameter, max.
16 mm
Outer cable diameter, min.
12.5 mm
Pitch of thread
1.5 mm
Protection degree
IP66, IP68
Seal insert
Silicone
Sealing
Silicone
Silicone
Yes
Standards
EN 60079-0, EN 60079-1, EN 60079-31, EN 60079-7, GB 12476.1, GB 12476.5, GB 3836.1, GB 3836.2, GB 3836.3, IEC 60079-0, IEC 60079-1, IEC 60079-31, IEC 60079-7
E1XZ (Klippon double seal SWB/STA armored Ex e/d cable gland), Cable glands, straight, M 16 x 1.5, 16 mm, Braided armouring, Metal foil armouring, 0.9 - 0.9 mm, OD min. 8 - OD max. 13.5 mm, ID min. 4.50 - ID max. 8.70 mm, Brass, nickel-plated
E1XZ (Klippon double seal SWB/STA armored Ex e/d cable gland), Cable glands, straight, M 20 x 1.5, 16 mm, Braided armouring, Metal foil armouring, 0.9 - 1.25 mm, OD min. 15 - OD max. 21 mm, ID min. 10.00 - ID max. 14.00 mm, Brass, nickel-plated
E1XZ (Klippon double seal SWB/STA armored Ex e/d cable gland), Cable glands, straight, M 25 x 1.5, 16 mm, Braided armouring, Metal foil armouring, 1.25 - 1.6 mm, OD min. 20 - OD max. 27.5 mm, ID min. 13.50 - ID max. 20.00 mm, Brass, nickel-plated
E1XZ (Klippon double seal SWB/STA armored Ex e/d cable gland), Cable glands, straight, M 32 x 1.5, 16 mm, Braided armouring, Metal foil armouring, 1.6 - 2 mm, OD min. 26 - OD max. 34 mm, ID min. 19.50 - ID max. 26.30 mm, Brass, nickel-plated
E1XZ (Klippon double seal SWB/STA armored Ex e/d cable gland), Cable glands, straight, M 40 x 1.5, 16 mm, Braided armouring, Metal foil armouring, 1.6 - 2 mm, OD min. 30.5 - OD max. 40.5 mm, ID min. 25.50 - ID max. 32.20 mm, Brass, nickel-plated
E1XZ (Klippon double seal SWB/STA armored Ex e/d cable gland), Cable glands, straight, M 50 x 1.5, 16 mm, Braided armouring, Metal foil armouring, 2 - 2.5 mm, OD min. 45.5 - OD max. 53 mm, ID min. 37.50 - ID max. 44.10 mm, Brass, nickel-plated
E1XZ (Klippon double seal SWB/STA armored Ex e/d cable gland), Cable glands, straight, M 50 x 1.5, 16 mm, Braided armouring, Metal foil armouring, 2 - 2.5 mm, OD min. 38.5 - OD max. 46.5 mm, ID min. 31.50 - ID max. 38.20 mm, Brass, nickel-plated
E1XZ (Klippon double seal SWB/STA armored Ex e/d cable gland), Cable glands, straight, M 63 x 1.5, 19 mm, Braided armouring, Metal foil armouring, 2.5 - 2.5 mm, OD min. 58 - OD max. 66 mm, ID min. 49.50 - ID max. 56.00 mm, Brass, nickel-plated
E1XZ (Klippon double seal SWB/STA armored Ex e/d cable gland), Cable glands, straight, M 63 x 1.5, 19 mm, Braided armouring, Metal foil armouring, 2.5 - 2.5 mm, OD min. 51.5 - OD max. 59.5 mm, ID min. 43.50 - ID max. 50.10 mm, Brass, nickel-plated
E1XZ (Klippon double seal SWB/STA armored Ex e/d cable gland), Cable glands, straight, M 20 x 1.5, 16 mm, Braided armouring, Metal foil armouring, 0.9 - 1.25 mm, OD min. 12.5 - OD max. 16 mm, ID min. 8.00 - ID max. 11.70 mm, Brass, nickel-plated
E1XZ (Klippon double seal SWB/STA armored Ex e/d cable gland), Cable glands, straight, M 16 x 1.5, 16 mm, Braided armouring, Metal foil armouring, 0.9 - 0.9 mm, OD min. 8 - OD max. 13.5 mm, ID min. 4.50 - ID max. 8.70 mm, Brass, nickel-plated
E1XZ (Klippon double seal SWB/STA armored Ex e/d cable gland), Cable glands, straight, M 20 x 1.5, 16 mm, Braided armouring, Metal foil armouring, 0.9 - 1.25 mm, OD min. 15 - OD max. 21 mm, ID min. 10.00 - ID max. 14.00 mm, Brass, nickel-plated
E1XZ (Klippon double seal SWB/STA armored Ex e/d cable gland), Cable glands, straight, M 25 x 1.5, 16 mm, Braided armouring, Metal foil armouring, 1.25 - 1.6 mm, OD min. 20 - OD max. 27.5 mm, ID min. 13.50 - ID max. 20.00 mm, Brass, nickel-plated
E1XZ (Klippon double seal SWB/STA armored Ex e/d cable gland), Cable glands, straight, M 32 x 1.5, 16 mm, Braided armouring, Metal foil armouring, 1.6 - 2 mm, OD min. 26 - OD max. 34 mm, ID min. 19.50 - ID max. 26.30 mm, Brass, nickel-plated
E1XZ (Klippon double seal SWB/STA armored Ex e/d cable gland), Cable glands, straight, M 40 x 1.5, 16 mm, Braided armouring, Metal foil armouring, 1.6 - 2 mm, OD min. 30.5 - OD max. 40.5 mm, ID min. 25.50 - ID max. 32.20 mm, Brass, nickel-plated
E1XZ (Klippon double seal SWB/STA armored Ex e/d cable gland), Cable glands, straight, M 50 x 1.5, 16 mm, Braided armouring, Metal foil armouring, 2 - 2.5 mm, OD min. 45.5 - OD max. 53 mm, ID min. 37.50 - ID max. 44.10 mm, Brass, nickel-plated
E1XZ (Klippon double seal SWB/STA armored Ex e/d cable gland), Cable glands, straight, M 50 x 1.5, 16 mm, Braided armouring, Metal foil armouring, 2 - 2.5 mm, OD min. 38.5 - OD max. 46.5 mm, ID min. 31.50 - ID max. 38.20 mm, Brass, nickel-plated
E1XZ (Klippon double seal SWB/STA armored Ex e/d cable gland), Cable glands, straight, M 63 x 1.5, 19 mm, Braided armouring, Metal foil armouring, 2.5 - 2.5 mm, OD min. 58 - OD max. 66 mm, ID min. 49.50 - ID max. 56.00 mm, Brass, nickel-plated
E1XZ (Klippon double seal SWB/STA armored Ex e/d cable gland), Cable glands, straight, M 63 x 1.5, 19 mm, Braided armouring, Metal foil armouring, 2.5 - 2.5 mm, OD min. 51.5 - OD max. 59.5 mm, ID min. 43.50 - ID max. 50.10 mm, Brass, nickel-plated
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.