Signal converter/insulator, Temperature converter, Input : universal U, I, R,ϑ, Output : I / U
Order No.
1176030000
Type
ACT20M-UI-AO-S
GTIN (EAN)
4032248970070
Qty.
1 pc(s).
Dimensions and weights
Depth
114.3 mm
Depth (inches)
4.5 inch
Height
112.5 mm
Height (inches)
4.429 inch
Width
6.1 mm
Width (inches)
0.24 inch
Net weight
80 g
Temperatures
Storage temperature
-40 °C...85 °C
Operating temperature
-25 °C...70 °C
Humidity at operating temperature
0...95 % (no condensation)
Humidity
40 °C / 93 % rel. humidity, no condensation
Probability of failure
SIL in compliance with IEC 61508
None
MTBF
176 a
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
2f6dd957-421a-46db-a0c2-cf1609156924
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
7a, 7cI
Input
Input current
configurable, 0...20 mA, 4…20mA
Input resistance, voltage
> 10 MΩ
Input voltage
configurable, 0(2)…10 V, 0(1)…5 V, 0…1 V DC, 0,2…1 V DC
Number of inputs
1
Potentiometer
10…100 kΩ
Resistance
0…10 kΩ
Sensor
Thermocouples: B / C / E / J / K / L / N / R / S / T / W3 / W5 - 200...+ 2300 °C depending on thermocouple, RTD: PT10, PT20, PT50, PT100, PT250, PT300, PT400, PT500, PT1000, Ni50, Ni100, Ni120, Ni1000, 2-/3-/4-wire
Sensor supply
> 15 V DC at 20 mA
Temperature input range
Configurable, min. measurement range 10°C (RTD), min. measurement range 50°C (TC), PT100: -200°C…850 °C, NI100: -60°C…+250 °C, TC type: B (0…+1820 °C), E: (-100…+1000 °C), J: (-100…+1200 °C), K: (-180…+1372 °C), L: (-200…+900 °C), N: (-180…+1300 °C), R: (-50…+1760 °C), S: (-50…+1760 °C), T: (-200…+400 °C), U: (-200…+600 °C), W3: (0…+2300 °C), W5: (0…+2300 °C), LR: (-200…+800 °C), Details under Downloads "Measuring range Table ACT20M-UI-AO"
Voltage drop, current input
<3 V
Output
Cut-off frequency (-3 dB)
100 Hz
Load impedance current
≤ 600 Ω, @ max 28mA
Number of outputs
1
Output current
configurable, 0...20 mA, 4...20 mA, 20…0 mA, 20…4 mA, downscale (3,5 mA), upscale (23 mA), in case of sensor error
Output voltage, note
configurable, 0(2)...10 V, 0(1)...5 V, 0(0,2)…1 V, 1…(0,2)0 V, 5…(1)0 V, 10…(2)0 V, downscale (0 V), upscale (11 V), in case of sensor error
Type
active, connected control must be passive
Wire break detection
Yes, if using RTD / POT / TC
load impedance voltage
≥ 10 kΩ
General data
Accuracy
<0.1 % of measuring range
Configuration
With FDT/DTM software, Requires configuration adapter 8978580000 CBX200 USB
Universal measurement isolating transformer universal measurement isolating transformer in 6.1 mm width with external power and sensor power supply to transmit and isolate analogue DC currents 0/4 to 20 mA / voltages 0/2 to 10 V, 2-/3-/-4- wire RTD, resistances, potentiometers and thermocouples according toIEC584. The module can be programmed via software using standard FDT/DTM tools.
Add-on housing for TS35 DIN rail installation Dimensions: L/W/H 114.3/ 6.1/ 112.5 mm Screw connection / nominal cross-section 2.5 mm2 Protection degree: IP20 Input0/4...20 mA 0/2...10 V PT100, PT1000, Ni100, Ni1000 Resistance/ potentiometer 10 Ohm...10 kOhm Thermocouples type B, E, J, K, L, LR, N, R, S, T, U, W3, W5 Sensor supply > 15 VDC at 20 mA
Output 0/4...20 mA 0/2...10 VLoad resistance 10 kOhm/ voltageTransmission error < 600 Ohm/ Strom/>Step response time 10...90 % Auxiliary power 24 VDC +/- 30 %Power loss approx. 1.2 WAmbient< 0,1 % v. E. (DC, RTD) temperature range -25 °C...+70 °C
Isolation EN 61010-1, 3-way isolation up to 2.5 kV AC/DC of all circuits against each other Test voltage 2.5 kV input against output against auxiliary power Rated voltage 300 V AC/DC at overvoltage category II and pollution degree 2 Approvals cULus, FM Div2, ATEX Zone2, DNV, GL
Type ACT20M-UI-AO-S
Short specification
Universal measurement isolating transformeruniversal measurement isolating transformer in 6.1 mm width with external power and sensor power supply for transmitting and isolating analogue DC currents 0/4 to 20 mA / voltages 0/2 to 10 V, 2-/3-/-4- wire RTD, resistances, potentiometers and thermocouples according to IEC584. The component can be programmed via software using standard FDT/DTM tools.
configurable, 0(2)…10 V, 0(1)…5 V, 0…1 V DC, 0,2…1 V DC
Number of inputs
1
Potentiometer
10…100 kΩ
Resistance
0…10 kΩ
Sensor
Thermocouples: B / C / E / J / K / L / N / R / S / T / W3 / W5 - 200...+ 2300 °C depending on thermocouple, RTD: PT10, PT20, PT50, PT100, PT250, PT300, PT400, PT500, PT1000, Ni50, Ni100, Ni120, Ni1000, 2-/3-/4-wire
Sensor supply
> 15 V DC at 20 mA
Temperature input range
Configurable, min. measurement range 10°C (RTD), min. measurement range 50°C (TC), PT100: -200°C…850 °C, NI100: -60°C…+250 °C, TC type: B (0…+1820 °C), E: (-100…+1000 °C), J: (-100…+1200 °C), K: (-180…+1372 °C), L: (-200…+900 °C), N: (-180…+1300 °C), R: (-50…+1760 °C), S: (-50…+1760 °C), T: (-200…+400 °C), U: (-200…+600 °C), W3: (0…+2300 °C), W5: (0…+2300 °C), LR: (-200…+800 °C), Details under Downloads "Measuring range Table ACT20M-UI-AO"
Universal measurement isolating transformer universal measurement isolating transformer in 6.1 mm width with external power and sensor power supply to transmit and isolate analogue DC currents 0/4 to 20 mA / voltages 0/2 to 10 V, 2-/3-/-4- wire RTD, resistances, potentiometers and thermocouples according toIEC584. The module can be programmed via software using standard FDT/DTM tools.
Add-on housing for TS35 DIN rail installation Dimensions: L/W/H 114.3/ 6.1/ 112.5 mm Screw connection / nominal cross-section 2.5 mm2 Protection degree: IP20 Input0/4...20 mA 0/2...10 V PT100, PT1000, Ni100, Ni1000 Resistance/ potentiometer 10 Ohm...10 kOhm Thermocouples type B, E, J, K, L, LR, N, R, S, T, U, W3, W5 Sensor supply > 15 VDC at 20 mA
Output 0/4...20 mA 0/2...10 VLoad resistance 10 kOhm/ voltageTransmission error < 600 Ohm/ Strom/>Step response time 10...90 % Auxiliary power 24 VDC +/- 30 %Power loss approx. 1.2 WAmbient< 0,1 % v. E. (DC, RTD) temperature range -25 °C...+70 °C
Isolation EN 61010-1, 3-way isolation up to 2.5 kV AC/DC of all circuits against each other Test voltage 2.5 kV input against output against auxiliary power Rated voltage 300 V AC/DC at overvoltage category II and pollution degree 2 Approvals cULus, FM Div2, ATEX Zone2, DNV, GL
Type ACT20M-UI-AO-S
Short specification
Universal measurement isolating transformeruniversal measurement isolating transformer in 6.1 mm width with external power and sensor power supply for transmitting and isolating analogue DC currents 0/4 to 20 mA / voltages 0/2 to 10 V, 2-/3-/-4- wire RTD, resistances, potentiometers and thermocouples according to IEC584. The component can be programmed via software using standard FDT/DTM tools.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.