Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ACT20M-AI-AO-E-S
         

Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Signal converter/insulator, Configurable, without sensor supply, Input : I / U, Output : I / U
Order No. 1176010000
Type ACT20M-AI-AO-E-S
GTIN (EAN) 4032248970094
Qty. 1 pc(s).

Dimensions and weights

Depth 114.3 mm
Depth (inches) 4.5 inch
Height 112.5 mm
Height (inches) 4.429 inch
Width 6.1 mm
Width (inches) 0.24 inch
Net weight 83.5 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -25 °C...70 °C
Humidity at operating temperature 0...95 % (no condensation)
Humidity 40 °C / 93 % rel. humidity, no condensation

Probability of failure

SIL in compliance with IEC 61508 None
MTBF 249 a

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 2f6dd957-421a-46db-a0c2-cf1609156924

Input

Input current configurable, 0...20 mA, 4…20mA
Input frequency 100 Hz
Input resistance, current 70 Ω
Input resistance, voltage >500 kΩ
Input voltage configurable, 0(2)…10 V, 0(1)…5 V
Number of inputs 1
Sensor Voltage source, Current source
Voltage drop, current input <1,5 V

Output

Cut-off frequency (-3 dB) 100 Hz
Load impedance current ≤ 600 Ω, @ max 23mA
Number of outputs 1
Output current configurable, 0...20 mA, 4...20 mA
Output voltage, note configurable, 0(2)...10 V, 0(1)...5 V
Type active, connected control must be passive
load impedance voltage ≥ 10 kΩ

General data

Accuracy <0.2 % of measuring range
Configuration DIP switch
Delivery state
Setting parameters Input
Configuration 0...20 mA
Setting parameters Output
Configuration 0...20 mA
Delivery state Input: 0...20 mA // Output: 0...20 mA
Galvanic isolation 3-way isolator
Power consumption, max. 0.8 W
Power consumption, typ. 0.56 W
Protection degree IP20
Rail TS 35
Step response time ≤ 7 ms
Temperature coefficient ≤ 0.015 % / °C
Voltage supply 24 V DC ±30 % at terminal or via CH20M rail bus

Insulation coordination

EMC standards EN 61326-1
Galvanic isolation 3-way isolator
Insulation voltage 2.5 kVeff /1 min.
Pollution severity 2
Rated voltage 300 Veff
Surge voltage category II

Data for Ex applications (ATEX)

Installation location Device installed in safe area, zone 2

Connection data

Type of connection Screw connection
Tightening torque, min. 0.4 Nm
Tightening torque, max. 0.6 Nm
Clamping range, rated connection 2.5 mm²
Clamping range, min. 0.5 mm²
Clamping range, max. 2.5 mm²
Wire connection cross section AWG, min. AWG 30
Wire connection cross section AWG, max. AWG 14

EMC conformity and approvals

EMC standards EN 61326-1
Standards IEC 61010-1

Important note

Product information The configurable DC isolating amplifier ACT20M-AI-AO-E-S isolates and converts analogue signals. An analogue input signal is linearly converted into an analogue output signal and galvanically isolated. The power supply is galvanically isolated from the input and output (3-way isolation) by means of direct wiring or the Weidmüller rail bus.

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Engineering Data Zuken E3.S
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Software
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002653
ETIM 7.0 EC002653
ETIM 8.0 EC002653
ETIM 9.0 EC002653
ECLASS 9.0 27-21-01-20
ECLASS 9.1 27-21-01-20
ECLASS 10.0 27-21-01-20
ECLASS 11.0 27-21-01-20
ECLASS 12.0 27-21-01-20
ECLASS 13.0 27-21-01-20

Tender specification sheets

Long specification

Universal standard signal isolating amplifier
1-channel signal isolating amplifier in 6.1 mm width with external power supply,
for transmitting and isolating analogue DC current signals 0/4 to 20 mA and voltage signals
0/2 to 10 V // 0/1 to 5 V. Input and output signals can be configured with DIP switches.
Add-on housing for TS35 rail mounting
Dimensions: L/W/H  114.3/ 6.1/ 112.5 mm
Screw connection / Nominal cross-section 2.5 mm2
Protection degree: IP 20 












Input                         0/4...20 mA
                                      0/2...10 V or 0/1...10 V

Isolation                       EN 61010-1, 3-way isolation up to 2.5 kV AC/DC of all circuits against each other
Test voltage                2.5 kV input against output against auxiliary power
Rated voltage                     300 V AC/DC at overvoltage category II and pollution degree 2
Approvals                 cULus, DNV, GL


Output                       0/4...20 mA
                                      0/2...10 V or 0/1...5 V
Load resistance             < 600 Ohm/ Strom/> 10 kOhm/ voltage
Transmission error       < 0,2 % v. E. 
Limit frequency              100 Hz
Auxiliary power                   24 VDC +/- 30 %
Power loss                approx. 0.8 W
Ambient
temperature range         0 °C...+70 °C



Type                                ACT20M-AI-AO-E-S

Short specification

Universal standard signal isolating amplifier
1-channel signal isolating amplifier in 6.1 mm width with external power supply,
for transmitting and isolating analogue DC current signals 0/4...20 mA and voltage signals
0/2...10V // 0/1...5 V. I/O signals are configured with DIP switches.





Approvals

Approvals CE CULUS DETNORVER
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E337701

Related products

Order No.: 1175980000
Type of connection: Screw connection
Type: ACT20M-CI-CO-S
Version:
Signal converter/insulator, Input : 0(4)-20 mA, Output : 0(4)-20 mA
 
Order No.: 1176000000
Type of connection: Screw connection
Type: ACT20M-AI-AO-S
Version:
Signal converter/insulator, Configurable, with sensor supply, Input : I / U, Output : I / U
 
Order No.: 1375450000
Type of connection: Screw connection
Type: ACT20M-BAI-AO-S
Version:
Signal converter/insulator, Configurable, Input : I/U/bidirectional I, Output : I / U