Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
PRV 4 SW 35X7.5 WS
         

Icon
Icon
Icon
 

General ordering data

Version P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 4, Number of connections: 16, Colour: black, Colour of operational elements: white, TS 35 x 7.5
Order No. 1173840000
Type PRV 4 SW 35X7.5 WS
GTIN (EAN) 4032248966349
Qty. 20 pc(s).

Dimensions and weights

Depth 47 mm
Depth (inches) 1.85 inch
Height 70 mm
Height (inches) 2.756 inch
Width 9.2 mm
Width (inches) 0.362 inch
Net weight 21.31 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

REACH SVHC /

Material data

Material Polycarbonate
Material of operational elements PBT
Colour black
Colour of operational elements white
UL 94 flammability rating V-0

System specifications

Version PUSH IN connection, One end without connector
End cover plate required Yes
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection No
Rail TS 35 x 7.5

Additional technical data

Type of mounting Snap-on

CSA rating data

Certificate No. (CSA) 200039-2406089
Current size B (CSA) 10 A
Current size D (CSA) 10 A
Voltage size B (CSA) 300 V
Voltage size D (CSA) 300 V
Wire cross section max. (CSA) 16 AWG
Wire cross section min. (CSA) 26 AWG

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Clamping range, max. 1.5 mm²
Clamping range, min. 0.13 mm²
Connection cross-section, stranded, max. 1.5 mm²
Connection cross-section, stranded, min. 0.5 mm²
Connection direction Inclined / angled
Number of connections 16 
Stripping length 10 mm
Type of connection PUSH IN
Wire connection cross section AWG, max. AWG 16
Wire connection cross section AWG, min. AWG 24
Wire connection cross section, finely stranded, max. 1.5 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 1.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 1.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 1.5 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Number of poles 4
Rail TS 35 x 7.5
Standards IEC 60947-7-1, DIN EN 60079
Wire connection cross section AWG, max. AWG 16
Wire connection cross section AWG, min. AWG 24

Rating data

Rated cross-section 1.5 mm²
Rated voltage 250 V
Rated current 10 A
Current at maximum wires 13 A
Standards IEC 60947-7-1, DIN EN 60079
Volume resistance according to IEC 60947-7-x 1.83 mΩ
Rated impulse withstand voltage 4 kV
Power loss in accordance with IEC 60947-7-x 0.56 W
Pollution severity 3
Surge voltage category III

UL rating data

Certificate No. (cURus) E60693
Current size B (cURus) 10 A
Current size D (cURus) 10 A
Voltage size B (cURus) 300 V
Voltage size D (cURus) 300 V
Wire cross section max. (cURus) 16 AWG
Wire cross section min. (cURus) 26 AWG

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Engineering Data Zuken E3.S
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-05

Approvals

Approvals CE CSA CURUS UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Order No.: 1267890000
Type: PRV 4 BL 35X15 RT
Version:
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 4, Number of connections: 16, Colour: blue, Colour of operational elements: red, TS 35 x 15
 
Order No.: 1173920000
Type: PRV 4 BL 35X15 WS
Version:
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 4, Number of connections: 16, Colour: blue, Colour of operational elements: white, TS 35 x 15
 
Order No.: 1267900000
Type: PRV 4 BL 35X7.5 RT
Version:
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 4, Number of connections: 16, Colour: blue, Colour of operational elements: red, TS 35 x 7.5
 
Order No.: 1173930000
Type: PRV 4 BL 35X7.5 WS
Version:
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 4, Number of connections: 16, Colour: blue, Colour of operational elements: white, TS 35 x 7.5
 
Order No.: 1173810000
Type: PRV 4 SW 35X15 RT
Version:
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 4, Number of connections: 16, Colour: black, Colour of operational elements: red, TS 35 x 15
 
Order No.: 1173820000
Type: PRV 4 SW 35X15 WS
Version:
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 4, Number of connections: 16, Colour: black, Colour of operational elements: white, TS 35 x 15
 
Order No.: 1173830000
Type: PRV 4 SW 35X7.5 RT
Version:
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 4, Number of connections: 16, Colour: black, Colour of operational elements: red, TS 35 x 7.5