Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAKT E/35 2LD 30VAC
         

Icon
Icon
 

General ordering data

Version Test-disconnect terminal, Screw connection, 6 mm², 30 V, 27 A, without, Cross-disconnect: without, Integral test socket: No, TS 35, medium yellow
Order No. 1166820000
Type SAKT E/35 2LD 30VAC
GTIN (EAN) 4008190048082
Qty. 5 pc(s).

Dimensions and weights

Depth 52.5 mm
Depth (inches) 2.067 inch
Height 65 mm
Height (inches) 2.559 inch
Width 16 mm
Width (inches) 0.63 inch
Net weight 64.28 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 999cd67e-471e-4085-8dba-1342fcea86de

Material data

Material KrG
Colour medium yellow
UL 94 flammability rating V-0, 5VA

System specifications

Version Screw connection, Special terminal longitudinal isolator, with LED, for screwable cross-connection
End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection No
Rail TS 35
N-function No
PE function No
PEN function No

Additional technical data

Installation advice Direct mounting
Open sides right
Type of mounting Snap-on

Conductors for clamping (additional connection)

Connection type, additional connection Screw connection

Conductors for clamping (rated connection)

Blade size 4.0 x 0.8 mm
Clamping range, max. 10 mm²
Clamping range, min. 0.5 mm²
Clamping screw M 3.5
Connection direction on side
Gauge to IEC 60947-1 A5
Number of connections
Stripping length 12 mm
Type of connection Screw connection
Type of connection 2 Screw connection
Wire connection cross section, finely stranded, max. 6 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 6 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 6 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 10 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Installation advice Direct mounting
Rail TS 35

Rating data

Rated cross-section 6 mm²
Rated voltage 30 V
Rated AC voltage 30 V
Rated DC voltage 15 V
Rated current 27 A
Current at maximum wires 27 A
Volume resistance according to IEC 60947-7-x 0.78 mΩ
Power loss in accordance with IEC 60947-7-x 1.31 W
Pollution severity 3

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000902
ETIM 7.0 EC000902
ETIM 8.0 EC000902
ETIM 9.0 EC000902
ECLASS 9.0 27-14-11-26
ECLASS 9.1 27-14-11-26
ECLASS 10.0 27-14-11-26
ECLASS 11.0 27-14-11-26
ECLASS 12.0 27-14-11-26
ECLASS 13.0 27-25-01-09

Approvals

Approvals CE UKCA
ROHS Conform

Related products

Order No.: 0198020000
Type: SAKT E/35 2GL 115VAC
Version:
Test-disconnect terminal, Screw connection, 6 mm², 115 V, 27 A, without, Cross-disconnect: without, Integral test socket: No, TS 35, medium yellow
 
Order No.: 0198120000
Type: SAKT E/35 2GL 230VAC
Version:
Test-disconnect terminal, Screw connection, 6 mm², 230 V, 27 A, without, Cross-disconnect: without, Integral test socket: No, TS 35, medium yellow
 
Order No.: 0198220000
Type: SAKT E/35 2LD 120VAC
Version:
Test-disconnect terminal, Screw connection, 6 mm², 120 V, 27 A, without, Cross-disconnect: without, Integral test socket: No, TS 35, medium yellow
 
Order No.: 0197920000
Type: SAKT E/35 2LD 60VAC
Version:
Test-disconnect terminal, Screw connection, 6 mm², 60 V, 27 A, without, Cross-disconnect: without, Integral test socket: No, TS 35, medium yellow