Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WMF 2.5 FU PE 30-70V SW
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Fuse terminal, Screw connection, Fuse isolator, With PE connection, for plug-in cross-connector, One end without connector, Screw connection, 2.5 mm², 70 V, 6.3 A, G-Si. 5 x 20, black
Order No. 1163060000
Type WMF 2.5 FU PE 30-70V SW
GTIN (EAN) 4032248991808
Qty. 50 pc(s).

Dimensions and weights

Depth 74 mm
Depth (inches) 2.913 inch
Depth including DIN rail 74.5 mm
Height 88 mm
Height (inches) 3.465 inch
Width 5.08 mm
Width (inches) 0.2 inch
Net weight 21.62 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 120 °C

Environmental Product Compliance

REACH SVHC /

Material data

Material Wemid
Colour black
UL 94 flammability rating V-0

Rating data IECEx/ATEX

Certificate No. (ATEX) DEMKO14ATEX1389U
Certificate No. (IECEX) IECEXUL14.0097U
Current (ATEX) 6.3 A
Wire cross section max. (ATEX) 4 mm²
Current (IECEX) 6.3 A
Wire cross section max. (IECEX) 4 mm²
Marking EN 60079-7 Ex ec II C Gc
Ex 2014/34/EU label II 3 G D

System specifications

Version Screw connection, Fuse isolator, With PE connection, for plug-in cross-connector, One end without connector
End cover plate required Yes
Number of levels
Rail TS 35

Additional technical data

Open sides right
Type of mounting Snap-on

CSA rating data

Certificate No. (CSA) 200039-1057876
Current size B (CSA) 17 A
Current size C (CSA) 17 A
Current size D (CSA) 5 A
Voltage size B (CSA) 600 V
Voltage size C (CSA) 600 V
Voltage size D (CSA) 600 V
Wire cross section max. (CSA) 12 AWG
Wire cross section min. (CSA) 26 AWG

Conductors for clamping (additional connection)

Connection type, additional connection Screw connection

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Clamping range, max. 4 mm²
Clamping range, min. 0.5 mm²
Clamping screw M 3
Connection cross-section, stranded, max. 4 mm²
Connection cross-section, stranded, min. 1.5 mm²
Connection direction on side
Gauge to IEC 60947-1 A3
Number of connections
Stripping length 10 mm
Tightening torque, max. 0.6 Nm
Tightening torque, min. 0.5 Nm
Type of connection Screw connection
Type of connection 2 Screw connection
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 26
Wire connection cross section, finely stranded, max. 4 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 4 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

Fuse terminals

Cartridge fuse G-Si. 5 x 20
Display Red LED
Fuse holder (cartridge holder) Pivoting
Power loss for overload and short-circuit protection for a composite arrangement 1.6 W at 6.3 A @ 23°C
Power loss for overload and short-circuit protection for an individual arrangement 1.6 W at 6.3 A @ 44°C
Power loss for short-circuit protection only for a composite arrangement 2.5 W at 6.3 A @ 48°C
Power loss for short-circuit protection only for an individual arrangement 4 W at 6.3 A @ 61°C

General

Rail TS 35
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 26

Rating data

Rated cross-section 2.5 mm²
Rated voltage 70 V
Rated DC voltage 70 V
Rated current 6.3 A
Current at maximum wires 6.3 A
Volume resistance according to IEC 60947-7-x 1.33 mΩ
Rated impulse withstand voltage 8 kV
Power loss in accordance with IEC 60947-7-x 0.77 W
Pollution severity 3
Surge voltage category III

UL rating data

Certificate No. (cURus) E60693
Conductor size Factory wiring max. (cURus) 12 AWG
Conductor size Factory wiring min. (cURus) 26 AWG
Conductor size Field wiring max. (cURus) 12 AWG
Conductor size Field wiring min. (cURus) 26 AWG
Current size B (cURus) 17 A
Current size C (cURus) 17 A
Current size D (cURus) 5 A
Voltage size B (cURus) 600 V
Voltage size C (cURus) 600 V
Voltage size D (cURus) 600 V
Wire cross section max. (cURus) 12 AWG
Wire cross section min. (cURus) 26 AWG

Important note

Product information The voltage depends on the selected fuse element or the selected indicator light

Downloads

Classifications

ETIM 6.0 EC000899
ETIM 7.0 EC000899
ETIM 8.0 EC000899
ETIM 9.0 EC000899
ECLASS 9.0 27-14-11-16
ECLASS 9.1 27-14-11-16
ECLASS 10.0 27-14-11-16
ECLASS 11.0 27-14-11-16
ECLASS 12.0 27-14-11-16
ECLASS 13.0 27-25-01-13

Approvals

Approvals CCCEX CE CSA CURUS CURUSEX DEMKOATEX IECEXULD UKEX UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693
Certificate No. (cURusEX) E184763

Related products

Order No.: 1162930000
Type: WMF 2.5 FU 10-36V SW
Version:
Fuse terminal, Screw connection, Fuse isolator, for plug-in cross-connector, One end without connector, Screw connection, 2.5 mm², 36 V, 6.3 A, G-Si. 5 x 20, black
 
Order No.: 1162960000
Type: WMF 2.5 FU 100-250V SW
Version:
Fuse terminal, Screw connection, Fuse isolator, for plug-in cross-connector, One end without connector, Screw connection, 2.5 mm², 250 V, 6.3 A, G-Si. 5 x 20, black
 
Order No.: 1162940000
Type: WMF 2.5 FU 30-70V SW
Version:
Fuse terminal, Screw connection, Fuse isolator, for plug-in cross-connector, One end without connector, Screw connection, 2.5 mm², 70 V, 6.3 A, G-Si. 5 x 20, black
 
Order No.: 1162950000
Type: WMF 2.5 FU 60-150V SW
Version:
Fuse terminal, Screw connection, Fuse isolator, for plug-in cross-connector, One end without connector, Screw connection, 2.5 mm², 150 V, 6.3 A, G-Si. 5 x 20, black
 
Order No.: 1163050000
Type: WMF 2.5 FU PE 10-36V SW
Version:
Fuse terminal, Screw connection, Fuse isolator, With PE connection, for plug-in cross-connector, One end without connector, Screw connection, 2.5 mm², 36 V, 6.3 A, G-Si. 5 x 20, black
 
Order No.: 1163080000
Type: WMF 2.5 FU PE 100-250V SW
Version:
Fuse terminal, Screw connection, Fuse isolator, With PE connection, for plug-in cross-connector, One end without connector, Screw connection, 2.5 mm², 250 V, 6.3 A, G-Si. 5 x 20, black
 
Order No.: 1163070000
Type: WMF 2.5 FU PE 60-150V SW
Version:
Fuse terminal, Screw connection, Fuse isolator, With PE connection, for plug-in cross-connector, One end without connector, Screw connection, 2.5 mm², 150 V, 6.3 A, G-Si. 5 x 20, black
 
Order No.: 1163040000
Type: WMF 2.5 FU PE SW
Version:
Fuse terminal, Screw connection, Fuse isolator, With PE connection, for plug-in cross-connector, One end without connector, Screw connection, 2.5 mm², 500 V, 6.3 A, G-Si. 5 x 20, black
 
Order No.: 1162920000
Type: WMF 2.5 FU SW
Version:
Fuse terminal, Screw connection, Fuse isolator, for plug-in cross-connector, One end without connector, Screw connection, 2.5 mm², 500 V, 6.3 A, G-Si. 5 x 20, black