Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WMF 2.5 FU BLZ 30-70V SW
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Fuse terminal, Screw connection, black, 2.5 mm², 6.3 A, 70 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
Order No. 1163000000
Type WMF 2.5 FU BLZ 30-70V SW
GTIN (EAN) 4032248992058
Qty. 50 pc(s).

Dimensions and weights

Depth 74 mm
Depth (inches) 2.913 inch
Depth including DIN rail 74.5 mm
Height 90 mm
Height (inches) 3.543 inch
Width 5.08 mm
Width (inches) 0.2 inch
Net weight 17.83 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 120 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 7cI

Material data

Material Wemid
Colour black
UL 94 flammability rating V-0

System specifications

Version 2 screw connections - 1 plug-in connection, Fuse isolator, for plug-in cross-connector, One end without connector
End cover plate required Yes
Number of levels
Number of clamping points per level
Rail TS 35

Additional technical data

Open sides right
Type of mounting Snap-on

CSA rating data

Certificate No. (CSA) 200039-1057876
Current size B (CSA) 17 A
Current size D (CSA) 10 A
Voltage size B (CSA) 300 V
Voltage size D (CSA) 300 V
Wire cross section max. (CSA) 12 AWG
Wire cross section min. (CSA) 26 AWG

Conductors for clamping (additional connection)

Connection type, additional connection Plug-in connection

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Clamping range, max. 4 mm²
Clamping range, min. 0.5 mm²
Clamping screw M 3
Connection cross-section, stranded, max. 4 mm²
Connection cross-section, stranded, min. 1.5 mm²
Connection direction on side
Gauge to IEC 60947-1 A3
Number of connections
Stripping length 10 mm
Tightening torque, max. 0.6 Nm
Tightening torque, min. 0.5 Nm
Type of connection Screw connection
Type of connection 2 Plug-in connection
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 26
Wire connection cross section, finely stranded, max. 4 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 4 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

Fuse terminals

Cartridge fuse G-Si. 5 x 20
Display Red LED
Fuse holder (cartridge holder) Pivoting
Power loss for overload and short-circuit protection for a composite arrangement 1.6 W at 6.3 A @ 23°C
Power loss for overload and short-circuit protection for an individual arrangement 1.6 W at 6.3 A @ 44°C
Power loss for short-circuit protection only for a composite arrangement 2.5 W at 6.3 A @ 48°C
Power loss for short-circuit protection only for an individual arrangement 4 W at 6.3 A @ 61°C

General

Rail TS 35
Standards IEC 61984, In accordance with IEC 60947-7-1, IEC 60947-3
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 26

Rating data

Rated cross-section 2.5 mm²
Rated voltage 70 V
Rated DC voltage 70 V
Rated current 6.3 A
Current at maximum wires 6.3 A
Standards IEC 61984, In accordance with IEC 60947-7-1, IEC 60947-3
Volume resistance according to IEC 60947-7-x 1.33 mΩ
Rated impulse withstand voltage 8 kV
Power loss in accordance with IEC 60947-7-x 0.77 W
Pollution severity 3
Surge voltage category III

UL rating data

Certificate No. (cURus) E60693
Conductor size Factory wiring max. (cURus) 12 AWG
Conductor size Factory wiring min. (cURus) 26 AWG
Conductor size Field wiring max. (cURus) 12 AWG
Conductor size Field wiring min. (cURus) 26 AWG
Current size B (cURus) 17 A
Current size D (cURus) 10 A
Voltage size B (cURus) 300 V
Voltage size D (cURus) 300 V
Wire cross section max. (cURus) 12 AWG
Wire cross section min. (cURus) 26 AWG

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000899
ETIM 7.0 EC000899
ETIM 8.0 EC000899
ETIM 9.0 EC000899
ECLASS 9.0 27-14-11-16
ECLASS 9.1 27-14-11-16
ECLASS 10.0 27-14-11-16
ECLASS 11.0 27-14-11-16
ECLASS 12.0 27-14-11-16
ECLASS 13.0 27-25-01-13
ECLASS 14.0 27-25-01-13

Approvals

Approvals CE CSA CURUS UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Order No.: 1143050000
Type: WMF 2.5 BLZ
Version:
Feed-through terminal block, Screw connection, dark beige, 2.5 mm², 24 A, 250 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid, 120 °C
 
Order No.: 1143040000
Type: WMF 2.5 BLZ PE
Version:
PE terminal, Screw connection, dark beige, 2.5 mm², Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
 
Order No.: 1143000000
Type: WMF 2.5 DI BLZ
Version:
Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 20 A, 250 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 1143010000
Type: WMF 2.5 DI BLZ PE
Version:
Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 20 A, 250 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
 
Order No.: 1357440000
Type: WMF 2.5 DI BLZ PE STB
Version:
Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 20 A, 250 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
 
Order No.: 1362940000
Type: WMF 2.5 DI BLZ SW
Version:
Test-disconnect terminal, Screw connection, black, 2.5 mm², 20 A, 250 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 1162990000
Type: WMF 2.5 FU BLZ 10-36V SW
Version:
Fuse terminal, Screw connection, black, 2.5 mm², 6.3 A, 36 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
 
Order No.: 1163020000
Type: WMF 2.5 FU BLZ 100-250V SW
Version:
Fuse terminal, Screw connection, black, 2.5 mm², 6.3 A, 250 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
 
Order No.: 1163010000
Type: WMF 2.5 FU BLZ 60-150V SW
Version:
Fuse terminal, Screw connection, black, 2.5 mm², 6.3 A, 150 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
 
Order No.: 1162830000
Type: WMF 2.5 FU BLZ PE 10-36V SW
Version:
Fuse terminal, Screw connection, black, 2.5 mm², 6.3 A, 36 V, Number of connections: 4, Number of levels: 3, TS 35, V-0, Wemid, G-Si. 5 x 20
 
Order No.: 1162860000
Type: WMF 2.5 FU BLZ PE 100-250V SW
Version:
Fuse terminal, Screw connection, black, 2.5 mm², 6.3 A, 250 V, Number of connections: 4, Number of levels: 3, TS 35, V-0, Wemid, G-Si. 5 x 20
 
Order No.: 1162820000
Type: WMF 2.5 FU BLZ PE SW
Version:
Fuse terminal, Screw connection, black, 2.5 mm², 6.3 A, 250 V, Number of connections: 4, Number of levels: 3, TS 35, V-0, Wemid, G-Si. 5 x 20
 
Order No.: 1162980000
Type: WMF 2.5 FU BLZ SW
Version:
Fuse terminal, Screw connection, black, 2.5 mm², 6.3 A, 250 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20