Fuse terminal, Screw connection, Fuse isolator, for plug-in cross-connector, One end without connector, Screw connection, 2.5 mm², 250 V, 6.3 A, G-Si. 5 x 20, black
Order No.
1162960000
Type
WMF 2.5 FU 100-250V SW
GTIN (EAN)
4032248992089
Qty.
50 pc(s).
Dimensions and weights
Depth
74 mm
Depth (inches)
2.913 inch
Depth including DIN rail
74.5 mm
Height
88 mm
Height (inches)
3.465 inch
Width
5.08 mm
Width (inches)
0.2 inch
Net weight
19.68 g
Temperatures
Storage temperature
-25 °C...55 °C
Continuous operating temp., min.
-50 °C
Continuous operating temp., max.
120 °C
Environmental Product Compliance
REACH SVHC
/
Material data
Material
Wemid
Colour
black
UL 94 flammability rating
V-0
Rating data IECEx/ATEX
Certificate No. (ATEX)
DEMKO14ATEX1389U
Certificate No. (IECEX)
IECEXUL14.0097U
Current (ATEX)
6.3 A
Wire cross section max. (ATEX)
4 mm²
Current (IECEX)
6.3 A
Wire cross section max. (IECEX)
4 mm²
Marking EN 60079-7
Ex ec II C Gc
Ex 2014/34/EU label
II 3 G D
System specifications
Version
Screw connection, Fuse isolator, for plug-in cross-connector, One end without connector
Fuse terminal, Screw connection, Fuse isolator, for plug-in cross-connector, One end without connector, Screw connection, 2.5 mm², 36 V, 6.3 A, G-Si. 5 x 20, black
Fuse terminal, Screw connection, Fuse isolator, for plug-in cross-connector, One end without connector, Screw connection, 2.5 mm², 70 V, 6.3 A, G-Si. 5 x 20, black
Fuse terminal, Screw connection, Fuse isolator, for plug-in cross-connector, One end without connector, Screw connection, 2.5 mm², 150 V, 6.3 A, G-Si. 5 x 20, black
Fuse terminal, Screw connection, Fuse isolator, With PE connection, for plug-in cross-connector, One end without connector, Screw connection, 2.5 mm², 36 V, 6.3 A, G-Si. 5 x 20, black
Fuse terminal, Screw connection, Fuse isolator, With PE connection, for plug-in cross-connector, One end without connector, Screw connection, 2.5 mm², 250 V, 6.3 A, G-Si. 5 x 20, black
Fuse terminal, Screw connection, Fuse isolator, With PE connection, for plug-in cross-connector, One end without connector, Screw connection, 2.5 mm², 70 V, 6.3 A, G-Si. 5 x 20, black
Fuse terminal, Screw connection, Fuse isolator, With PE connection, for plug-in cross-connector, One end without connector, Screw connection, 2.5 mm², 150 V, 6.3 A, G-Si. 5 x 20, black
Fuse terminal, Screw connection, Fuse isolator, With PE connection, for plug-in cross-connector, One end without connector, Screw connection, 2.5 mm², 500 V, 6.3 A, G-Si. 5 x 20, black
Fuse terminal, Screw connection, Fuse isolator, for plug-in cross-connector, One end without connector, Screw connection, 2.5 mm², 500 V, 6.3 A, G-Si. 5 x 20, black
Fuse terminal, Screw connection, Fuse isolator, for plug-in cross-connector, One end without connector, Screw connection, 2.5 mm², 250 V, 6.3 A, G-Si. 5 x 20, black
Fuse terminal, Screw connection, Fuse isolator, for plug-in cross-connector, One end without connector, Screw connection, 2.5 mm², 36 V, 6.3 A, G-Si. 5 x 20, black
Fuse terminal, Screw connection, Fuse isolator, for plug-in cross-connector, One end without connector, Screw connection, 2.5 mm², 70 V, 6.3 A, G-Si. 5 x 20, black
Fuse terminal, Screw connection, Fuse isolator, for plug-in cross-connector, One end without connector, Screw connection, 2.5 mm², 150 V, 6.3 A, G-Si. 5 x 20, black
Fuse terminal, Screw connection, Fuse isolator, With PE connection, for plug-in cross-connector, One end without connector, Screw connection, 2.5 mm², 36 V, 6.3 A, G-Si. 5 x 20, black
Fuse terminal, Screw connection, Fuse isolator, With PE connection, for plug-in cross-connector, One end without connector, Screw connection, 2.5 mm², 250 V, 6.3 A, G-Si. 5 x 20, black
Fuse terminal, Screw connection, Fuse isolator, With PE connection, for plug-in cross-connector, One end without connector, Screw connection, 2.5 mm², 70 V, 6.3 A, G-Si. 5 x 20, black
Fuse terminal, Screw connection, Fuse isolator, With PE connection, for plug-in cross-connector, One end without connector, Screw connection, 2.5 mm², 150 V, 6.3 A, G-Si. 5 x 20, black
Fuse terminal, Screw connection, Fuse isolator, With PE connection, for plug-in cross-connector, One end without connector, Screw connection, 2.5 mm², 500 V, 6.3 A, G-Si. 5 x 20, black
Fuse terminal, Screw connection, Fuse isolator, for plug-in cross-connector, One end without connector, Screw connection, 2.5 mm², 500 V, 6.3 A, G-Si. 5 x 20, black
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.