Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SR-SMD 4.50/05/90LF 1.5AU BK BX
         

Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version PCB plug-in connector, Bus-contact block for CH20M12-67, Solder flange, THT/THR solder connection, Number of poles: 5, 180°, Solder pin length (l): 1.5 mm, Gold-plated, black
Order No. 1155890000
Type SR-SMD 4.50/05/90LF 1.5AU BK BX
GTIN (EAN) 4032248942527
Qty. 78 pc(s).
Product data UL: 300 V / 5 A
Packaging Box

Dimensions and weights

Depth 16.8 mm
Depth (inches) 0.661 inch
Height 5.9 mm
Height (inches) 0.232 inch
Width 16.3 mm
Width (inches) 0.642 inch
Length 24 mm
Length (inches) 0.945 inch
Net weight 2.782 g

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Material data

Insulating material LCP
Colour black
Colour chart (similar) RAL 9011
Insulating material group IIIa
Comparative Tracking Index (CTI) 175 ≤ CTI <400
Insulation strength ≥ 108 Ω
Moisture Level (MSL)
Contact surface Gold-plated
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 100 °C
Temperature range, installation, min. -30 °C
Temperature range, installation, max. 100 °C

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated voltage for surge voltage class / pollution degree III/3 63 V
Rated impulse voltage for surge voltage class/ pollution degree II/3 1.5 kV
Clearance, min. 2.3 mm
Creepage distance, min. 3.2 mm

Rated data acc. to UL 1059

Institute (cURus) icon
Certificate No. (cURus) E60693
Rated voltage (Use group B / UL 1059) 300 V
Rated voltage (Use group C / UL 1059) 50 V
Rated voltage (Use group D / UL 1059) 50 V
Rated current (Use group B / UL 1059) 5 A
Rated current (Use group C / UL 1059) 5 A
Rated current (Use group D / UL 1059) 5 A
Reference to approval values Specifications are maximum values, details - see approval certificate.

Material data

Comparative Tracking Index (CTI) 175 ≤ CTI <400
Insulating material LCP
Insulating material group IIIa

General data

Colour black
Colour chart (similar) RAL 9011
Protection degree IP20 in installed state

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.

Downloads

Classifications

ETIM 6.0 EC001031
ETIM 7.0 EC001031
ETIM 8.0 EC001031
ETIM 9.0 EC001031
ECLASS 9.0 27-18-27-90
ECLASS 9.1 27-18-27-90
ECLASS 10.0 27-18-27-92
ECLASS 11.0 27-18-27-92
ECLASS 12.0 27-18-27-92
ECLASS 13.0 27-18-27-92
ECLASS 14.0 27-18-27-92

Approvals

Approvals CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Order No.: 1155900000
Type: SR-SMD 4.50/05/90LF 1.5AU BK RL
Colour: black
Version:
PCB plug-in connector, Bus-contact block for CH20M12-67, Solder flange, THT/THR solder connection, Number of poles: 5, 180°, Solder pin length (l): 1.5 mm, Gold-plated, black