PCB plug-in connector, Bus-contact block for CH20M12-67, Middle solder flange, THT/THR solder connection, Number of poles: 5, 180°, Solder pin length (l): 3.2 mm, Gold-plated, black
Order No.
1155870000
Type
SR-SMD 4.50/05/90LFM 3.2AU BK BX
GTIN (EAN)
4032248942510
Qty.
78 pc(s).
Product data
UL: 300 V / 5 A
Packaging
Box
Dimensions and weights
Height
5.9 mm
Height (inches)
0.232 inch
Width
16.3 mm
Width (inches)
0.642 inch
Length
24 mm
Length (inches)
0.945 inch
Net weight
3.115 g
Environmental Product Compliance
REACH SVHC
/
Material data
Insulating material
LCP
Colour
black
Colour chart (similar)
RAL 9011
Insulating material group
IIIa
Comparative Tracking Index (CTI)
175 ≤ CTI <400
Insulation strength
≥ 108 Ω
Moisture Level (MSL)
1
Contact surface
Gold-plated
Storage temperature, min.
-40 °C
Storage temperature, max.
70 °C
Operating temperature, min.
-50 °C
Operating temperature, max.
100 °C
Temperature range, installation, min.
-30 °C
Temperature range, installation, max.
100 °C
Rated data acc. to IEC
tested acc. to standard
IEC 60664-1, IEC 61984
Rated voltage for surge voltage class / pollution degree III/3
63 V
Rated impulse voltage for surge voltage class/ pollution degree II/3
1.5 kV
Clearance, min.
2.3 mm
Creepage distance, min.
3.2 mm
Rated data acc. to UL 1059
Institute (cURus)
Certificate No. (cURus)
E60693
Rated voltage (Use group B / UL 1059)
300 V
Rated voltage (Use group C / UL 1059)
50 V
Rated voltage (Use group D / UL 1059)
50 V
Rated current (Use group B / UL 1059)
5 A
Rated current (Use group C / UL 1059)
5 A
Rated current (Use group D / UL 1059)
5 A
Reference to approval values
Specifications are maximum values, details - see approval certificate.
Material data
Comparative Tracking Index (CTI)
175 ≤ CTI <400
Insulating material
LCP
Insulating material group
IIIa
General data
Colour
black
Colour chart (similar)
RAL 9011
Protection degree
IP20 in installed state
Important note
IPC conformity
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.