Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WMF 2.5 DI
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 20 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, dark beige
Order No. 1143020000
Type WMF 2.5 DI
GTIN (EAN) 4032248926138
Qty. 50 pc(s).

Dimensions and weights

Depth 44.5 mm
Depth (inches) 1.752 inch
Depth including DIN rail 45 mm
Height 88 mm
Height (inches) 3.465 inch
Width 5.08 mm
Width (inches) 0.2 inch
Net weight 10.7 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 120 °C

Environmental Product Compliance

REACH SVHC /

Material data

Material Wemid
Colour dark beige
UL 94 flammability rating V-0

Rating data IECEx/ATEX

Certificate No. (ATEX) DEMKO14ATEX1389U
Certificate No. (IECEX) IECEXUL14.0097U
Max. voltage (ATEX) 500 V
Current (ATEX) 18.5 A
Wire cross section max. (ATEX) 2.5 mm²
Max. voltage (IECEX) 500 V
Current (IECEX) 18.5 A
Wire cross section max. (IECEX) 2.5 mm²
Marking EN 60079-7 Ex ec II C Gc
Ex 2014/34/EU label II 3 G D

System specifications

Version Screw connection, Spacer, for plug-in cross-connector, One end without connector
End cover plate required Yes
Number of levels
Number of clamping points per level
Levels cross-connected internally No
Rail TS 35

Additional technical data

Open sides right
Type of mounting Snap-on

CSA rating data

Certificate No. (CSA) 200039-1057878
Current size B (CSA) 19 A
Current size D (CSA) 15 A
Voltage size B (CSA) 300 V
Voltage size D (CSA) 150 V
Wire cross section max. (CSA) 12 AWG
Wire cross section min. (CSA) 26 AWG

Conductors for clamping (additional connection)

Connection type, additional connection Screw connection

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Clamping range, max. 4 mm²
Clamping range, min. 0.5 mm²
Clamping screw M 3
Connection cross-section, stranded, max. 4 mm²
Connection cross-section, stranded, min. 1.5 mm²
Connection direction on side
Gauge to IEC 60947-1 A3
Number of connections
Stripping length 10 mm
Tightening torque, max. 0.6 Nm
Tightening torque, min. 0.5 Nm
Type of connection Screw connection
Type of connection 2 Screw connection
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 26
Wire connection cross section, finely stranded, max. 4 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 4 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

Disconnect terminals

Cross-disconnect without
Integral test socket No
Slitting Pivoting

General

Rail TS 35
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 26

Rating data

Rated cross-section 2.5 mm²
Rated voltage 500 V
Rated DC voltage 500 V
Rated current 20 A
Current at maximum wires 20 A
Volume resistance according to IEC 60947-7-x 1.33 mΩ
Rated impulse withstand voltage 8 kV
Power loss in accordance with IEC 60947-7-x 0.77 W
Pollution severity 3
Surge voltage category III

UL rating data

Certificate No. (cURus) E60693
Conductor size Factory wiring max. (cURus) 12 AWG
Conductor size Factory wiring min. (cURus) 26 AWG
Conductor size Field wiring max. (cURus) 12 AWG
Conductor size Field wiring min. (cURus) 26 AWG
Current size B (cURus) 19 A
Current size C (cURus) 19 A
Current size D (cURus) 5 A
Voltage size B (cURus) 600 V
Voltage size C (cURus) 600 V
Voltage size D (cURus) 600 V
Wire cross section max. (cURus) 12 AWG
Wire cross section min. (cURus) 26 AWG

Downloads

Classifications

ETIM 6.0 EC000902
ETIM 7.0 EC000902
ETIM 8.0 EC000902
ETIM 9.0 EC000902
ECLASS 9.0 27-14-11-26
ECLASS 9.1 27-14-11-26
ECLASS 10.0 27-14-11-26
ECLASS 11.0 27-14-11-26
ECLASS 12.0 27-14-11-26
ECLASS 13.0 27-25-01-09

Approvals

Approvals CCCEX CE CSA CURUS CURUSEX DEMKOATEX IECEXULD UKEX UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693
Certificate No. (cURusEX) E184763

Related products

Order No.: 1270070000
Type: WMF 2.5 DI BL
Version:
Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 20 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, blue
 
Order No.: 2492370000
Type: WMF 2.5 DI OR
Version:
Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 24 A, Pivoting, Cross-disconnect: sliding, Integral test socket: No, TS 35, orange
 
Order No.: 1143030000
Type: WMF 2.5 DI PE
Version:
Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 20 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, dark beige
 
Order No.: 1167340000
Type: WMF 2.5 DI PE STB
Version:
Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, 20 A, Pivoting, Cross-disconnect: without, TS 35, dark beige
 
Order No.: 2492380000
Type: WMF 2.5 DI SW
Version:
Test-disconnect terminal, Screw connection, 2.5 mm², 500 V, TS 35, black