Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAIBW-4/8S-M12 4P D-ZF
         

Icon
 

General ordering data

Version Field attachable connector, M12, Socket, angled
Order No. 1139330000
Type SAIBW-4/8S-M12 4P D-ZF
GTIN (EAN) 4032248921034
Qty. 1 pc(s).

Dimensions and weights

Net weight 64 g

Environmental Product Compliance

REACH SVHC Lead 7439-92-1, Imidazolidine-2-thione 96-45-7
SCIP bcee35cf-c0f5-43d2-8daf-65ab0d08641a
RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c

Technical data customisable plug-in connectors

Cable diameter 6...8 mm (PG9)
Cable diameter, max. 8 mm
Cable diameter, min. 6 mm
Coding D-coded
Conductor cross-section, max. 0.5 mm²
Conductor cross-section, min. 0.25 mm²
Connection cross-section, max. 0.5 mm²
Connection cross-section, min. 0.14 mm²
Contact surface Gold-plated
Housing main material CuZn
Insulation strength 108 Ω
Number of poles 4
Plugging cycles ≥ 100
Pollution severity 3
Protection degree IP67
Rated current 4 A
Rated voltage 250 V
Shield connection Yes
Temperature range of housing -40 … +85 ° C
Threaded ring material Diecast zinc
Type of connection Tension-clamp connection

General Info

Number of poles 4
Connection 1 M12
Connection 2 Tension-clamp
Housing main material CuZn
Connection thread M12
Contact surface Gold-plated
Protection degree IP67
Plugging cycles ≥ 100

Electrical properties

Insulation strength 108 Ω
Rated voltage 250 V

General standards

Connector standard IEC 61076-2-101

Standards

Connector standard IEC 61076-2-101

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
CADENAS eCATALOG CAX data
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002635
ETIM 7.0 EC002635
ETIM 8.0 EC002635
ETIM 9.0 EC002635
ECLASS 9.0 27-44-01-02
ECLASS 9.1 27-44-01-03
ECLASS 10.0 27-44-01-02
ECLASS 11.0 27-44-01-02
ECLASS 12.0 27-44-01-16
ECLASS 13.0 27-44-01-02

Approvals

Approvals CE UKCA
ROHS Conform

Related products

Coding: D-coded
Number of poles: 4
Order No.: 1892130001
Type: SAIBM-4/8S-M12 4P D-ZF
Shield connection: Yes
Version:
Field attachable connector, M12, Female socket, straight
 
Coding: D-coded
Number of poles: 4
Order No.: 1920700001
Type: SAIS 4/9-VA D-COD
Shield connection: Yes
Version:
Field attachable connector, M12, pin, straight
 
Coding: D-coded
Number of poles: 4
Order No.: 1892120001
Type: SAISM-4/8S-M12 4P D-ZF
Shield connection: Yes
Version:
Field attachable connector, M12, pin, straight
 
Coding: D-coded
Number of poles: 4
Order No.: 1803930001
Type: SAISW-4/8S-M12 4P D-ZF
Shield connection: Yes
Version:
Field attachable connector, M12, pin, 90°