Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WSI 25/1 10X38 1KV
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Fuse terminal, Screw connection, dark beige, 25 mm², 30 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, PA 66/6, 10 x 38 mm
Order No. 1137790000
Type WSI 25/1 10X38 1KV
GTIN (EAN) 4032248961481
Qty. 12 pc(s).

Dimensions and weights

Depth 58 mm
Depth (inches) 2.283 inch
Height 81 mm
Height (inches) 3.189 inch
Width 18 mm
Width (inches) 0.709 inch
Net weight 50.917 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 120 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Material data

Material PA 66/6
Colour dark beige
UL 94 flammability rating V-0

System specifications

Version Screw connection, Fuse cartridge, in closed state
End cover plate required No
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection No
Rail TS 35
N-function No
PE function No
PEN function No

2 clampable conductors (H05V/H07V) with equal cross-section (rated connection)

Wire connection cross section, finely stranded, two clampable wires, min. 0.75 mm²
Wire cross-section, finely stranded, two clampable wires, max. 10 mm²

Additional technical data

Open sides closed
Type of mounting Snap-on

CSA rating data

Certificate No. (CSA) 80153519
Wire cross section max. (CSA) 8 AWG
Wire cross section min. (CSA) 18 AWG

Conductors for clamping (additional connection)

Connection type, additional connection Screw connection

Conductors for clamping (rated connection)

Clampable conductor
Connection specification Screw connection
Cross-section for conductor connection
Type solid, H05(07) V-U
min. 1.5 mm²
max. 25 mm²
nominal 25 mm²
wire end ferrule
Stripping length
min. 11 mm
max. 11 mm
nominal 11 mm
Tightening torque
min. 2 Nm
max. 2.5 Nm
Connection specification Screw connection
Cross-section for conductor connection
Type stranded, H07V-R
min. 1.5 mm²
max. 25 mm²
nominal 25 mm²
wire end ferrule
Stripping length
min. 11 mm
max. 11 mm
nominal 11 mm
Tightening torque
min. 2 Nm
max. 2.5 Nm
Connection specification Screw connection
Cross-section for conductor connection
Type flexible, H05(07) V-K
min. 1.5 mm²
max. 25 mm²
nominal 25 mm²
wire end ferrule
Stripping length
min. 11 mm
max. 11 mm
nominal 11 mm
Tightening torque
min. 2 Nm
max. 2.5 Nm
Clamping range, max. 25 mm²
Clamping range, min. 1.5 mm²
Connection cross-section, stranded, max. 25 mm²
Connection cross-section, stranded, min. 1.5 mm²
Connection direction on side
Number of connections
Stripping length 11 mm
Tightening torque, max. 2.5 Nm
Tightening torque, min. 2 Nm
Type of connection Screw connection
Type of connection 2 Screw connection
Wire connection cross section AWG, max. AWG 4
Wire connection cross section AWG, min. AWG 18
Wire connection cross section, finely stranded, max. 25 mm²
Wire connection cross section, finely stranded, min. 1.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 25 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 1.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 25 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 1.5 mm²
Wire connection cross-section, solid core, max. 25 mm²
Wire connection cross-section, solid core, min. 1.5 mm²

Fuse terminals

Cartridge fuse 10 x 38 mm
Current for fuse with semiconductor protection 25 A
Permitted power loss for fuse with semiconductor protection 4.300000 W/ 10.000000 mm²/ 25.000000 A/
Permitted power loss for the standard fuse variants 3 W
Power loss for fuse with semiconductor protection 4.3 W
Power loss, 1-pole 0.3 W
Power loss, 1-pole ; 2-pole ; 3-pole 0.300000 W/ 0.600000 W/ 0.900000 W/
Power loss, 2-pole 0.6 W
Power loss, 3-pole 0.9 W
Wire cross-section for fuse with semiconductor protection 10 mm²

General

Rail TS 35
Standards IEC 60269-1
Wire connection cross section AWG, max. AWG 4
Wire connection cross section AWG, min. AWG 18

Rating data

Rated cross-section 25 mm²
Rated voltage 1,000 V
Rated voltage to adjoining terminal 1,000 V
Rated DC voltage 1,000 V
Rated current 30 A
Current at maximum wires 30 A
Standards IEC 60269-1
Volume resistance according to IEC 60947-7-x 0.32 mΩ
Rated impulse withstand voltage 6 kV
Power loss in accordance with IEC 60947-7-x 3.23 W
Pollution severity 3

UL rating data

Certificate No. (UL) E355388

Important note

Product information The voltage depends on the selected fuse element or the selected indicator light

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000899
ETIM 7.0 EC000899
ETIM 8.0 EC000899
ETIM 9.0 EC000899
ECLASS 9.0 27-14-11-16
ECLASS 9.1 27-14-11-16
ECLASS 10.0 27-14-11-16
ECLASS 11.0 27-14-11-16
ECLASS 12.0 27-14-11-16
ECLASS 13.0 27-25-01-13
ECLASS 14.0 27-25-01-13

Approvals

Approvals CE CSA UL UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (UL) E355388

Related products

Order No.: 1966020000
Type: WSI 25/1 10X38
Version:
Fuse terminal, Screw connection, dark beige, 25 mm², 32 A, 690 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, PA 66/6, max. 3W for gG/gL max. 1.2W for aM
 
Order No.: 1137780000
Type: WSI 25/1 10X38/LED 1KV
Version:
Fuse terminal, Screw connection, dark beige, 25 mm², 30 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, PA 66/6, 10 x 38 mm
 
Order No.: 1966060000
Type: WSI 25/1 10X38/LED 690V
Version:
Fuse terminal, Screw connection, dark beige, 25 mm², 32 A, 690 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, PA 66/6, max. 3W for gG/gL max. 1.2W for aM
 
Order No.: 1966090000
Type: WSI 25/2 10X38
Version:
Fuse terminal, Screw connection, dark beige, 25 mm², 32 A, 690 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, PA 66/6, max. 3W for gG/gL max. 1.2W for aM
 
Order No.: 1469110000
Type: WSI 25/2 10X38 1KV
Version:
Fuse terminal, Screw connection, dark beige, 25 mm², 32 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, PA 66/6, 10 x 38 mm
 
Order No.: 1444230000
Type: WSI 25/2 10X38/LED
Version:
Fuse terminal, Screw connection, dark beige, 25 mm², 32 A, 690 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, PA 66/6, 10 x 38 mm
 
Order No.: 1966080000
Type: WSI 25/3 10X38
Version:
Fuse terminal, Screw connection, dark beige, 25 mm², 32 A, 690 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, PA 66/6, max. 3W for gG/gL max. 1.2W for aM
 
Order No.: 1444240000
Type: WSI 25/3 10X38/LED
Version:
Fuse terminal, Screw connection, dark beige, 25 mm², 32 A, 690 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, PA 66/6, max. 3W for gG/gL max. 1.2W for aM