KSG (Klippon standard Ex cable gland), Cable glands, straight, M 75, 19 mm, OD min. 58 - OD max. 68 mm, ID min. 58.00 - ID max. 68.00 mm, IP66, IP68 - 2.5 bar, Brass
Order No.
1136770000
Type
KSG M75 BS O SC 2 G75
GTIN (EAN)
4032248968060
Qty.
1 pc(s).
Delivery status
Discontinued
Available until
2023-07-30
Dimensions and weights
Height
37 mm
Height (inches)
1.457 inch
Length
37 mm
Length (inches)
1.457 inch
Net weight
867 g
Temperatures
Operating temperature
-60 °C...180 °C
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
Certificate numbers cable gland
Approval conditions
ATEX, IECEX
Certificate No. (ATEX)
SIRA05ATEX1287X
Certificate No. (IECEX)
IECEXSIR05.0067X
Certificate no. cable gland (IECEx)
IECEx CML 19.0109X
Identification
ATEX: II 2GD, Ex db IIC Gb, Ex ta IIIC Da and/or II 2 GD, Ex eb IIC Gb, Ex ta IIIC Da, IECEx: Ex db IIC Gb, Ex eb IIC Gb, Ex ta IIIC Da
General information
AF size 1
90 mm
AF size 2
90 mm
Cable glands
metric, brass
Explosion protection type
Pressure-resistant Ex d encapsulation, Improved safety Ex e
KSG (Klippon standard Ex cable gland), Cable glands, straight, M 75, 19 mm, OD min. 58 - OD max. 68 mm, ID min. 58.00 - ID max. 68.00 mm, IP66, IP68 - 2.5 bar, Brass
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.