KDSX (Klippon double sealing SWB/STA Ex cable gland), Cable glands, straight, M 75, 19 mm, Braided armouring, 0.5 - 1 mm, OD min. 66.5 - OD max. 73.4 mm, ID min. 60.50 - ID max. 68.00 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
Order No.
1136140000
Type
KDSX M75 BS O NI 1 G75
GTIN (EAN)
4032248968480
Qty.
1 pc(s).
Delivery status
Discontinued
Available until
2023-07-30
Dimensions and weights
Height
82 mm
Height (inches)
3.228 inch
Length
82 mm
Length (inches)
3.228 inch
Net weight
1,375 g
Temperatures
Operating temperature
-60 °C...180 °C
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
3394d55b-7892-488f-8603-ea218c1d0691
Certificate numbers cable gland
Approval conditions
ATEX, IECEX
Certificate No. (ATEX)
SIRA05ATEX1286X
Certificate No. (IECEX)
IECEXSIR05.0067X
Certificate no. cable gland (IECEx)
IECEx CML 19.0109X
Identification
ATEX: II 2G, Ex db IIC Gb, Ex eb IIC Gb, II 1D, Ex ta IIIC Da, IECEx: Ex db IIC Gb, Ex eb IIC Gb, Ex ta IIIC Da
General information
AF size 1
90 mm
AF size 2
90 mm
Armour, max.
1 mm
Armour, min.
0.5 mm
Cable glands
metric, nickel-plated brass
Explosion protection type
Improved safety Ex e, Pressure-resistant Ex d encapsulation
KDSX (Klippon double sealing SWB/STA Ex cable gland), Cable glands, straight, M 75, 19 mm, Braided armouring, 0.5 - 1 mm, OD min. 66.5 - OD max. 73.4 mm, ID min. 60.50 - ID max. 68.00 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.