Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-PI-RJ45-FH-B
         

Icon
 

General ordering data

Version Plug insert RJ45 IDC, Plug insert RJ45, no tools required, EIA/TIA T568 B
Order No. 1132020000
Type IE-PI-RJ45-FH-B
GTIN (EAN) 4032248912056
Qty. 10 pc(s).

Dimensions and weights

Net weight 17 g

Temperatures

Operating temperature -40 °C...70 °C

General data

Fire load 49 kJ
Connection 1 RJ45
Connection 2 IDC
Description of article Plug insert RJ45, no tools required
Wiring EIA/TIA T568 B
Colour Miscellaneous
Housing main material Zinc diecast
Insulation cross-section, min. 0.85 mm
Insulation cross-section, max. 1.6 mm
Category Cat.6A / Class EA (ISO/IEC 11801 2010)
Contact surface Gold over Nickel, Au ≥ 0.8 µm
Connection diameter, solid 0.4...0.64 mm
Conductor connection cross-section, solid (AWG) AWG 24...AWG 22
Conductor connection cross-section, flexible (AWG) AWG 26...AWG 22
Conductor connection cross-section, extremely flexible , Approval of the cable by Weidmüller necessary
Conductor connection cross-section, extremely flexible (AWG) , Approval of the cable by Weidmüller necessary
Note, very finely stranded line connection Approval of the cable by Weidmüller necessary
Shielding 360° all-round enclosure
Protection degree IP67 with housing
Plugging cycles 750
Ability to reconnect ≥ 10 cycles (for the same or larger cross-section)

Electrical properties

Contact resistance ≤ 20 mΩ
Current-carrying capacity at 50 °C 1 A
Dielectric strength, contact / contact ≥ 1000 V AC/DC
Dielectric strength, contact / shield ≥ 1500 V AC/DC
Insulation strength 500 MΩ
PoE / PoE+ conforming to IEEE 802.3at

General standards

Certificate No. (cURus) E471884
Certificate no. (cULus) E316369
Connector standard IEC 60603-7-51
IP protection classes IEC 60529
UL standard for communication accessories UL 1863

Important note

Product information RJ45 inserts for plug-in connectors ver.1 / 4 / 5 / 14 and HDC

Downloads

Classifications

ETIM 6.0 EC001121
ETIM 7.0 EC001121
ETIM 8.0 EC001121
ETIM 9.0 EC001121
ECLASS 9.0 27-44-03-90
ECLASS 9.1 27-44-03-90
ECLASS 10.0 27-44-03-90
ECLASS 11.0 27-44-03-90
ECLASS 12.0 27-44-03-90
ECLASS 13.0 27-44-03-90

Approvals

Approvals CULUS CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E471884
Certificate no. (cULus) E316369

Related products

Order No.: 1962730000
Type: IE-PI-RJ45-FH
Version:
Plug insert RJ45 IDC, Plug insert RJ45, no tools required, TIA-568A, EIA/TIA T568 B, PROFINET
 
Order No.: 1132010000
Type: IE-PI-RJ45-FH-A
Version:
Plug insert RJ45 IDC, Plug insert RJ45, no tools required, TIA-568A
 
Order No.: 1132030000
Type: IE-PI-RJ45-FH-P
Version:
Plug insert RJ45 IDC, Plug insert RJ45, no tools required, PROFINET
 
Order No.: 1962720000
Type: IE-PI-RJ45-TH
Version:
Plug insert RJ45 IDC, Plug insert RJ45, crimp
 
Order No.: 2768720000
Type: IE-PI-RJ45-TH-P
Version:
RJ45 plug-in connector, Plug insert RJ45, crimp, PROFINET
 
Order No.: 1962850000
Type: IE-BI-RJ45-FJ-A
Version:
RJ45 insert socket, Connector for base, TIA-568A
 
Order No.: 1963840000
Type: IE-BI-RJ45-FJ-B
Version:
RJ45 insert socket, Connector for base, TIA-568B
 
Order No.: 1963830000
Type: IE-BI-RJ45-FJ-P
Version:
RJ45 insert socket, Connector for base, PROFINET
 
Order No.: 1962840000
Type: IE-BI-RJ45-C
Version:
RJ45 insert socket, Bulkhead inserts coupler