TERMSERIES, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 3.5 A, Screw connection
Order No.
1127630000
Type
TOS 24VDC 24VDC3,5A
GTIN (EAN)
4032248909209
Qty.
10 pc(s).
Dimensions and weights
Depth
87.8 mm
Depth (inches)
3.457 inch
Height
89.6 mm
Height (inches)
3.528 inch
Width
12.8 mm
Width (inches)
0.504 inch
Net weight
55 g
Temperatures
Storage temperature
-40 °C...70 °C
Operating temperature
-20 °C...60 °C
Humidity
5-95% relative humidity, Tu = 40°C, without condensation
Probability of failure
MTTF
1,077 a
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
9e2cbc49-76d9-4611-b8ec-5b4f549a0aa9
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
7a, 7cI
Rated data UL
Ambient temperature (operational), max.
60 °C
Connection cross-section AWG, min.
AWG 26
Connection cross-section AWG, max.
AWG 14
Type of conductor
rigid copper conductor, flexible copper conductor
Tightening torque, max.
0.4 Nm
Pollution severity level
2
Control side
Rated control voltage
24 V DC ±20 %
Nominal control current
10 mA DC ±20 %
Power rating
240 mW
Status indicator
Green LED
Protective circuit
Free-wheeling diode, Reverse polarity protection
Input frequency
300 Hz
Coil voltage of the replacement relay deviating from the rated control voltage
No
Coil voltage of the replacement relay
24 V DC
Load side
Rated switching voltage
3...33 V DC
Continuous current
3.5 A
Rated switching current
3.5 A
Switch-on delay
<55 µs
Switch-off delay
<600 µs
Voltage drop at max. load
≤ 0.3 V
Leakage current
<10 µA
Min. switching current
10 mA
Short-circuit-proof
No
Protective circuit, load side
Free-wheeling diode
Contact type
1 NO contact (MOS-FET)
max. switching frequency (DC control voltage)
300 Hz
General data
Rail
TS 35
Test button available
No
Colour
black
UL94 flammability rating component
Component
Housing
UL94 flammability rating
V-0
Component
Retaining clip
UL94 flammability rating
V-0
Insulation coordination
Rated voltage
300 V
Pollution severity
2
Surge voltage category
III
Clearance and creepage distances for control side - load side
≥ 5.5 mm
Dielectric strength for control side - load side
2.5 kVeff
Dielectric strength to mounting rail
4 kVeff / 1 Min.
Impulse withstand voltage
6 kV (1.2/50 µs)
Protection degree
IP20
Further details of approvals / standards
Certificate No. (DNV)
TAA00001E5
Certificate no. (cULus)
E141197
Connection data
Wire connection method
Screw connection
Stripping length, rated connection
8 mm
Tightening torque, max.
0.4 Nm
Clamping range, rated connection
1.5 mm²
Clamping range, min.
0.14 mm²
Clamping range, max.
2.5 mm²
Wire connection cross section AWG, min.
AWG 26
Wire connection cross section AWG, max.
AWG 14
Wire cross-section, solid, min.
0.14 mm²
Wire cross-section, solid, max.
2.5 mm²
Wire cross-section, solid, min. (AWG)
AWG 26
Wire cross-section, solid, max. (AWG)
AWG 14
Wire connection cross section, finely stranded, min.
TERMSERIES, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 3.5 A, Screw connection
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.