Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
RS ELCO 38/38RM S
         

Icon
 

General ordering data

Version Interface, RS ELCO, ELCO plug-in connector, 38, LP2N 5.08mm
Order No. 1126650000
Type RS ELCO 38/38RM S
GTIN (EAN) 4032248908240
Qty. 1 pc(s).

Dimensions and weights

Depth 60 mm
Depth (inches) 2.362 inch
Height 70 mm
Height (inches) 2.756 inch
Width 105 mm
Width (inches) 4.134 inch
Net weight 200 g

Temperatures

Storage temperature -40...60 °C
Operating temperature -25...50 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 7b5ffb72-271d-4c73-8b09-bd0aaee3697a
RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c

Connection Data

Connection (field side) LP2N 5.08mm
Connection on control side ELCO plug-in connector
Connector alignment Right
Contact material (control side) Phosphor bronze alloy
Number of poles (control side) 38-pole plug
Polarity hardware codification

Rating data

Rated voltage 150 V AC / 200 V DC
Rated current per connection 1.5 A
Total operating current 57 A

Insulation coordination (EN50178)

According to DIN EN 50178
Rated insulation voltage < 150 V AC
Surge voltage category II
Pollution severity level 2
Pulse voltage test (1,2/50μs) 2.5 kV
Insulation test voltage AC 0.8 kV

Connection field

Clamping range, max. 6 mm²
Clamping range, min. 0.5 mm²
Flexible with sleeve, max. 2.5 mm²
Flexible with sleeve, min. 0.5 mm²
Flexible, max. H05(07) V-K 4 mm²
Flexible, min. H05(07) V-K 0.5 mm²
Max. wire cross-section, AWG AWG 12
Min. wire cross-section, AWG AWG 26
Sleeve with plastic collar, max. 2.5 mm²
Solid, max. H05(07) V-U 6 mm²
Solid, min. H05(07) V-U 0.5 mm²
Stripping length 6 mm
Tightening torque, max. 0.6 Nm
Tightening torque, min. 0.5 Nm
Type of connection Screw connection

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
CADENAS eCATALOG CAX data
Product Change Notification
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002780
ETIM 7.0 EC002780
ETIM 8.0 EC002780
ETIM 9.0 EC002780
ECLASS 9.0 27-14-11-52
ECLASS 9.1 27-14-11-52
ECLASS 10.0 27-14-11-52
ECLASS 11.0 27-14-11-52
ECLASS 12.0 27-14-11-52
ECLASS 13.0 27-14-11-52
ECLASS 14.0 27-14-11-52

Approvals

Approvals CE
ROHS Conform

Related products

Order No.: 1126630000
Type: RS ELCO 20/20LM S
Version:
Interface, RS ELCO, ELCO plug-in connector, 20, LP2N 5.08mm
 
Order No.: 1126610000
Type: RS ELCO 20/20RM S
Version:
Interface, RS ELCO, ELCO plug-in connector, 20, LP2N 5.08mm
 
Order No.: 1126620000
Type: RS ELCO 20/20RM Z
Version:
Interface, RS ELCO, ELCO plug-in connector, 20, LM2NZF 5.08mm
 
Order No.: 1126670000
Type: RS ELCO 38/38LM S
Version:
Interface, RS ELCO, ELCO plug-in connector, 38, LP2N 5.08mm
 
Order No.: 1480770000
Type: RS ELCOF 38/38LM S
Version:
Interface, RS ELCO, ELCO plug-in connector, 38, LP2N 5.08mm
 
Order No.: 1126680000
Type: RS ELCO 38/38LM Z
Version:
Interface, RS ELCO, ELCO plug-in connector, 38, LM2NZF 5.08mm
 
Order No.: 1126660000
Type: RS ELCO 38/38RM Z
Version:
Interface, RS ELCO, ELCO plug-in connector, 38, LM2NZF 5.08mm
 
Order No.: 1126690000
Type: RS ELCO 56/32RM S
Version:
Interface, RS ELCO, ELCO plug-in connector, 32, LP2N 5.08mm
 
Order No.: 1126750000
Type: RS ELCO 56/54LM S
Version:
Interface, RS ELCO, ELCO plug-in connector, 54, LP2N 5.08mm
 
Order No.: 1126730000
Type: RS ELCO 56/54RM S
Version:
Interface, RS ELCO, ELCO plug-in connector, 54, LP2N 5.08mm
 
Order No.: 1126790000
Type: RS ELCO 56/56LM S
Version:
Interface, RS ELCO, ELCO plug-in connector, 56, LP2N 5.08mm
 
Order No.: 1480790000
Type: RS ELCOF 56/56LM S
Version:
Interface, RS ELCO, ELCO plug-in connector, 56, LP2N 5.08mm
 
Order No.: 1126770000
Type: RS ELCO 56/56RM S
Version:
Interface, RS ELCO, ELCO plug-in connector, 56, LP2N 5.08mm
 
Order No.: 1480780000
Type: RS ELCOF 56/56RM S
Version:
Interface, RS ELCO, ELCO plug-in connector, 56, LP2N 5.08mm
 
Order No.: 1126780000
Type: RS ELCO 56/56RM Z
Version:
Interface, RS ELCO, ELCO plug-in connector, 56, LM2NZF 5.08mm
 
Order No.: 1126870000
Type: RS ELCO 90/90LM S
Version:
Interface, RS ELCO, ELCO plug-in connector, 90, LP2N 5.08mm
 
Order No.: 1126880000
Type: RS ELCO 90/90LM Z
Version:
Interface, RS ELCO, ELCO plug-in connector, 90, LM2NZF 5.08mm
 
Order No.: 1126810000
Type: RS ELCO 90/90RM S
Version:
Interface, RS ELCO, ELCO plug-in connector, 90, LL2N 5.08 mm
 
Order No.: 9800510000
Type: 38 WAY L.H. VARELCO I/F
Version:
Interface, RS ELCO, ELCO type 8016, LP2N 5.08mm