HDC enclosures, Size: 8, Protection degree: IP68, IP69K, IP68 (in plugged condition), Cover, Clamping yoke connection, Standard, Size of cable entries: M 40
Order No.
1119990000
Type
HDC IP68 24B MD 2M40
GTIN (EAN)
4050118041477
Qty.
1 pc(s).
Dimensions and weights
Depth
181 mm
Depth (inches)
7.126 inch
Height
19 mm
Height (inches)
0.748 inch
Width
57 mm
Width (inches)
2.244 inch
Mounting dimension - width
164 mm
Net weight
387.2 g
Temperatures
Limit temperature
-50 °C ... 120 °C
Environmental Product Compliance
RoHS Compliance Status
Compliant without exemption
REACH SVHC
No SVHC above 0.1 wt%
Chemical resistance
Substance
Acetone
Chemical resistance
Resistant
Substance
Diesel oil
Chemical resistance
Unstable
Substance
Ethyl alcohol
Chemical resistance
Resistant
Substance
Transmission oil
Chemical resistance
Conditionally resistant
Substance
Hydraulic oil
Chemical resistance
Conditionally resistant
Substance
Petroleum benzine
Chemical resistance
Unstable
Substance
Sweat
Chemical resistance
Conditionally resistant
Substance
Premium gasoline
Chemical resistance
Unstable
Substance
Water
Chemical resistance
Resistant
Substance
UV
Chemical resistance
Resistant
Substance
Ozone
Chemical resistance
Resistant
General data
EMC housings
Yes
Housing main material
diecast aluminium
Material of locking element
Stainless steel, rust-proof
Protection degree
IP68, IP69K, IP68 (in plugged condition)
Series
HighPower
Surface finish
Powder coating
Tightening torque
11 Nm
Version
BG
8
Cable entry
w. thread
Clamp version
Clamping yoke connection
Colour (RAL)
RAL 9011, RAL 9005
Design
Standard
Design of housing
Cover
Design of locking system
Clamping yoke connection
Internal thread
M 40
Number of cable entry on top
2
Number of cable entry sideways
0
Sealing
Silicone rubber
Size
8
Size of cable entries
M 40
Tightening torque
11 Nm
Top part/bottom part/lid
Cover
Type
Cover
Important note
Product information
Depending on the intended operation, internally generated voltages can superimpose the working voltage and contain corresponding peaks. It is imperative to ensure that these peak voltages do not exceed the rated voltage. For applications outside of this specification, please contact us.
Depending on the intended operation, internally generated voltages can superimpose the working voltage and contain corresponding peaks. It is imperative to ensure that these peak voltages do not exceed the rated voltage. For applications outside of this specification, please contact us.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.