Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WSI 6/2/LD 250AC LLC
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 250 V, 10 A, 6.3 x 32 mm (1/4 x 1 1/4"), dark beige
Order No. 1119790000
Type WSI 6/2/LD 250AC LLC
GTIN (EAN) 4032248964741
Qty. 25 pc(s).

Dimensions and weights

Depth 78.5 mm
Depth (inches) 3.091 inch
Depth including DIN rail 79.5 mm
Height 60 mm
Height (inches) 2.362 inch
Width 11.9 mm
Width (inches) 0.469 inch
Net weight 26.52 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 120 °C

Environmental Product Compliance

REACH SVHC /

Material data

Material Wemid
Colour dark beige
UL 94 flammability rating V-0

System specifications

Version Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector
End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection No
Rail TS 35
N-function No
PE function No
PEN function No

2 clampable conductors (H05V/H07V) with equal cross-section (rated connection)

Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, max. 2.5 mm²
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, min. 0.5 mm²
Wire connection cross section, finely stranded, two clampable wires, min. 0.5 mm²
Wire cross-section, finely stranded, two clampable wires, max. 2.5 mm²

Additional technical data

Explosion-tested version No
Number of similar terminals
Open sides right
Type of mounting Snap-on

CSA rating data

Certificate No. (CSA) 200039-1057876
Wire cross section max. (CSA) 8 AWG
Wire cross section min. (CSA) 20 AWG

Conductors for clamping (additional connection)

Connection type, additional connection Screw connection

Conductors for clamping (rated connection)

Blade size 0.8 x 4.0 mm
Clampable conductor
Connection specification Screw connection
Cross-section for conductor connection
Type solid, H05(07) V-U
min. 0.5 mm²
max. 10 mm²
nominal 6 mm²
wire end ferrule
Stripping length
min. 12 mm
max. 12 mm
nominal 12 mm
Tightening torque
min. 0.8 Nm
max. 1.6 Nm
Connection specification Screw connection
Cross-section for conductor connection
Type stranded, H07V-R
min. 1.5 mm²
max. 10 mm²
nominal 6 mm²
wire end ferrule
Stripping length
min. 12 mm
max. 12 mm
nominal 12 mm
Tightening torque
min. 0.8 Nm
max. 1.6 Nm
Connection specification Screw connection
Cross-section for conductor connection
Type flexible, H05(07) V-K
min. 0.5 mm²
max. 10 mm²
nominal 6 mm²
wire end ferrule
Stripping length
min. 12 mm
max. 12 mm
nominal 12 mm
Tightening torque
min. 0.8 Nm
max. 1.6 Nm
Clamping range, max. 10 mm²
Clamping range, min. 0.5 mm²
Clamping screw M 3.5
Connection cross-section, stranded, max. 10 mm²
Connection cross-section, stranded, min. 1.5 mm²
Connection direction on side
Gauge to IEC 60947-1 A5
Number of connections
Tightening torque, max. 1.6 Nm
Tightening torque, min. 0.8 Nm
Torque level with DMS electric screwdriver 3
Type of connection Screw connection
Type of connection 2 Screw connection
Wire connection cross section AWG, max. AWG 8
Wire connection cross section AWG, min. AWG 20
Wire connection cross section, finely stranded, max. 10 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 6 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 6 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 10 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

Display element

Type of voltage for indicator AC

Fuse terminals

Cartridge fuse 6.3 x 32 mm (1/4 x 1 1/4")
Display Red LED
Fuse holder (cartridge holder) Pivoting
Leakage current, max. 0.083 mA
Operating voltage, max. 250 V
Type of voltage for indicator AC

General

Rail TS 35
Standards IEC 60947-7-3
Wire connection cross section AWG, max. AWG 8
Wire connection cross section AWG, min. AWG 20

Rating data

Rated cross-section 6 mm²
Rated voltage 250 V
Rated voltage to adjoining terminal 500 V
Rated DC voltage 250 V
Rated current 10 A
Current at maximum wires 10 A
Standards IEC 60947-7-3
Volume resistance according to IEC 60947-7-x 0.78 mΩ
Power loss in accordance with IEC 60947-7-x 1.31 W
Pollution severity 3

UL rating data

Certificate No. (UR) E60693
Conductor size Factory wiring max. (UR) 8 AWG
Conductor size Factory wiring min. (UR) 22 AWG
Conductor size Field wiring max. (UR) 8 AWG
Conductor size Field wiring min. (UR) 22 AWG

Important note

Product information The voltage depends on the selected fuse element or the selected indicator light

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Engineering Data Zuken E3.S
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000899
ETIM 7.0 EC000899
ETIM 8.0 EC000899
ETIM 9.0 EC000899
ECLASS 9.0 27-14-11-16
ECLASS 9.1 27-14-11-16
ECLASS 10.0 27-14-11-16
ECLASS 11.0 27-14-11-16
ECLASS 12.0 27-14-11-16
ECLASS 13.0 27-25-01-13

Approvals

Approvals CE CSA UR UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693

Related products

Order No.: 1014000000
Type: WSI 6/2 GZ/DEF63
Version:
Fuse terminal, Screw connection, Fuse isolator, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 500 V, 10 A, 6.3 x 32 mm (1/4 x 1 1/4"), dark beige
 
Order No.: 1018400000
Type: WSI 6/2 O.TNHE
Version:
Fuse terminal, Screw connection, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 500 V, 10 A, dark beige
 
Order No.: 1014100000
Type: WSI 6/2/LD 10-36V DC/AC
Version:
Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 36 V, 10 A, 6.3 x 32 mm (1/4 x 1 1/4"), dark beige
 
Order No.: 1119800000
Type: WSI 6/2/LD 10-36V LLC
Version:
Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 36 V, 10 A, 6.3 x 32 mm (1/4 x 1 1/4"), dark beige
 
Order No.: 1014400000
Type: WSI 6/2/LD 250AC
Version:
Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 250 V, 10 A, 6.3 x 32 mm (1/4 x 1 1/4"), dark beige
 
Order No.: 1014200000
Type: WSI 6/2/LD 30-70V DC/AC
Version:
Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 70 V, 10 A, 6.3 x 32 mm (1/4 x 1 1/4"), dark beige
 
Order No.: 1119810000
Type: WSI 6/2/LD 30-70V LLC
Version:
Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 70 V, 10 A, 6.3 x 32 mm (1/4 x 1 1/4"), dark beige
 
Order No.: 1119820000
Type: WSI 6/2/LD 60-150V LLC
Version:
Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 150 V, 10 A, 6.3 x 32 mm (1/4 x 1 1/4"), dark beige
 
Order No.: 1014300000
Type: WSI 6/2/LD 60-150VDC/AC
Version:
Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 150 V, 10 A, 6.3 x 32 mm (1/4 x 1 1/4"), dark beige