Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
HDC IP68 16B FRAME M6
         

Icon
Icon
Icon
Icon
 

General ordering data

Version HDC enclosures, Size: 6, Protection degree: IP69K, IP66 (in plugged condition), IP68 (in plugged condition), , Clamping yoke connection, Standard
Order No. 1110910000
Type HDC IP68 16B FRAME M6
GTIN (EAN) 4032248886975
Qty. 1 pc(s).

Dimensions and weights

Depth 129 mm
Depth (inches) 5.079 inch
Height 14 mm
Height (inches) 0.551 inch
Width 58 mm
Width (inches) 2.283 inch
Mounting dimension - height 32 mm
Mounting dimension - width 103 mm
Net weight 75 g

Temperatures

Limit temperature -50 °C ... 125 °C

Environmental Product Compliance

REACH SVHC /
Chemical resistance
Substance Acetone
Chemical resistance Resistant
Substance Diesel oil
Chemical resistance Unstable
Substance Ethyl alcohol
Chemical resistance Resistant
Substance Transmission oil
Chemical resistance Conditionally resistant
Substance Hydraulic oil
Chemical resistance Conditionally resistant
Substance Petroleum benzine
Chemical resistance Unstable
Substance Sweat
Chemical resistance Conditionally resistant
Substance Premium gasoline
Chemical resistance Unstable
Substance Water
Chemical resistance Resistant
Substance UV
Chemical resistance Resistant
Substance Ozone
Chemical resistance Resistant
RoHS Compliance Status Compliant without exemption

Dimensions

Height of housing B 14 mm
Hole pitch length A2 103 mm
Total length housing 129 mm

General data

EMC housings Yes
Housing main material diecast aluminium
Protection degree IP69K, IP66 (in plugged condition), IP68 (in plugged condition)

Version

BG 6
Colour (RAL) RAL 7001, RAL 9005
Design Standard
Design of locking system Clamping yoke connection
Size 6
Suitable for ModuPlug® Yes
Top part/bottom part/lid lower part
Type Bulkhead (feed-through)

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
Product Change Notification
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000437
ETIM 7.0 EC000437
ETIM 8.0 EC000437
ETIM 9.0 EC000437
ECLASS 9.0 27-44-02-02
ECLASS 9.1 27-44-02-02
ECLASS 10.0 27-44-02-02
ECLASS 11.0 27-44-02-02
ECLASS 12.0 27-44-02-02
ECLASS 13.0 27-44-02-02

Approvals

Approvals DETNORVER
ROHS Conform

Related products

There are no products in this group.