Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAIL-M12BW-5-3.0UGE
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Sensor/actuator line, One end without connector, M12, Number of poles : 5, 3 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Order No. 1092970300
Type SAIL-M12BW-5-3.0UGE
GTIN (EAN) 4032248865727
Qty. 1 pc(s).

Dimensions and weights

Net weight 119 g

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 1c533b66-fcff-4da5-b89f-fd55fbf5cb55

Technical specifications for cable

Acceleration 5 m/s²
Bending cycles 5 Mio
Bending cycles at torsion > 5 Mio.
Bending radius, min., moving 10 x cable diameter
Bending radius, min., stationary 5 x cable diameter
Cable length 3 m
Colour coding brown, white, blue, black, grey
Configurable cable length No
Core cross-section 0.34 mm²
Core in accordance with UL AWM style 10493 (80 °C / 300 V)
Halogen No
Hydrolysis and microbe resistant Yes
Insulation PP
Irradiation crosslinked No
LABS-free Yes
Length of torsion 1 m
Number of poles 5
Outer cladding in accordance with UL AWM style 20549 (80 °C / 300 V)
Outside diameter 5 mm ± 0.2 mm
Resistance to oils in accordance with IEC 60811:404
Resistance to spread of flame In accordance with UL1581 UL / CUL FT2, in accordance with IEC 60332-2-2
Resistant to welding beads No
Sheath material PUR
Sheathing colour yellow
Shielded No
Speed 5 m/s
Suitable for cable carriers Yes
Temperature range, moving -25...80 °C
Temperature range, stationary -40...80 °C
Torsion resistance 360 °/m
Welding spark resistance No

General technical data

Coding A-coded
Connection thread M12
Contact surface Gold-plated
Housing main material PUR
Insulation strength 108 Ω
LED No
Plugging cycles ≥ 100
Pollution severity 3
Protection degree IP67, IP68, when screwed in, IP65, IP66
Rated current 4 A
Rated voltage 125 V
Temperature range of housing -25…+85 °C
Threaded ring material Brass, nickel-plated
Tightening torque M12: 0.8 - 1.2 Nm
Version Socket, angled
jumpered No

Electrical properties

Insulation strength 108 Ω
Rated voltage 125 V

General standards

Certificate no. (cULus) E307231
Connector standard IEC 61076-2-101

Standards

Connector standard IEC 61076-2-101

Plug, left

Plug left M12, A-coded, IP69, female contact, angled 90°, Plastic, unshielded

Plug, right

Plug right free conductor end

Downloads

Classifications

ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ECLASS 9.0 27-06-03-11
ECLASS 9.1 27-06-03-11
ECLASS 10.0 27-06-03-11
ECLASS 11.0 27-06-03-11
ECLASS 12.0 27-06-03-11
ECLASS 13.0 27-06-03-11

Approvals

Approvals CE CULUS UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E307231

Related products

Order No.: 1092970150
Type: SAIL-M12BW-5-1.5UGE
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 5, 1.5 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1092971000
Type: SAIL-M12BW-5-10UGE
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 5, 10 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1092970500
Type: SAIL-M12BW-5-5.0UGE
Version:
Sensor/actuator line, One end without connector, M12, Number of poles : 5, 5 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No