Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
HDC IP68 06B COVER
         

Icon
Icon
Icon
Icon
 

General ordering data

Version HDC enclosures, Size: 3, Protection degree: IP66 (in plugged condition), IP68 (in plugged condition), Cover for lower part of housing, Clamping yoke connection, Standard
Order No. 1083060000
Type HDC IP68 06B COVER
GTIN (EAN) 4032248846832
Qty. 1 pc(s).

Dimensions and weights

Depth 132 mm
Depth (inches) 5.197 inch
Height 31 mm
Height (inches) 1.22 inch
Width 58 mm
Width (inches) 2.283 inch
Net weight 149 g

Temperatures

Limit temperature -50 °C ... 125 °C

Environmental Product Compliance

Chemical resistance
Substance Acetone
Chemical resistance Resistant
Substance Diesel oil
Chemical resistance Unstable
Substance Ethyl alcohol
Chemical resistance Resistant
Substance Transmission oil
Chemical resistance Conditionally resistant
Substance Hydraulic oil
Chemical resistance Conditionally resistant
Substance Petroleum benzine
Chemical resistance Unstable
Substance Sweat
Chemical resistance Conditionally resistant
Substance Premium gasoline
Chemical resistance Unstable
Substance Water
Chemical resistance Resistant
Substance UV
Chemical resistance Resistant
Substance Ozone
Chemical resistance Resistant

Dimensions

Height of housing B 31 mm
Total length housing 132 mm

General data

EMC housings Yes
Housing main material diecast aluminium
Material of locking element Stainless steel, rust-proof
Protection degree IP66 (in plugged condition), IP68 (in plugged condition)
Surface finish Powder coating
Tightening torque 6.5 Nm

Version

BG 3
Clamp version Clamping yoke connection
Colour (RAL) RAL 9011, RAL 9005
Design Standard
Design of housing Cover for lower part of housing
Design of locking system Clamping yoke connection
Size 3
Suitable for ModuPlug® Yes
Tightening torque 6.5 Nm
Top part/bottom part/lid Cover
Type Cover

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Product Change Notification
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000437
ETIM 7.0 EC000437
ETIM 8.0 EC000437
ETIM 9.0 EC000437
ECLASS 9.0 27-44-02-02
ECLASS 9.1 27-44-02-02
ECLASS 10.0 27-44-02-02
ECLASS 11.0 27-44-02-02
ECLASS 12.0 27-44-02-02
ECLASS 13.0 27-44-02-02

Approvals

Approvals DETNORVER
ROHS Conform

Related products

There are no products in this group.