Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
HDC IP68 24B TOS 1M50
         

Icon
Icon
Icon
Icon
 

General ordering data

Version HDC enclosures, Size: 8, Protection degree: IP66 (in plugged condition), IP68 (in plugged condition), Plug housing, Clamping yoke connection, Standard, Size of cable entries: M 50
Order No. 1082880000
Type HDC IP68 24B TOS 1M50
GTIN (EAN) 4032248846436
Qty. 1 pc(s).

Dimensions and weights

Height 110.5 mm
Height (inches) 4.35 inch
Width 58 mm
Width (inches) 2.283 inch
Net weight 626 g

Temperatures

Limit temperature -50 °C ... 125 °C

Environmental Product Compliance

Chemical resistance
Substance Acetone
Chemical resistance Resistant
Substance Diesel oil
Chemical resistance Unstable
Substance Ethyl alcohol
Chemical resistance Resistant
Substance Transmission oil
Chemical resistance Conditionally resistant
Substance Hydraulic oil
Chemical resistance Conditionally resistant
Substance Petroleum benzine
Chemical resistance Unstable
Substance Sweat
Chemical resistance Conditionally resistant
Substance Premium gasoline
Chemical resistance Unstable
Substance Water
Chemical resistance Resistant
Substance UV
Chemical resistance Resistant
Substance Ozone
Chemical resistance Resistant

Dimensions

Cable entry w. thread
Height of housing B 110.5 mm
Total length housing 191 mm

General data

EMC housings Yes
Housing main material diecast aluminium
Material of locking element Stainless steel, rust-proof
Protection degree IP66 (in plugged condition), IP68 (in plugged condition)
Surface finish Powder coating
Tightening torque 6.5 Nm

Version

BG 8
Cable entry w. thread
Clamp version Clamping yoke connection
Colour (RAL) RAL 9011, RAL 9005
Design Standard
Design of housing Plug housing
Design of locking system Clamping yoke connection
Internal thread M 50
Number of cable entry on top
Number of cable entry sideways
Size 8
Size of cable entries M 50
Suitable for ModuPlug® Yes
Tightening torque 6.5 Nm
Top part/bottom part/lid upper part
Type Plug

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Product Change Notification
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000437
ETIM 7.0 EC000437
ETIM 8.0 EC000437
ETIM 9.0 EC000437
ECLASS 9.0 27-44-02-02
ECLASS 9.1 27-44-02-02
ECLASS 10.0 27-44-02-02
ECLASS 11.0 27-44-02-02
ECLASS 12.0 27-44-02-02
ECLASS 13.0 27-44-02-02

Approvals

Approvals CE DETNORVER
ROHS Conform

Related products

Order No.: 1289130000
Type: HDC IP68 24B TOS 2M40 TSS 1M32
Version:
HDC enclosures, Size: 8, Protection degree: IP66 (in plugged condition), IP68 (in plugged condition), Plug housing, Clamping yoke connection, Standard, Size of cable entries: M 40, M 32
 
Order No.: 1082960000
Type: HDC IP68 24B TOS 3M25
Version:
HDC enclosures, Size: 8, Protection degree: IP66 (in plugged condition), IP68 (in plugged condition), Plug housing, Clamping yoke connection, Standard, Size of cable entries: M 25
 
Order No.: 1082860000
Type: HDC IP68 24B TOS 1M32
Version:
HDC enclosures, Size: 8, Protection degree: IP66 (in plugged condition), IP68 (in plugged condition), Plug housing, Clamping yoke connection, Standard, Size of cable entries: M 32
 
Order No.: 1082940000
Type: HDC IP68 24B TOS 2M32
Version:
HDC enclosures, Size: 8, Protection degree: IP66 (in plugged condition), IP68 (in plugged condition), Plug housing, Clamping yoke connection, Standard, Size of cable entries: M 32
 
Order No.: 1082870000
Type: HDC IP68 24B TOS 1M40
Version:
HDC enclosures, Size: 8, Protection degree: IP66 (in plugged condition), IP68 (in plugged condition), Plug housing, Clamping yoke connection, Standard, Size of cable entries: M 40
 
Order No.: 1082950000
Type: HDC IP68 24B TOS 2M40
Version:
HDC enclosures, Size: 8, Protection degree: IP66 (in plugged condition), IP68 (in plugged condition), Plug housing, Clamping yoke connection, Standard, Size of cable entries: M 40
 
Order No.: 1082910000
Type: HDC IP68 24B TOS 2PG29
Version:
HDC enclosures, Size: 8, Protection degree: IP66 (in plugged condition), IP68 (in plugged condition), Plug housing, Clamping yoke connection, Standard, Size of cable entries: PG 29