Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
HDC IP65 24B FRAME M4
         

Icon
Icon
Icon
Icon
 

General ordering data

Version HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), , Clamping yoke connection
Order No. 1081580000
Type HDC IP65 24B FRAME M4
GTIN (EAN) 4032248844319
Qty. 1 pc(s).

Dimensions and weights

Depth 156 mm
Depth (inches) 6.142 inch
Height 17 mm
Height (inches) 0.669 inch
Width 58 mm
Width (inches) 2.283 inch
Mounting dimension - height 32 mm
Mounting dimension - width 130 mm
Net weight 86 g

Temperatures

Limit temperature -50 °C ... 125 °C

Environmental Product Compliance

Chemical resistance
Substance Acetone
Chemical resistance Resistant
Substance Diesel oil
Chemical resistance Unstable
Substance Ethyl alcohol
Chemical resistance Resistant
Substance Transmission oil
Chemical resistance Conditionally resistant
Substance Hydraulic oil
Chemical resistance Conditionally resistant
Substance Petroleum benzine
Chemical resistance Unstable
Substance Sweat
Chemical resistance Conditionally resistant
Substance Premium gasoline
Chemical resistance Unstable
Substance Water
Chemical resistance Resistant
Substance UV
Chemical resistance Resistant
Substance Ozone
Chemical resistance Resistant

Dimensions

Height of housing B 17 mm
Hole pitch length A2 130 mm
Total length housing 156 mm

General data

EMC housings Yes
Housing main material diecast aluminium
Protection degree IP65 (in plugged condition)

Version

BG 8
Colour (RAL) RAL 7001
Design of locking system Clamping yoke connection
Size 8
Top part/bottom part/lid lower part
Type Bulkhead (feed-through)

Downloads

Classifications

ETIM 6.0 EC000437
ETIM 7.0 EC000437
ETIM 8.0 EC000437
ETIM 9.0 EC000437
ECLASS 9.0 27-44-02-02
ECLASS 9.1 27-44-02-02
ECLASS 10.0 27-44-02-02
ECLASS 11.0 27-44-02-02
ECLASS 12.0 27-44-02-02
ECLASS 13.0 27-44-02-02

Approvals

Approvals DETNORVER
ROHS Conform

Related products

There are no products in this group.