Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
HDC IP68 06B AS
         

Icon
Icon
Icon
Icon
 

General ordering data

Version HDC enclosures, Size: 3, Protection degree: IP66 (in plugged condition), IP68 (in plugged condition), Bulkhead housing, Clamping yoke connection, Standard
Order No. 1081510000
Type HDC IP68 06B AS
GTIN (EAN) 4032248844258
Qty. 1 pc(s).

Dimensions and weights

Height 30 mm
Height (inches) 1.181 inch
Width 58 mm
Width (inches) 2.283 inch
Mounting dimension - height 32 mm
Mounting dimension - width 70 mm
Net weight 161 g

Temperatures

Limit temperature -50 °C ... 125 °C

Environmental Product Compliance

Chemical resistance
Substance Acetone
Chemical resistance Resistant
Substance Diesel oil
Chemical resistance Unstable
Substance Ethyl alcohol
Chemical resistance Resistant
Substance Transmission oil
Chemical resistance Conditionally resistant
Substance Hydraulic oil
Chemical resistance Conditionally resistant
Substance Petroleum benzine
Chemical resistance Unstable
Substance Sweat
Chemical resistance Conditionally resistant
Substance Premium gasoline
Chemical resistance Unstable
Substance Water
Chemical resistance Resistant
Substance UV
Chemical resistance Resistant
Substance Ozone
Chemical resistance Resistant

Dimensions

Cable entry w. thread
Height of housing B 30 mm
Hole pitch length A2 70 mm
Total length housing 132 mm

General data

EMC housings Yes
Housing main material diecast aluminium
Protection degree IP66 (in plugged condition), IP68 (in plugged condition)
Surface finish Powder coating

Version

BG 3
Cable entry w. thread
Clamp version Clamping yoke connection
Colour (RAL) RAL 9011, RAL 9005
Design Standard
Design of housing Bulkhead housing
Design of locking system Clamping yoke connection
Sealing Silicone
Size 3
Suitable for ModuPlug® Yes
Top part/bottom part/lid lower part
Type Bulkhead (feed-through)

Important note

Product information When mounting the housings, make sure that the flat gasket is correctly seated.

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Product Change Notification
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000437
ETIM 7.0 EC000437
ETIM 8.0 EC000437
ETIM 9.0 EC000437
ECLASS 9.0 27-44-02-02
ECLASS 9.1 27-44-02-02
ECLASS 10.0 27-44-02-02
ECLASS 11.0 27-44-02-02
ECLASS 12.0 27-44-02-02
ECLASS 13.0 27-44-02-02

Approvals

Approvals CE DETNORVER